Print Back
Unit of Measure

Specifications

Model Code Description

N/A 1.19.39 D 06 BN4 /-V

Absolute Filter Rating

N/A 6 µm

Filter Rating

N/A 6 µm

Media Type

N/A BN/HC=Betamicron® Low Collapse

Seal

N/A Fluoroelastomer (FPM)

Type

N/A Hydraulic Filter Element

Style

N/A Cartridge

Size

N/A 1.19.39

Filter Material

N/A Microglass

Minimum Temperature

N/A -30 ºC-22 ºF

Maximum Temperature

N/A 100 ºC212 ºF

Collapse Rating

N/A 20 bar

Beta Rating

N/A β6 > 1000

Stat-Free

N/A No

Efficiency

N/A 99.9 %

BUn

N/A EA

Division

N/A HYDRAULIC AND LUBE FILTERS

Product Group Family

N/A ELEMENTS-BETTERFIT

Product

N/A BETAFIT ELEMENTS

Dimensions

Outside Diameter

N/A 6 in152 mm

Inside Diameter

N/A 97 mm3.819 in

Length

N/A 36.6 in930 mm