Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Thread |
Switching Type |
Medium |
Maximum Torque |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 2701891 | N/A VMF0.8G.0/3 | N/A Electrical Switch | N/A 0.8 bar11 psi | N/A 1/8 in. NPT | N/A N/O - SPDT | N/A Mineral Oil or Water Based Fluids | N/A 11 lb·ft15 N·m | |
| 2700329 | N/A VMF1.4G.0/3 | N/A Electrical Switch | N/A 1 bar15 psi | N/A 1/8 in. NPT | N/A N/O - SPDT | N/A Mineral Oil or Water Based Fluids | N/A 11 lb·ft15 N·m | |
| 2069725 | N/A VMF1.7G.0 | N/A | N/A 1 bar15 psi | N/A G 1/8 | N/A | N/A Mineral Oil or Water Based Fluids | N/A 11 lb·ft15 N·m | |
| 2070450 | N/A VMF1.7G.0/3 | N/A Electrical Switch | N/A 1 bar15 psi | N/A 1/8 in. NPT | N/A N/O - SPDT | N/A Mineral Oil or Water Based Fluids | N/A 11 lb·ft15 N·m | |
| 2099279 | N/A VMF2.7G.0/-3 | N/A Electrical Switch | N/A 2 bar29 psi | N/A 1/8 in. NPT | N/A N/O - SPDT | N/A Mineral Oil or Water Based Fluids | N/A 11 lb·ft15 N·m | |
| 2074888 | N/A VMF2G.0/3 | N/A Electrical Switch | N/A 2 bar29 psi | N/A 1/8 in. NPT | N/A N/O - SPDT | N/A Mineral Oil or Water Based Fluids | N/A 11 lb·ft15 N·m |