Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Thread |
Switching Type |
Medium |
Maximum Torque |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 2074136 | N/A VMF2LE.0/3 | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 2 bar29 psi | N/A G 1/8 | N/A N/C or N/O Contacts, Reed contacts (Change-over contacts) | N/A Mineral Oil or Water Based Fluids | N/A 11 lb·ft15 N·m | |
| 2079537 | N/A VMF2LE.0/3V | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 2 bar29 psi | N/A G 1/8 | N/A N/C or N/O Contacts, Reed contacts (Change-over contacts) | N/A Mineral Oil or Water Based Fluids | N/A 11 lb·ft15 N·m | |
| 307858 | N/A VMF2LE.1 | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 2 bar29 psi | N/A G 1/8 | N/A N/C or N/O Contacts, Reed contacts (Change-over contacts) | N/A Mineral Oil or Water Based Fluids | N/A 11 lb·ft15 N·m | |
| 1281802 | N/A VMF2LE.1/-30C | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 2 bar29 psi | N/A G 1/8 | N/A N/C or N/O Contacts, Reed contacts (Change-over contacts) | N/A Mineral Oil or Water Based Fluids | N/A 11 lb·ft15 N·m | |
| 1294926 | N/A VMF2LE.1/-V | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 2 bar29 psi | N/A G 1/8 | N/A N/C or N/O Contacts, Reed contacts (Change-over contacts) | N/A Mineral Oil or Water Based Fluids | N/A 11 lb·ft15 N·m | |
| 1287489 | N/A VR1.8LE.1/-03279786 | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 1.8 bar26 psi | N/A G 1/8 | N/A N/C or N/O Contacts, Reed contacts (Change-over contacts) | N/A Mineral Oil or Water Based Fluids | N/A 11 lb·ft15 N·m | |
| 304528 | N/A VR2LE.0/V | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 2 bar29 psi | N/A G 1/8 | N/A N/C or N/O Contacts, Reed contacts (Change-over contacts) | N/A Mineral Oil or Water Based Fluids | N/A 11 lb·ft15 N·m | |
| 304521 | N/A VR2LE.1 | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 2 bar29 psi | N/A G 1/8 | N/A N/C or N/O Contacts, Reed contacts (Change-over contacts) | N/A Mineral Oil or Water Based Fluids | N/A 11 lb·ft15 N·m | |
| 1267121 | N/A VR2LE.1/30C | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 2 bar29 psi | N/A G 1/8 | N/A N/C or N/O Contacts, Reed contacts (Change-over contacts) | N/A Mineral Oil or Water Based Fluids | N/A 11 lb·ft15 N·m | |
| 1265795 | N/A VR5LE.0/V | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 5 bar72 psi | N/A G 1/8 | N/A N/C or N/O Contacts, Reed contacts (Change-over contacts) | N/A Mineral Oil or Water Based Fluids | N/A 11 lb·ft15 N·m | |
| 317896 | N/A VR5LE.1 | N/A Visual (Red Pin) & Electrical Switch (100% Activation) | N/A 5 bar72 psi | N/A G 1/8 | N/A N/C or N/O Contacts, Reed contacts (Change-over contacts) | N/A Mineral Oil or Water Based Fluids | N/A 11 lb·ft15 N·m |