The AC-M series with DC motor has been specially designed for mobile applications where high performance is required combined with compact design and easy installation. 

AC-M Image
Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Heat Removed

Flow [Min]

Flow [Max]

Core Products

7705875 N/A AC-M 3 2.5 12V HB S IBP2 TS140 N/A 10.4 to 13.9 hp N/A 2.5 gpm N/A 55.5 gpm
7705879 N/A AC-M 3 2.5 12V HB S IBT45-3 N/A 10.4 to 13.9 hp N/A 2.5 gpm N/A 55.5 gpm
7705883 N/A AC-M 3 2.5 12V HB S IBT45-3 TS140 N/A 10.4 to 13.9 hp N/A 2.5 gpm N/A 55.5 gpm
7705377 N/A AC-M 3 2.5 12V PC S N/A 12.6 to 18.1 hp N/A 2.5 gpm N/A 55.5 gpm
7705857 N/A AC-M 3 2.5 12V PC S TS140 N/A 12.6 to 18.1 hp N/A 2.5 gpm N/A 55.5 gpm
7705858 N/A AC-M 3 2.5 12V PC S IBP2 N/A 12.6 to 18.1 hp N/A 2.5 gpm N/A 55.5 gpm
7705861 N/A AC-M 3 2.5 12V PC S IBP2 TS140 N/A 12.6 to 18.1 hp N/A 2.5 gpm N/A 55.5 gpm
7705865 N/A AC-M 3 2.5 12V PC S IBT45-3 N/A 12.6 to 18.1 hp N/A 2.5 gpm N/A 55.5 gpm
7705869 N/A AC-M 3 2.5 12V PC S IBT45-3 TS140 N/A 12.6 to 18.1 hp N/A 2.5 gpm N/A 55.5 gpm
7705981 N/A AC-M 3 2.5 24V HB S N/A 10.4 to 13.9 hp N/A 2.5 gpm N/A 55.5 gpm
7705983 N/A AC-M 3 2.5 24V HB S TS140 N/A 10.4 to 13.9 hp N/A 2.5 gpm N/A 55.5 gpm
7705984 N/A AC-M 3 2.5 24V HB S IBP2 N/A 10.4 to 13.9 hp N/A 2.5 gpm N/A 55.5 gpm
7705987 N/A AC-M 3 2.5 24V HB S IBP2 TS140 N/A 10.4 to 13.9 hp N/A 2.5 gpm N/A 55.5 gpm
7705991 N/A AC-M 3 2.5 24V HB S IBT45-3 N/A 10.4 to 13.9 hp N/A 2.5 gpm N/A 55.5 gpm
7705995 N/A AC-M 3 2.5 24V HB S IBT45-3 TS140 N/A 10.4 to 13.9 hp N/A 2.5 gpm N/A 55.5 gpm
7705968 N/A AC-M 3 2.5 24V PC S N/A 12.6 to 18.1 hp N/A 2.5 gpm N/A 55.5 gpm
7705970 N/A AC-M 3 2.5 24V PC S TS140 N/A 12.6 to 18.1 hp N/A 2.5 gpm N/A 55.5 gpm
7705971 N/A AC-M 3 2.5 24V PC S IBP2 N/A 12.6 to 18.1 hp N/A 2.5 gpm N/A 55.5 gpm
7705974 N/A AC-M 3 2.5 24V PC S IBP2 TS140 N/A 12.6 to 18.1 hp N/A 2.5 gpm N/A 55.5 gpm
7705976 N/A AC-M 3 2.5 24V PC S IBT45-3 N/A 12.6 to 18.1 hp N/A 2.5 gpm N/A 55.5 gpm
7705980 N/A AC-M 3 2.5 24V PC S IBT45-3 TS140 N/A 12.6 to 18.1 hp N/A 2.5 gpm N/A 55.5 gpm
7705366 N/A AC-M 4 2.5 12V HB S N/A 12.4 to 16.9 hp N/A 2.5 gpm N/A 55.5 gpm
7705899 N/A AC-M 4 2.5 12V HB S TS140 N/A 12.4 to 16.9 hp N/A 2.5 gpm N/A 55.5 gpm
7705900 N/A AC-M 4 2.5 12V HB S IBP2 N/A 12.4 to 16.9 hp N/A 2.5 gpm N/A 55.5 gpm
7705903 N/A AC-M 4 2.5 12V HB S IBP2 TS140 N/A 12.4 to 16.9 hp N/A 2.5 gpm N/A 55.5 gpm
Unit of Measure
1 2 3 4 5 »