ELH Series Hydraulic Fan Drive Air Cooled Oil Coolers for Mobile Applications

These ELH coolers use a combination of high performance cooling elements combined with a high capacity hydraulic fan drive to give long, trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required.

CoolingSys-ELH.jpg
Unit of Measure
1 2 3 

Material ID

Model Code Description

Heat Removed

Flow [Min]

Flow [Max]

Core Products

2592637 N/A ELH 4 1.5 H14 S N/A 16 to 40 hp N/A 7 gpm N/A 66 gpm
2593677 N/A ELH 4 1.5 H14 S IBP-3 N/A 16 to 40 hp N/A 7 gpm N/A 66 gpm
2592638 N/A ELH 4 1.5 H22 S N/A 16 to 40 hp N/A 7 gpm N/A 66 gpm
2593733 N/A ELH 4 1.5 H22 S IBT45-2 N/A 16 to 40 hp N/A 7 gpm N/A 66 gpm
2592636 N/A ELH 4 1.5 H6.3 S N/A 16 to 40 hp N/A 7 gpm N/A 66 gpm
2593657 N/A ELH 4 1.5 H6.3 S IBP-3 N/A 16 to 40 hp N/A 7 gpm N/A 66 gpm
2593717 N/A ELH 4 1.5 H6.3 S IBT45-2 N/A 16 to 40 hp N/A 7 gpm N/A 66 gpm
2596093 N/A ELH 4 1.5 H6.3 S IBT45-3 N/A 16 to 40 hp N/A 7 gpm N/A 66 gpm
2592640 N/A ELH 5 1.5 H14 S N/A 19 to 49 hp N/A 7 gpm N/A 66 gpm
2593679 N/A ELH 5 1.5 H14 S IBP-3 N/A 19 to 49 hp N/A 7 gpm N/A 66 gpm
2593724 N/A ELH 5 1.5 H14 S IBT45-2 N/A 19 to 49 hp N/A 7 gpm N/A 66 gpm
2592641 N/A ELH 5 1.5 H22 S N/A 19 to 49 hp N/A 7 gpm N/A 66 gpm
2593700 N/A ELH 5 1.5 H22 S IBP-3 N/A 19 to 49 hp N/A 7 gpm N/A 66 gpm
2593734 N/A ELH 5 1.5 H22 S IBT45-2 N/A 19 to 49 hp N/A 7 gpm N/A 66 gpm
2592639 N/A ELH 5 1.5 H6.3 S N/A 19 to 49 hp N/A 7 gpm N/A 66 gpm
2593659 N/A ELH 5 1.5 H6.3 S IBP-3 N/A 19 to 49 hp N/A 7 gpm N/A 66 gpm
2593718 N/A ELH 5 1.5 H6.3 S IBT45-2 N/A 19 to 49 hp N/A 7 gpm N/A 66 gpm
2596372 N/A ELH 5 1.5 H6.3 S IBT45-3 N/A 19 to 49 hp N/A 7 gpm N/A 66 gpm
2593681 N/A ELH 6 1.5 H14 S IBP3 N/A 24 to 66 hp N/A 7 gpm N/A 66 gpm
2593725 N/A ELH 6 1.5 H14 S IBT45-2 N/A 24 to 66 hp N/A 7 gpm N/A 66 gpm
2592644 N/A ELH 6 1.5 H22 S N/A 24 to 66 hp N/A 7 gpm N/A 66 gpm
2593702 N/A ELH 6 1.5 H22 S IBP-3 N/A 24 to 66 hp N/A 7 gpm N/A 66 gpm
2593735 N/A ELH 6 1.5 H22 S IBT45-2 N/A 24 to 66 hp N/A 7 gpm N/A 66 gpm
2592646 N/A ELH 8 1.5 H14 S N/A 32 to 104 hp N/A 7 gpm N/A 79 gpm
2593685 N/A ELH 8 1.5 H14 S IBP-3 N/A 32 to 104 hp N/A 7 gpm N/A 79 gpm
Unit of Measure
1 2 3