2063640
|
Model Code Description
N/A HRBGS 0A A 10 ST M
|
Number of Tubes
N/A 1
|
Metal Components Material
N/A 304 Stainless Steel
|
Tube O.D.
N/A 1/4 in3/8 in
|
Bore Diameter D1
N/A 0.394 in10 mm
|
443404
|
Model Code Description
N/A HRBGS 0A A 12 A4 M
|
Number of Tubes
N/A 1
|
Metal Components Material
N/A Carbon Steel
|
Tube O.D.
N/A 1/4 in3/8 in
|
Bore Diameter D1
N/A 12 mm
|
444871
|
Model Code Description
N/A HRBGS 0A A 12.7 ST M
|
Number of Tubes
N/A 1
|
Metal Components Material
N/A 304 Stainless Steel
|
Tube O.D.
N/A 1/4 in3/8 in
|
Bore Diameter D1
N/A 0.5 in12.7 mm
|
2063638
|
Model Code Description
N/A HRBGS 0A A 6.4 ST M
|
Number of Tubes
N/A 1
|
Metal Components Material
N/A 304 Stainless Steel
|
Tube O.D.
N/A 1/4 in3/8 in
|
Bore Diameter D1
N/A 0.25 in6.4 mm
|
2065064
|
Model Code Description
N/A HRBGS 0A A 8 ST M
|
Number of Tubes
N/A 1
|
Metal Components Material
N/A 304 Stainless Steel
|
Tube O.D.
N/A 1/4 in3/8 in
|
Bore Diameter D1
N/A 8 mm
|
2063639
|
Model Code Description
N/A HRBGS 0A A 9.5 ST M
|
Number of Tubes
N/A 1
|
Metal Components Material
N/A 304 Stainless Steel
|
Tube O.D.
N/A 1/4 in3/8 in
|
Bore Diameter D1
N/A 0.375 in9.5 mm
|
442768
|
Model Code Description
N/A HRBGS 0A A1 10 A4
|
Number of Tubes
N/A 1
|
Metal Components Material
N/A Carbon Steel
|
Tube O.D.
N/A 1/4 in3/8 in
|
Bore Diameter D1
N/A 0.394 in10 mm
|
442769
|
Model Code Description
N/A HRBGS 0A A1 12 A4
|
Number of Tubes
N/A 1
|
Metal Components Material
N/A Carbon Steel
|
Tube O.D.
N/A 1/4 in3/8 in
|
Bore Diameter D1
N/A 12 mm
|
442767
|
Model Code Description
N/A HRBGS 0A A1 6 A4
|
Number of Tubes
N/A 1
|
Metal Components Material
N/A Carbon Steel
|
Tube O.D.
N/A 1/4 in3/8 in
|
Bore Diameter D1
N/A 6 mm
|
3280090
|
Model Code Description
N/A HRBGS 0A AP ST M BL VS
|
Number of Tubes
N/A 1
|
Metal Components Material
N/A 304 Stainless Steel
|
Tube O.D.
N/A 1/4 in3/8 in
|
Bore Diameter D1 N/A
|
3279808
|
Model Code Description
N/A HRBGS 0A AP/HUE 18 A2
|
Number of Tubes
N/A 1
|
Metal Components Material
N/A Carbon Steel
|
Tube O.D.
N/A 1/4 in3/8 in
|
Bore Diameter D1
N/A 18 mm
|
263786
|
Model Code Description
N/A HRBGS 0A BUE A4
|
Number of Tubes
N/A 1
|
Metal Components Material
N/A Carbon Steel
|
Tube O.D.
N/A 1/4 in3/8 in
|
Bore Diameter D1 N/A
|
3187439
|
Model Code Description
N/A HRBGS 0A BUE AL
|
Number of Tubes
N/A 1
|
Metal Components Material
N/A Carbon Steel
|
Tube O.D.
N/A 1/4 in3/8 in
|
Bore Diameter D1 N/A
|
263306
|
Model Code Description
N/A HRBGS 0A BUE ST ZN
|
Number of Tubes
N/A 1
|
Metal Components Material
N/A 304 Stainless Steel
|
Tube O.D.
N/A 1/4 in3/8 in
|
Bore Diameter D1 N/A
|
263296
|
Model Code Description
N/A HRBGS 0A GT 10 TPE73
|
Number of Tubes
N/A 1
|
Metal Components Material
N/A Carbon Steel
|
Tube O.D.
N/A 1/4 in3/8 in
|
Bore Diameter D1
N/A 0.394 in10 mm
|
263297
|
Model Code Description
N/A HRBGS 0A GT 12 TPE73
|
Number of Tubes
N/A 1
|
Metal Components Material
N/A Carbon Steel
|
Tube O.D.
N/A 1/4 in3/8 in
|
Bore Diameter D1
N/A 12 mm
|
263515
|
Model Code Description
N/A HRBGS 0A GT 6 TPE73
|
Number of Tubes
N/A 1
|
Metal Components Material
N/A Carbon Steel
|
Tube O.D.
N/A 1/4 in3/8 in
|
Bore Diameter D1
N/A 6 mm
|
263826
|
Model Code Description
N/A HRBGS 0A GT 8 TPE73
|
Number of Tubes
N/A 1
|
Metal Components Material
N/A Carbon Steel
|
Tube O.D.
N/A 1/4 in3/8 in
|
Bore Diameter D1
N/A 8 mm
|
268170
|
Model Code Description
N/A HRBGS 0A GT 9.5 TPE73
|
Number of Tubes
N/A 1
|
Metal Components Material
N/A Carbon Steel
|
Tube O.D.
N/A 1/4 in3/8 in
|
Bore Diameter D1
N/A 0.375 in9.5 mm
|
3200736
|
Model Code Description
N/A HRBGS 0A GT/HUE18 10 TPE A4
|
Number of Tubes
N/A 1
|
Metal Components Material
N/A Carbon Steel
|
Tube O.D.
N/A 1/4 in3/8 in
|
Bore Diameter D1
N/A 0.394 in10 mm
|
3200737
|
Model Code Description
N/A HRBGS 0A GT/HUE18 12 TPE A4
|
Number of Tubes
N/A 1
|
Metal Components Material
N/A Carbon Steel
|
Tube O.D.
N/A 1/4 in3/8 in
|
Bore Diameter D1
N/A 12 mm
|
3200735
|
Model Code Description
N/A HRBGS 0A GT/HUE18 6 TPE A4
|
Number of Tubes
N/A 1
|
Metal Components Material
N/A Carbon Steel
|
Tube O.D.
N/A 1/4 in3/8 in
|
Bore Diameter D1
N/A 6 mm
|
263418
|
Model Code Description
N/A HRBGS 0A/1 HUE 11.5 ST ZN
|
Number of Tubes
N/A 1 2
|
Metal Components Material
N/A 304 Stainless Steel
|
Tube O.D.
N/A 1/4 in3/8 in1/2 in
|
Bore Diameter D1
N/A 11.5 mm
|
264831
|
Model Code Description
N/A HRBGS 0A/1 HUE 18 A4
|
Number of Tubes
N/A 1 2
|
Metal Components Material
N/A Carbon Steel
|
Tube O.D.
N/A 1/4 in3/8 in1/2 in
|
Bore Diameter D1
N/A 18 mm
|
263310
|
Model Code Description
N/A HRBGS 0A/1 HUE 18 ST ZN
|
Number of Tubes
N/A 1 2
|
Metal Components Material
N/A 304 Stainless Steel
|
Tube O.D.
N/A 1/4 in3/8 in1/2 in
|
Bore Diameter D1
N/A 18 mm
|