2072678
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 1 L 21.3 PP ST ZN
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 0.84 in21.3 mm
|
Dimension D1
N/A M10
|
2065159
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 10 L 139.7 PP ST ZN
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 5.5 in139.7 mm
|
Dimension D1
N/A M16
|
2061708
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 10 L 139.7 PP ST ZN BAG-N-MARK
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 5.5 in139.7 mm
|
Dimension D1
N/A M16
|
2065160
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 11 L 159 PP ST ZN
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 6.63 in168.3 mm
|
Dimension D1
N/A M16
|
2065161
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 11 L 168.3 PP ST ZN
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 6.63 in168.3 mm
|
Dimension D1
N/A M16
|
2061709
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 11 L 168.3 PP ST ZN BAG-N-MARK
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 6.63 in168.3 mm
|
Dimension D1
N/A M16
|
2065162
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 13 L 219.1 PP ST ZN
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 8.63 in219.1 mm
|
Dimension D1
N/A M20
|
2061710
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 13 L 219.1 PP ST ZN BAG-N-MARK
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 8.63 in219.1 mm
|
Dimension D1
N/A M20
|
2065163
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 14 L 273 PP ST ZN
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 10.75 in273 mm
|
Dimension D1
N/A M20
|
2061711
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 14 L 273 PP ST ZN BAG-N-MARK
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 10.75 in273 mm
|
Dimension D1
N/A M20
|
2068318
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 17 L 406.4 PP ST ZN
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 16 in406.4 mm
|
Dimension D1
N/A M24
|
2065150
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 2 L 26.9 PP ST ZN
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 1.06 in26.9 mm
|
Dimension D1
N/A M10
|
2061700
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 2 L 26.9 PP ST ZN BAG-N-MARK
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 1.06 in26.9 mm
|
Dimension D1
N/A M10
|
431656
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 20 L 609 PP ST ZN
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 23.98 in609 mm
|
Dimension D1
N/A M30
|
2065151
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 3 L 33.7 PP ST ZN
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 1.33 in33.7 mm
|
Dimension D1
N/A M10
|
2061701
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 3 L 33.7 PP ST ZN BAG-N-MARK
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 1.33 in33.7 mm
|
Dimension D1
N/A M10
|
2065152
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 4 L 42.4 PP ST ZN
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 1.67 in42.4 mm
|
Dimension D1
N/A M10
|
2061702
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 4 L 42.4 PP ST ZN BAG-N-MARK
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 1.67 in42.4 mm
|
Dimension D1
N/A M10
|
2065153
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 5 L 48.3 PP ST ZN
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 1.9 in48.3 mm
|
Dimension D1
N/A M10
|
2061703
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 5 L 48.3 PP ST ZN BAG-N-MARK
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 1.9 in48.3 mm
|
Dimension D1
N/A M10
|
2065154
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 6 L 60.3 PP ST ZN
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 2.37 in60.3 mm
|
Dimension D1
N/A M12
|
2061704
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 6 L 60.3 PP ST ZN BAG-N-MARK
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 2.37 in60.3 mm
|
Dimension D1
N/A M12
|
2065155
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 7 L 76.1 PP ST ZN
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 3 in76.1 mm
|
Dimension D1
N/A M12
|
2061705
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 7 L 76.1 PP ST ZN BAG-N-MARK
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 3 in76.1 mm
|
Dimension D1
N/A M12
|
2065156
|
Type
N/A U-Bolt Clamps
|
Model Code Description
N/A HRRBS 8 L 88.9 PP ST ZN
|
Material Finish
N/A Zinc Plated
|
Clamp Size
N/A 3 1/2 in88.9 mm
|
Dimension D1
N/A M12
|