3738926
|
Model Code Description
N/A HRSGBLPU 40 B1HB 233 ST G3
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min] N/A
|
Type Number
N/A 233
|
4145482
|
Model Code Description
N/A HRSGBLPU 40 B1HB 233 ST G3 B1=100
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min] N/A
|
Type Number
N/A 233
|
3613722
|
Model Code Description
N/A HRSGBLPU 40 B1HB 261 ST G3
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min] N/A
|
Type Number
N/A 261
|
3738932
|
Model Code Description
N/A HRSGBLPU 40 G3HB 236 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min] N/A
|
Type Number
N/A 236
|
3614067
|
Model Code Description
N/A HRSGBLPU 40 G3HB 254 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min] N/A
|
Type Number
N/A 254
|
3614070
|
Model Code Description
N/A HRSGBLPU 40 G3HB 365 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min] N/A
|
Type Number
N/A 365
|
3065006
|
Model Code Description
N/A HRSGKSM 1 R 146-154/151 ST
|
Clamping Band Material N/A
|
Profile Material N/A
|
Diameter [Min] N/A
|
Type Number N/A
|
3148290
|
Model Code Description
N/A HRSGKSM 3 R 274-285/282 ST
|
Clamping Band Material N/A
|
Profile Material N/A
|
Diameter [Min] N/A
|
Type Number N/A
|
3093376
|
Model Code Description
N/A HRSGKSM 3 R 300-311/308 ST MONT
|
Clamping Band Material N/A
|
Profile Material N/A
|
Diameter [Min] N/A
|
Type Number N/A
|
3148289
|
Model Code Description
N/A HRSGKSM 3 R 313-324/321 ST
|
Clamping Band Material N/A
|
Profile Material N/A
|
Diameter [Min] N/A
|
Type Number N/A
|