3180399
|
Model Code Description
N/A HRSGBLPU 30 B1 80 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 3.8 in96 mm
|
Type Number
N/A 80
|
3141746
|
Model Code Description
N/A HRSGBLPU 30 B1 98 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 4.6 in117 mm
|
Type Number
N/A 98
|
3122144
|
Model Code Description
N/A HRSGBLPU 30 B1 107 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 5 in127 mm
|
Type Number
N/A 107
|
3073759
|
Model Code Description
N/A HRSGBLPU 30 B1 116 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 5.4 in138 mm
|
Type Number
N/A 116
|
444925
|
Model Code Description
N/A HRSGBLPU 30 B1 125 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 5.8 in147 mm
|
Type Number
N/A 125
|
443632
|
Model Code Description
N/A HRSGBLPU 30 B1 134 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 6.3 in161 mm
|
Type Number
N/A 134
|
3792549
|
Model Code Description
N/A HRSGBLPU 30 G1 134 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 6.3 in161 mm
|
Type Number
N/A 134
|
3890857
|
Model Code Description
N/A HRSGBLPU 30 G1 143 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 6.7 in171 mm
|
Type Number
N/A 143
|
3045950
|
Model Code Description
N/A HRSGBLPU 30 B1 143 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 6.7 in171 mm
|
Type Number
N/A 143
|
444186
|
Model Code Description
N/A HRSGBLPU 30 B1 152 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 7.1 in181 mm
|
Type Number
N/A 152
|
444775
|
Model Code Description
N/A HRSGBLPU 30 B1 165 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 7.8 in198 mm
|
Type Number
N/A 165
|
444279
|
Model Code Description
N/A HRSGBLPU 30 A1 165 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 7.8 in198 mm
|
Type Number
N/A 165
|
3728741
|
Model Code Description
N/A HRSGBLPU 30 A1HB 178 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 8.4 in214 mm
|
Type Number
N/A 178
|
444895
|
Model Code Description
N/A HRSGBLPU 30 B1 178 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 8.4 in214 mm
|
Type Number
N/A 178
|
443867
|
Model Code Description
N/A HRSGBLPU 30 B1 191 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 9 in229 mm
|
Type Number
N/A 191
|
444121
|
Model Code Description
N/A HRSGBLPU 30 B1 204 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 9.6 in245 mm
|
Type Number
N/A 204
|
443889
|
Model Code Description
N/A HRSGBLPU 30 B1 217 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 10.3 in261 mm
|
Type Number
N/A 217
|
3136637
|
Model Code Description
N/A HRSGBLPU 30 B1 230 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 10.9 in276 mm
|
Type Number
N/A 230
|
443635
|
Model Code Description
N/A HRSGBLPU 30 B1 243 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 11.5 in292 mm
|
Type Number
N/A 243
|
3781530
|
Model Code Description
N/A HRSGBLPU 30 B1 250 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 11.9 in301 mm
|
Type Number
N/A 250
|
3001824
|
Model Code Description
N/A HRSGBLPU 30 B1 256 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 12.1 in308 mm
|
Type Number
N/A 256
|
3952512
|
Model Code Description
N/A HRSGBLPU 30 B1 269 A2
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 12.8 in326 mm
|
Type Number
N/A 269
|
444183
|
Model Code Description
N/A HRSGBLPU 30 B1 269 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 12.8 in326 mm
|
Type Number
N/A 269
|
444066
|
Model Code Description
N/A HRSGBLPU 30 B1 282 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 13.3 in337 mm
|
Type Number
N/A 282
|
444067
|
Model Code Description
N/A HRSGBLPU 30 B1 295 ST
|
Clamping Band Material
N/A Stainless Steel
|
Profile Material
N/A EPDM
|
Diameter [Min]
N/A 14 in356 mm
|
Type Number
N/A 295
|