Cylindrical Straps
Band Straps
The HRGKS is a clamp designed to mount cylindrical components. It is similar to the HYDAC HYRAC clamp, which is designed for accumulators, with some additional benefits that make it more practical for non-accumulator applications.
Part Number |
Model Code Description |
Diameter [Min] |
Diameter [Max] |
Base Length |
Bolt Hole Distance |
Core Products |
|---|---|---|---|---|---|---|
| 444400 | Model Code Description N/A HRGKSM 2 R 163-171/169 ST | Diameter [Min] N/A 6.4 in163 mm | Diameter [Max] N/A 6.7 in171 mm | Base Length N/A 9.3 in236 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 444988 | Model Code Description N/A HRGKSM 2 R 167-175/173 F1 A2 | Diameter [Min] N/A 6.6 in168 mm | Diameter [Max] N/A 6.9 in175 mm | Base Length N/A 9.3 in236 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 444401 | Model Code Description N/A HRGKSM 2 R 167-175/173 ST | Diameter [Min] N/A 6.6 in168 mm | Diameter [Max] N/A 6.9 in175 mm | Base Length N/A 9.3 in236 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 444467 | Model Code Description N/A HRGKSM 2 R 181-192/187 ST | Diameter [Min] N/A 7.1 in181 mm | Diameter [Max] N/A 7.4 in189 mm | Base Length N/A 9.3 in236 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 444403 | Model Code Description N/A HRGKSM 2 R 186-194/192 ST | Diameter [Min] N/A 7.3 in186 mm | Diameter [Max] N/A 7.6 in194 mm | Base Length N/A 9.3 in236 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 3091233 | Model Code Description N/A HRGKSM 2 R 190-198/196 ST | Diameter [Min] N/A 7.5 in190 mm | Diameter [Max] N/A 7.8 in198 mm | Base Length N/A 9.3 in236 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 444433 | Model Code Description N/A HRGKSM 2 R 199-207/205 ST | Diameter [Min] N/A 7.8 in198 mm | Diameter [Max] N/A 8.1 in205 mm | Base Length N/A 9.3 in236 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 3132903 | Model Code Description N/A HRGKSM 2 R 208-216/214 ST | Diameter [Min] N/A 8.2 in208 mm | Diameter [Max] N/A 8.5 in216 mm | Base Length N/A 9.3 in236 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 3001691 | Model Code Description N/A HRGKSM 2 R 217-225/223 ST | Diameter [Min] N/A 8.5 in216 mm | Diameter [Max] N/A 8.9 in226 mm | Base Length N/A 9.3 in236 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 3001914 | Model Code Description N/A HRGKSM 2 R 226-234/231 ST | Diameter [Min] N/A 8.9 in226 mm | Diameter [Max] N/A 9.2 in234 mm | Base Length N/A 9.3 in236 mm | Bolt Hole Distance N/A 3.35 in85 mm | Core Products |
| 444379 | Model Code Description N/A HRGKSM 3 R 235-246/243 ST | Diameter [Min] N/A 9.3 in236 mm | Diameter [Max] N/A 9.7 in246 mm | Base Length N/A 11.81 in300 mm | Bolt Hole Distance N/A 5.98 in152 mm | Core Products |
| 3104394 | Model Code Description N/A HRGKSM 3 R 238/243 ST o.PE | Diameter [Min] N/A 9.3 in236 mm | Diameter [Max] N/A 9.7 in246 mm | Base Length N/A 11.81 in300 mm | Bolt Hole Distance N/A 5.98 in152 mm | Core Products |
| 444410 | Model Code Description N/A HRGKSM 3 R 248-259/256 ST | Diameter [Min] N/A 9.8 in249 mm | Diameter [Max] N/A 10.2 in259 mm | Base Length N/A 11.81 in300 mm | Bolt Hole Distance N/A 5.98 in152 mm | Core Products |
| 444917 | Model Code Description N/A HRGKSM 3 R 261-272/269 ST | Diameter [Min] N/A 10.3 in261 mm | Diameter [Max] N/A 10.7 in272 mm | Base Length N/A 11.81 in300 mm | Bolt Hole Distance N/A 5.98 in152 mm | Core Products |
| 444835 | Model Code Description N/A HRGKSM 3 R 268-279/276 ST | Diameter [Min] N/A | Diameter [Max] N/A 11 in279 mm | Base Length N/A | Bolt Hole Distance N/A | Core Products |
| 444585 | Model Code Description N/A HRGKSM 3 R 274-285/282 ST | Diameter [Min] N/A 10.7 in272 mm | Diameter [Max] N/A 11.2 in284 mm | Base Length N/A 11.81 in300 mm | Bolt Hole Distance N/A 5.98 in152 mm | Core Products |
| 444826 | Model Code Description N/A HRGKSM 3 R 287-298/295 ST | Diameter [Min] N/A 11.3 in287 mm | Diameter [Max] N/A 11.7 in298 mm | Base Length N/A 11.81 in300 mm | Bolt Hole Distance N/A 5.98 in152 mm | Core Products |
| 3083992 | Model Code Description N/A HRGKSM 3 R 293-304/301 ST | Diameter [Min] N/A | Diameter [Max] N/A 12 in304 mm | Base Length N/A | Bolt Hole Distance N/A | Core Products |
| 444411 | Model Code Description N/A HRGKSM 3 R 300-311/308 ST | Diameter [Min] N/A 11.8 in300 mm | Diameter [Max] N/A 12.2 in311 mm | Base Length N/A 11.81 in300 mm | Bolt Hole Distance N/A 5.98 in152 mm | Core Products |
| 444819 | Model Code Description N/A HRGKSM 3 R 313-324/321 ST | Diameter [Min] N/A 12.3 in313 mm | Diameter [Max] N/A 12.6 in319 mm | Base Length N/A 11.81 in300 mm | Bolt Hole Distance N/A 5.98 in152 mm | Core Products |
| 444923 | Model Code Description N/A HRGKSM 3 R 326-337/334 ST | Diameter [Min] N/A 12.8 in326 mm | Diameter [Max] N/A 13.3 in337 mm | Base Length N/A 11.81 in300 mm | Bolt Hole Distance N/A 5.98 in152 mm | Core Products |
| 3025962 | Model Code Description N/A HRGKSM 4 R 339-350/347 ST | Diameter [Min] N/A 13.3 in337 mm | Diameter [Max] N/A 13.8 in350 mm | Base Length N/A 15.75 in400 mm | Bolt Hole Distance N/A 5.98 in152 mm | Core Products |
| 3066064 | Model Code Description N/A HRGKSM 4 R 343-354/351 ST | Diameter [Min] N/A | Diameter [Max] N/A 14 in356 mm | Base Length N/A | Bolt Hole Distance N/A | Core Products |
| 444795 | Model Code Description N/A HRGKSM 4 R 352-363/360 ST | Diameter [Min] N/A 13.9 in352 mm | Diameter [Max] N/A 14.3 in363 mm | Base Length N/A 15.75 in400 mm | Bolt Hole Distance N/A 5.98 in152 mm | Core Products |
| 444760 | Model Code Description N/A HRGKSM 4 R 378-389/386 ST | Diameter [Min] N/A 14.9 in378 mm | Diameter [Max] N/A 15.3 in388 mm | Base Length N/A 15.75 in400 mm | Bolt Hole Distance N/A 5.98 in152 mm | Core Products |