COMPANY HEADER

The HRGKS is a clamp designed to mount cylindrical components. It is similar to the HYDAC HYRAC clamp, which is designed for accumulators, with some additional benefits that make it more practical for non-accumulator applications.

26 - 50 of 68 | Results Per Page | View | Unit of Measure
1 2 3 

Part Number

Model Code Description

Diameter [Min]

Diameter [Max]

Base Length

Bolt Hole Distance

Core Products

N/A HRGKSM 2 R 163-171/169 ST N/A 6.4 in163 mm N/A 6.7 in171 mm N/A 9.3 in236 mm N/A 3.35 in85 mm
N/A HRGKSM 2 R 167-175/173 F1 A2 N/A 6.6 in168 mm N/A 6.9 in175 mm N/A 9.3 in236 mm N/A 3.35 in85 mm
N/A HRGKSM 2 R 167-175/173 ST N/A 6.6 in168 mm N/A 6.9 in175 mm N/A 9.3 in236 mm N/A 3.35 in85 mm
N/A HRGKSM 2 R 181-192/187 ST N/A 7.1 in181 mm N/A 7.4 in189 mm N/A 9.3 in236 mm N/A 3.35 in85 mm
N/A HRGKSM 2 R 186-194/192 ST N/A 7.3 in186 mm N/A 7.6 in194 mm N/A 9.3 in236 mm N/A 3.35 in85 mm
N/A HRGKSM 2 R 190-198/196 ST N/A 7.5 in190 mm N/A 7.8 in198 mm N/A 9.3 in236 mm N/A 3.35 in85 mm
N/A HRGKSM 2 R 199-207/205 ST N/A 7.8 in198 mm N/A 8.1 in205 mm N/A 9.3 in236 mm N/A 3.35 in85 mm
N/A HRGKSM 2 R 208-216/214 ST N/A 8.2 in208 mm N/A 8.5 in216 mm N/A 9.3 in236 mm N/A 3.35 in85 mm
N/A HRGKSM 2 R 217-225/223 ST N/A 8.5 in216 mm N/A 8.9 in226 mm N/A 9.3 in236 mm N/A 3.35 in85 mm
N/A HRGKSM 2 R 226-234/231 ST N/A 8.9 in226 mm N/A 9.2 in234 mm N/A 9.3 in236 mm N/A 3.35 in85 mm
N/A HRGKSM 3 R 235-246/243 ST N/A 9.3 in236 mm N/A 9.7 in246 mm N/A 11.81 in300 mm N/A 5.98 in152 mm
N/A HRGKSM 3 R 238/243 ST o.PE N/A 9.3 in236 mm N/A 9.7 in246 mm N/A 11.81 in300 mm N/A 5.98 in152 mm
N/A HRGKSM 3 R 248-259/256 ST N/A 9.8 in249 mm N/A 10.2 in259 mm N/A 11.81 in300 mm N/A 5.98 in152 mm
N/A HRGKSM 3 R 261-272/269 ST N/A 10.3 in261 mm N/A 10.7 in272 mm N/A 11.81 in300 mm N/A 5.98 in152 mm
N/A HRGKSM 3 R 268-279/276 ST N/A N/A 11 in279 mm N/A N/A
N/A HRGKSM 3 R 274-285/282 ST N/A 10.7 in272 mm N/A 11.2 in284 mm N/A 11.81 in300 mm N/A 5.98 in152 mm
N/A HRGKSM 3 R 287-298/295 ST N/A 11.3 in287 mm N/A 11.7 in298 mm N/A 11.81 in300 mm N/A 5.98 in152 mm
N/A HRGKSM 3 R 293-304/301 ST N/A N/A 12 in304 mm N/A N/A
N/A HRGKSM 3 R 300-311/308 ST N/A 11.8 in300 mm N/A 12.2 in311 mm N/A 11.81 in300 mm N/A 5.98 in152 mm
N/A HRGKSM 3 R 313-324/321 ST N/A 12.3 in313 mm N/A 12.6 in319 mm N/A 11.81 in300 mm N/A 5.98 in152 mm
N/A HRGKSM 3 R 326-337/334 ST N/A 12.8 in326 mm N/A 13.3 in337 mm N/A 11.81 in300 mm N/A 5.98 in152 mm
N/A HRGKSM 4 R 339-350/347 ST N/A 13.3 in337 mm N/A 13.8 in350 mm N/A 15.75 in400 mm N/A 5.98 in152 mm
N/A HRGKSM 4 R 343-354/351 ST N/A N/A 14 in356 mm N/A N/A
N/A HRGKSM 4 R 352-363/360 ST N/A 13.9 in352 mm N/A 14.3 in363 mm N/A 15.75 in400 mm N/A 5.98 in152 mm
N/A HRGKSM 4 R 378-389/386 ST N/A 14.9 in378 mm N/A 15.3 in388 mm N/A 15.75 in400 mm N/A 5.98 in152 mm
26 - 50 of 68 | Results Per Page | View | Unit of Measure
1 2 3