The HRGKS is a clamp designed to mount cylindrical components. It is similar to the HYDAC HYRAC clamp, which is designed for accumulators, with some additional benefits that make it more practical for non-accumulator applications.
Part Number |
Model Code Description |
Diameter [Min] |
Diameter [Max] |
Base Length |
Bolt Hole Distance |
Core Products |
---|---|---|---|---|---|---|
444506 | Model Code Description N/A HRGKSM 4 R 391-402/399 ST | Diameter [Min] N/A 15.4 in391 mm | Diameter [Max] N/A 15.8 in402 mm | Base Length N/A 15.75 in400 mm | Bolt Hole Distance N/A 5.98 in152 mm | Core Products |
444924 | Model Code Description N/A HRGKSM 4 R 404-415/412 ST | Diameter [Min] N/A 15.9 in404 mm | Diameter [Max] N/A 16.3 in415 mm | Base Length N/A 15.75 in400 mm | Bolt Hole Distance N/A 5.98 in152 mm | Core Products |
444857 | Model Code Description N/A HRGKSM 4 R 417-428/425 ST | Diameter [Min] N/A 16.4 in417 mm | Diameter [Max] N/A 16.8 in426 mm | Base Length N/A 15.75 in400 mm | Bolt Hole Distance N/A 5.98 in152 mm | Core Products |
3187768 | Model Code Description N/A HRGKSM 4 R 430-441/438 ST | Diameter [Min] N/A 16.9 in430 mm | Diameter [Max] N/A 17.4 in442 mm | Base Length N/A 15.75 in400 mm | Bolt Hole Distance N/A 5.98 in152 mm | Core Products |
3010052 | Model Code Description N/A HRGKSM 4 R 443-454/451 ST | Diameter [Min] N/A 17.4 in442 mm | Diameter [Max] N/A 17.9 in454 mm | Base Length N/A 15.75 in400 mm | Bolt Hole Distance N/A 5.98 in152 mm | Core Products |
3298095 | Model Code Description N/A HRGKSM 4 R 456-467/464 ST | Diameter [Min] N/A 18 in457 mm | Diameter [Max] N/A 18.4 in467 mm | Base Length N/A 15.75 in400 mm | Bolt Hole Distance N/A 5.98 in152 mm | Core Products |
443475 | Model Code Description N/A HRGPS 0 A 97-102/100 ST | Diameter [Min] N/A 3.8 in97 mm | Diameter [Max] N/A 4.0 in102 mm | Base Length N/A 4.3 in110 mm | Bolt Hole Distance N/A 2.52 in64 mm | Core Products |
3478997 | Model Code Description N/A HRGPS 0 A 121-129/124 ST BL | Diameter [Min] N/A 4.8 in121 mm | Diameter [Max] N/A 5.1 in129 mm | Base Length N/A 4.3 in110 mm | Bolt Hole Distance N/A 2.52 in64 mm | Core Products |
444466 | Model Code Description N/A HRGPS 1 A 148-156/151 ST BL MONT | Diameter [Min] N/A 5.8 in148 mm | Diameter [Max] N/A 6.1 in156 mm | Base Length N/A | Bolt Hole Distance N/A | Core Products |
3453022 | Model Code Description N/A HRGPS 1 A 175-183/178 ST BL MONT | Diameter [Min] N/A 6.9 in175 mm | Diameter [Max] N/A 7.2 in183 mm | Base Length N/A | Bolt Hole Distance N/A | Core Products |
3228600 | Model Code Description N/A HRGPST 0 A 101-109/106 ST B | Diameter [Min] N/A 4 in101 mm | Diameter [Max] N/A 4.3 in109 mm | Base Length N/A 4.3 in110 mm | Bolt Hole Distance N/A 2.52 in64 mm | Core Products |
3732380 | Model Code Description N/A HRGPST 0 A 124-132/128 ST BL | Diameter [Min] N/A 4.9 in124 mm | Diameter [Max] N/A 5.2 in132 mm | Base Length N/A 4.3 in110 mm | Bolt Hole Distance N/A 2.52 in64 mm | Core Products |
4779622 | Model Code Description N/A HRGPST 1 A 146-154/151 ST BL | Diameter [Min] N/A 5.7 in146 mm | Diameter [Max] N/A 6.1 in154 mm | Base Length N/A | Bolt Hole Distance N/A | Core Products |
3228603 | Model Code Description N/A HRGPST 1 A 173-181/178 ST BL | Diameter [Min] N/A 6.8 in173 mm | Diameter [Max] N/A 7.1 in181 mm | Base Length N/A | Bolt Hole Distance N/A | Core Products |
4788331 | Model Code Description N/A HRGPSU 0 A 97-105/106 ST BL | Diameter [Min] N/A 3.8 in97 mm | Diameter [Max] N/A 4.1 in105 mm | Base Length N/A | Bolt Hole Distance N/A | Core Products |
4788332 | Model Code Description N/A HRGPSU 0 A 124-132/133 ST BL | Diameter [Min] N/A 4.9 in124 mm | Diameter [Max] N/A 5.2 in132 mm | Base Length N/A | Bolt Hole Distance N/A | Core Products |
4788333 | Model Code Description N/A HRGPSU 1 A 151-159/160 ST BL | Diameter [Min] N/A 5.9 in151 mm | Diameter [Max] N/A 6.3 in159 mm | Base Length N/A | Bolt Hole Distance N/A | Core Products |
4788334 | Model Code Description N/A HRGPSU 1 A 169-177/178 ST BL | Diameter [Min] N/A 6.7 in169 mm | Diameter [Max] N/A 7.0 in177 mm | Base Length N/A | Bolt Hole Distance N/A | Core Products |