Spare Parts - Bladder Accumulators
Bladder Accumulators
Bladder accumulators are a very versatile and cost effective option for numerous types of hydraulic systems involving energy storage, shock absorption, pulsation dampening, leakage loss compensation and volume compensation. They are a first choice for a great variety of general applications and have the widest range of standard sizes and model options. Bladder accumulators also have very quick shock response characteristics in sizes much larger than diaphragm accumulators.
Part Number |
Model Code Description |
Seal Material |
Size |
Material |
Operating Temperature [Min] |
Core Products |
|---|---|---|---|---|---|---|
| 2054283 | Model Code Description N/A Seal Kit SB600 10-54L Buna | Seal Material N/A Buna | Size N/A 10 to 54 L | Material N/A Buna | Operating Temperature [Min] N/A 5 ºF | Core Products |
| 2054447 | Model Code Description N/A Repair Kit 54L HF Buna (M50) | Seal Material N/A Buna | Size N/A 54 L | Material N/A Buna | Operating Temperature [Min] N/A 5 ºF | Core Products |
| 2054521 | Model Code Description N/A Repair Kit 20L Buna with B.U.RING | Seal Material N/A Buna | Size N/A 20 L | Material N/A Buna | Operating Temperature [Min] N/A 5 ºF | Core Products |
| 2054545 | Model Code Description N/A Spanner Wrench 68-100 MM | Seal Material N/A | Size N/A 68 to 100 mm | Material N/A | Operating Temperature [Min] N/A | Core Products |
| 2054558 | Model Code Description N/A Name Plate - 4-6L Aluminum | Seal Material N/A | Size N/A 4 to 6 L | Material N/A | Operating Temperature [Min] N/A | Core Products |
| 2054560 | Model Code Description N/A Name Plate - 10-54L Aluminum (22.5) | Seal Material N/A | Size N/A 10 to 54 L | Material N/A Aluminum | Operating Temperature [Min] N/A | Core Products |
| 2054572 | Model Code Description N/A Repair Kit 50/54L Buna (M50)A2(G3/4) Type 2 | Seal Material N/A | Size N/A 50 L54 L | Material N/A Aluminum | Operating Temperature [Min] N/A 5 ºF | Core Products |
| 2054668 | Model Code Description N/A Lock Nut (Gas Side) SYN COAT | Seal Material N/A | Size N/A | Material N/A Synthetically Coated Carbon Steel | Operating Temperature [Min] N/A | Core Products |
| 2054677 | Model Code Description N/A Repair Kit 6L Buna | Seal Material N/A Buna | Size N/A 6 L | Material N/A Buna | Operating Temperature [Min] N/A 5 ºF | Core Products |
| 2054962 | Model Code Description N/A Repair Kit 1L SB600 LT Buna | Seal Material N/A Buna | Size N/A 1 L | Material N/A Low Temperature Buna | Operating Temperature [Min] N/A -40 ºF | Core Products |
| 2055134 | Model Code Description N/A Fluid Port 10-54L 2 SAE CODE 61 | Seal Material N/A | Size N/A 2 in. Code 61 SAE Flange | Material N/A Carbon Steel | Operating Temperature [Min] N/A | Core Products |
| 2062823 | Model Code Description N/A Repair Kit 10L TR Buna | Seal Material N/A Buna | Size N/A 10 L | Material N/A Buna | Operating Temperature [Min] N/A 5 ºF | Core Products |
| 2071207 | Model Code Description N/A Repair Kit 4L Buna (Hydac-Vulcanized) | Seal Material N/A Buna | Size N/A 4 L | Material N/A Buna | Operating Temperature [Min] N/A 5 ºF | Core Products |
| 2072125 | Model Code Description N/A Repair Kit 54L Buna (Hydac-Vulcanized) | Seal Material N/A Buna | Size N/A 54 L | Material N/A Buna | Operating Temperature [Min] N/A 5 ºF | Core Products |
| 235265 | Model Code Description N/A Lock Nut (Grooved) 10-54L | Seal Material N/A | Size N/A 10 to 54 L | Material N/A Carbon Steel | Operating Temperature [Min] N/A | Core Products |
| 235280 | Model Code Description N/A Spacer Ring 10-54L | Seal Material N/A | Size N/A 10 to 54 L | Material N/A | Operating Temperature [Min] N/A | Core Products |
| 235283 | Model Code Description N/A Lock Nut (Gas Side) | Seal Material N/A | Size N/A | Material N/A Carbon Steel | Operating Temperature [Min] N/A | Core Products |
| 236046 | Model Code Description N/A Bladder Kit 4L Buna | Seal Material N/A Buna | Size N/A 4 L | Material N/A Buna | Operating Temperature [Min] N/A 5 ºF | Core Products |
| 237977 | Model Code Description N/A Valve Seal Cap, 7/8-14UNF | Seal Material N/A | Size N/A 7/8-14 UNF | Material N/A | Operating Temperature [Min] N/A | Core Products |
| 238848 | Model Code Description N/A Back-Up Ring SB600 10-54L | Seal Material N/A | Size N/A 10 to 54 L | Material N/A | Operating Temperature [Min] N/A | Core Products |
| 350012 | Model Code Description N/A Fluid Port 10-54L - BSP G2 (PED) | Seal Material N/A | Size N/A 10 to 54 L | Material N/A Carbon Steel | Operating Temperature [Min] N/A | Core Products |
| 353621 | Model Code Description N/A Seal Kit Buna SB330/400 10-50L | Seal Material N/A Buna | Size N/A 10 to 54 L | Material N/A Buna | Operating Temperature [Min] N/A 5 ºF | Core Products |
| 353630 | Model Code Description N/A Seal Kit SB330H/400H 10-54L Buna | Seal Material N/A Buna | Size N/A 10 to 54 L | Material N/A Buna | Operating Temperature [Min] N/A 5 ºF | Core Products |
| 601255 | Model Code Description N/A Lock Nut (Grooved) 2.5-6L (1-4L P) | Seal Material N/A | Size N/A 2.5 to 6 L | Material N/A Carbon Steel | Operating Temperature [Min] N/A | Core Products |
| 602013 | Model Code Description N/A O-Ring 30X3-NBR-90 | Seal Material N/A Buna | Size N/A 2.5 to 6 L | Material N/A Buna | Operating Temperature [Min] N/A | Core Products |