Desiccant Breathers - BDE
Breathers-Desiccant
The desiccant breathers are designed to keep moister and particulate matter out of hydraulic systems by filtering the air entering fuel tanks, reservoirs, gearboxes, etc.… through desiccant gel and a filter element. The gel will change color to indicate when the desiccant is fully absorbed with water.
Clear
Filter
Maximum Flow Rate (gpm)
Maximum Flow Rate (L/min)
Optimum Air Flow Rate (L/min)
- 10
- 20
- 35
Connection Type
- Flange (to DIN 24557)
- Replacement Cartridge
- Slip Fit
- Thread BSPP
- Thread metric
- Thread NPT
Connection Size
- 1 1/4 in.
- 1-1/4 in
- 3/4 in.
- 1 in.
- 2 in.
- Replacement Cartridge
- M42x2
- DIN 24557/T 2
Part Number |
Model Code Description |
Maximum Flow Rate |
Optimum Air Flow Rate |
Connection Type |
Connection Size |
Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 1300848 | Model Code Description N/A BDE 200 G 2 W 1.0 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Thread BSPP | Connection Size N/A 1 in. | Diameter N/A 5.35 in136 mm | Length N/A 8.86 in225 mm | Core Products |
| 1299636 | Model Code Description N/A BDE 200 G 2 W 1.0 /-RV0.003 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Thread BSPP | Connection Size N/A 1 in. | Diameter N/A 5.35 in136 mm | Length N/A 8.86 in225 mm | Core Products |
| 1300841 | Model Code Description N/A BDE 200 G 2 W 1.0 /-RV0.02 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Thread BSPP | Connection Size N/A 1 in. | Diameter N/A 5.35 in136 mm | Length N/A 8.86 in225 mm | Core Products |
| 1312459 | Model Code Description N/A BDE 200 G 2 W 2.0 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Thread BSPP | Connection Size N/A 3/4 in. | Diameter N/A 5.35 in136 mm | Length N/A 8.86 in225 mm | Core Products |
| 1313363 | Model Code Description N/A BDE 200 G 2 W 2.0 /-RV0.02 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Thread BSPP | Connection Size N/A 3/4 in. | Diameter N/A 5.35 in136 mm | Length N/A 8.86 in225 mm | Core Products |
| 1317966 | Model Code Description N/A BDE 200 M 2 W 1.0 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Thread metric | Connection Size N/A M42x2 | Diameter N/A 5.35 in136 mm | Length N/A 8.86 in225 mm | Core Products |
| 1314005 | Model Code Description N/A BDE 200 N 2 UBM 1.0 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Thread NPT | Connection Size N/A 1 in. | Diameter N/A 5.35 in136 mm | Length N/A 8.86 in225 mm | Core Products |
| 1301634 | Model Code Description N/A BDE 200 N 2 W 1.0 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Thread NPT | Connection Size N/A 1 in. | Diameter N/A 5.35 in136 mm | Length N/A 8.86 in225 mm | Core Products |
| 1320175 | Model Code Description N/A BDE 200 N 2 W 1.0 /-RV0.003 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Thread NPT | Connection Size N/A 1 in. | Diameter N/A 5.35 in136 mm | Length N/A 8.86 in225 mm | Core Products |
| 1306337 | Model Code Description N/A BDE 200 N 2 W 1.0 /-RV0.02 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Thread NPT | Connection Size N/A 1 in. | Diameter N/A 5.35 in136 mm | Length N/A 8.86 in225 mm | Core Products |
| 1310875 | Model Code Description N/A BDE 200 N 2 W 2.0 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Thread NPT | Connection Size N/A 2 in. | Diameter N/A 5.35 in136 mm | Length N/A 8.86 in225 mm | Core Products |
| 1319029 | Model Code Description N/A BDE 200 N 2 W 2.0 /-RV0.003 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Thread NPT | Connection Size N/A 2 in. | Diameter N/A 5.35 in136 mm | Length N/A 8.86 in225 mm | Core Products |
| 1316204 | Model Code Description N/A BDE 200 N 2 W 2.0 /-RV0.02 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Thread NPT | Connection Size N/A 2 in. | Diameter N/A 5.35 in136 mm | Length N/A 8.86 in225 mm | Core Products |
| 1306009 | Model Code Description N/A BDE 200 S 2 W 1.0 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Slip Fit | Connection Size N/A 1 in. | Diameter N/A 5.35 in136 mm | Length N/A 8.86 in225 mm | Core Products |
| 1306010 | Model Code Description N/A BDE 200 S 2 W 1.0 /-RV0.02 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Slip Fit | Connection Size N/A 1 in. | Diameter N/A 5.35 in136 mm | Length N/A 8.86 in225 mm | Core Products |
| 1309981 | Model Code Description N/A BDE 200 X 2 UBM 0.0 /CARTRIDGE | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Replacement Cartridge | Connection Size N/A Replacement Cartridge | Diameter N/A | Length N/A | Core Products |
| 1299653 | Model Code Description N/A BDE 200 X 2 W 0.0 /CARTRIDGE | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 10 L/min | Connection Type N/A Replacement Cartridge | Connection Size N/A Replacement Cartridge | Diameter N/A | Length N/A | Core Products |
| 1307988 | Model Code Description N/A BDE 400 F 2 UBM 1.0 /-ELF | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 20 L/min | Connection Type N/A Flange (to DIN 24557) | Connection Size N/A DIN 24557/T 2 | Diameter N/A 5.35 in136 mm | Length N/A 11.97 in304 mm | Core Products |
| 1300849 | Model Code Description N/A BDE 400 F 2 W 1.0 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 20 L/min | Connection Type N/A Flange (to DIN 24557) | Connection Size N/A DIN 24557/T 2 | Diameter N/A 5.35 in136 mm | Length N/A 11.97 in304 mm | Core Products |
| 1307838 | Model Code Description N/A BDE 400 F 2 W 1.0 /-ELF | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 20 L/min | Connection Type N/A Flange (to DIN 24557) | Connection Size N/A DIN 24557/T 2 | Diameter N/A 5.35 in136 mm | Length N/A 11.97 in304 mm | Core Products |
| 1304902 | Model Code Description N/A BDE 400 F 2 W 1.0 /-ELF-RV0.02 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 20 L/min | Connection Type N/A Flange (to DIN 24557) | Connection Size N/A DIN 24557/T 2 | Diameter N/A 5.35 in136 mm | Length N/A 11.97 in304 mm | Core Products |
| 1299657 | Model Code Description N/A BDE 400 F 2 W 1.0 /-RV0.003 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 20 L/min | Connection Type N/A Flange (to DIN 24557) | Connection Size N/A DIN 24557/T 2 | Diameter N/A 5.35 in136 mm | Length N/A 11.97 in304 mm | Core Products |
| 1300842 | Model Code Description N/A BDE 400 F 2 W 1.0 /-RV0.02 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 20 L/min | Connection Type N/A Flange (to DIN 24557) | Connection Size N/A DIN 24557/T 2 | Diameter N/A 5.35 in136 mm | Length N/A 11.97 in304 mm | Core Products |
| 1310335 | Model Code Description N/A BDE 400 G 2 UBM 1.0 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 20 L/min | Connection Type N/A Thread BSPP | Connection Size N/A 1 in. | Diameter N/A 5.35 in136 mm | Length N/A 11.97 in304 mm | Core Products |
| 1310333 | Model Code Description N/A BDE 400 G 2 UBM 1.0 /-RV0.003 | Maximum Flow Rate N/A 110 gpm417 L/min | Optimum Air Flow Rate N/A 20 L/min | Connection Type N/A Thread BSPP | Connection Size N/A 1 in. | Diameter N/A 5.35 in136 mm | Length N/A 11.97 in304 mm | Core Products |