The desiccant breathers are designed to keep moister and particulate matter out of hydraulic systems by filtering the air entering fuel tanks, reservoirs, gearboxes, etc.… through desiccant gel and a filter element. The gel will change color to indicate when the desiccant is fully absorbed with water.
76 - 97 of 97 | Results Per Page | View | Unit of Measure
1 2 3 4 

Part Number

Model Code Description

Maximum Flow Rate

Optimum Air Flow Rate

Connection Size

Clogging Indicator

Water Retention Capacity

Core Products

N/A BDE BASE 200/400/1000 F 1.0 N/A N/A N/A DIN 24557/T 2 N/A N/A
N/A BDE 1000 F 2 UBM 1.0 /-RV0.003 N/A 110 gpm417 L/min N/A 35 L/min N/A DIN 24557/T 2 N/A UBM N/A 0.75 L
N/A BDE 1000 N 2 W 4.0 N/A 110 gpm417 L/min N/A 35 L/min N/A 1 1/4 in. N/A W N/A 0.75 L
N/A BDE 1000 X 2 W 0.0 /-MF N/A 110 gpm417 L/min N/A 35 L/min N/A Replacement Cartridge N/A W N/A 0.75 L
N/A BDE 200 M 2 W 1.0 /-RV0.02 N/A 110 gpm417 L/min N/A 10 L/min N/A M42x2 N/A W N/A 0.25 L
N/A BDE 200 N 2 UBM 2.0 /-RV0.02 N/A 110 gpm417 L/min N/A 10 L/min N/A 2 in. N/A UBM N/A 0.25 L
N/A BDE 200 X 2 W 0.0 /CARTRIDGE N/A 110 gpm417 L/min N/A 10 L/min N/A Replacement Cartridge N/A W N/A 0.25 L
N/A BDE 400 F 2 UBM 1.0 /-RV0.003 N/A 110 gpm417 L/min N/A 20 L/min N/A DIN 24557/T 2 N/A UBM N/A 0.50 L
N/A BDE 400 F 2 W 1.0 /-NEUTRAL N/A 110 gpm417 L/min N/A 20 L/min N/A DIN 24557/T 2 N/A W N/A 0.50 L
N/A BDE 400 G 2 W 2.0 /-RV0.003 N/A 110 gpm417 L/min N/A 20 L/min N/A 3/4 in. N/A W N/A 0.50 L
N/A BDE 400 G 2 UBM 2.0 N/A 110 gpm417 L/min N/A 20 L/min N/A 3/4 in. N/A UBM N/A 0.50 L
N/A BDE 400 N 2 UBM 2.0 /-RV0.02 N/A 110 gpm417 L/min N/A 20 L/min N/A 2 in. N/A UBM N/A 0.50 L
N/A BDE 400 N 2 W 4.0 N/A 110 gpm417 L/min N/A 20 L/min N/A 1-1/4 in N/A W N/A 0.50 L
N/A BDE 400 X 2 W 0.0 /-MF N/A 110 gpm417 L/min N/A 20 L/min N/A Replacement Cartridge N/A W N/A 0.50 L
N/A BDE 1000 G 2 UBM 1.0 N/A 110 gpm417 L/min N/A 35 L/min N/A 1 in. N/A UBM N/A 0.75 L
N/A BDE 1000 N 2 W 1.0 /-RV0.003 N/A 110 gpm417 L/min N/A 35 L/min N/A 1 in. N/A W N/A 0.75 L
N/A BDE 400 X 2 W 0.0 /-NEUTRAL N/A 110 gpm417 L/min N/A 20 L/min N/A Replacement Cartridge N/A W N/A 0.50 L
N/A BDE BASE 200/400/1000 N 1.0 /-RV0.02 N/A N/A N/A 1 in. N/A N/A
N/A BDE BASE 200/400/1000 N 2.0 /-RV0.02 N/A N/A N/A 2 in. N/A N/A
N/A BDE BASE 200/400/1000 F 1.0 /-RV0.003 N/A N/A N/A DIN 24557/T 2 N/A N/A
N/A BDE BASE 200/400/1000 G 1.0 /-RV0.003 N/A N/A N/A 1 in. N/A N/A
N/A BDE BASE 200/400/1000 G 1.0 /-RV0.02 N/A N/A N/A 1 in. N/A N/A
76 - 97 of 97 | Results Per Page | View | Unit of Measure
1 2 3 4