Breathers, BF and ELF-ELFL
Breathers-Particulate
The BF series is a series of particulate tank breathers that are designed to filter particulate matter out of the air entering fuel tanks, reservoirs, gearboxes, etc… and are offered in both metal and plastic construction with a wide range of tank connection options.
While the ELF Series is a line of filler breathers that offer not only a particulate breather for your hydraulic system but also a filter basket which will allow you to fill the tank trough the same opening.
Clear
Filter
Type of Connection
- BSPP
- Flanged
- Flanged Connection to DIN 24557/T2
- Metric Threads
- NPT
- SAE
- Thread BSPP
- Weld Adapter
Connection Size
- 1 in
- G 1/4
- 3/8 NPT
- G 3/8
- 1/2 NPT
- G 1/2
- G 3/4
- G 3/4 Female
- G 3/4 Weld Adapter
- G 3/4, G 3/8
- G 3/4, G 1/2
- 3/4 NPT
- G1
- 1 NPT
- 1-1/2 in. -16 UN 2B Female
- G 2 1/2 BSPP (ISO 228, Female)
- G 2-1/2 Female
- SAE-12
- SAE-16
- SAE-20
- M22x1.5
- M30x1.5
- M42x2
- Flanged (DN93, 4 bolt
- Flanged (DN 125, 8 bolt)
Filtration Rating (µm)
- 1
- 2
- 3
- 10
Part Number |
Model Code Description |
Type of Connection |
Connection Size |
Filtration Rating |
Maximum Flow Rate at 0.04 bar |
Core Products |
|---|---|---|---|---|---|---|
| 1307268 | Model Code Description N/A BF P 7 N 3 UBM 1.0 /-AS | Type of Connection N/A NPT | Connection Size N/A G1 | Filtration Rating N/A 3 µm | Maximum Flow Rate at 0.04 bar N/A 475 gpm | Core Products |
| 1292415 | Model Code Description N/A BF P 7 N 3 W 1.0 | Type of Connection N/A NPT | Connection Size N/A 3/4 NPT | Filtration Rating N/A 3 µm | Maximum Flow Rate at 0.04 bar N/A 475 gpm | Core Products |
| 1316237 | Model Code Description N/A BF P 7 N 3 W 1.0 /-AS | Type of Connection N/A NPT | Connection Size N/A 3/4 NPT | Filtration Rating N/A 3 µm | Maximum Flow Rate at 0.04 bar N/A 475 gpm | Core Products |
| 1279479 | Model Code Description N/A BF P 7 S 10 UBM 8.0 | Type of Connection N/A Weld Adapter | Connection Size N/A G 3/4 Weld Adapter | Filtration Rating N/A 10 µm | Maximum Flow Rate at 0.04 bar N/A 475 gpm | Core Products |
| 2096636 | Model Code Description N/A BF P 7 U 3 K 1.0 | Type of Connection N/A SAE | Connection Size N/A SAE-16 | Filtration Rating N/A 3 µm | Maximum Flow Rate at 0.04 bar N/A 475 gpm | Core Products |
| 1289448 | Model Code Description N/A BF P 7 U 3 W 1.0 /-AS | Type of Connection N/A SAE | Connection Size N/A SAE-16 | Filtration Rating N/A 3 µm | Maximum Flow Rate at 0.04 bar N/A 475 gpm | Core Products |
| 2216667 | Model Code Description N/A BD 200 G 2 W 1.2 | Type of Connection N/A Thread BSPP | Connection Size N/A 1 in | Filtration Rating N/A 2 µm | Maximum Flow Rate at 0.04 bar N/A 230 gpm10 L/min | Core Products |
| 1278800 | Model Code Description N/A ELF P 30 F 3 W 1.0 /-RV0.4 | Type of Connection N/A Flanged Connection to DIN 24557/T2 | Connection Size N/A 1 in | Filtration Rating N/A 3 µm | Maximum Flow Rate at 0.04 bar N/A 230 gpm20 L/min | Core Products |
| 301616 | Model Code Description N/A ELFL P 3 F 10 W 1.0 | Type of Connection N/A Flanged Connection to DIN 24557/T2 | Connection Size N/A | Filtration Rating N/A 10 µm | Maximum Flow Rate at 0.04 bar N/A 230 gpm | Core Products |
| 310332 | Model Code Description N/A ELF P 7 F 3 W 1.0 | Type of Connection N/A Flanged Connection to DIN 24557/T2 | Connection Size N/A | Filtration Rating N/A 3 µm | Maximum Flow Rate at 0.04 bar N/A 230 gpm | Core Products |
| 311281 | Model Code Description N/A ELF P 7 F 3 K 1.0 | Type of Connection N/A Flanged Connection to DIN 24557/T2 | Connection Size N/A | Filtration Rating N/A 3 µm | Maximum Flow Rate at 0.04 bar N/A 230 gpm | Core Products |
| 322592 | Model Code Description N/A ELF P 4 F 10 W 1.0 | Type of Connection N/A Flanged Connection to DIN 24557/T2 | Connection Size N/A | Filtration Rating N/A 10 µm | Maximum Flow Rate at 0.04 bar N/A 230 gpm | Core Products |
| 1264881 | Model Code Description N/A BF P 3 N 03 W 6.0 /-RV/NPT | Type of Connection N/A NPT | Connection Size N/A 3/4 NPT | Filtration Rating N/A 3 µm | Maximum Flow Rate at 0.04 bar N/A 230 gpm | Core Products |
| 1264882 | Model Code Description N/A BF BN 8 F 1 A 1.0 | Type of Connection N/A Flanged | Connection Size N/A Flanged (DN93, 4 bolt | Filtration Rating N/A 1 µm | Maximum Flow Rate at 0.04 bar N/A | Core Products |
| 1264883 | Model Code Description N/A BF BN 52 G 3 W 1.0 | Type of Connection N/A BSPP | Connection Size N/A G 2 1/2 BSPP (ISO 228, Female) | Filtration Rating N/A 3 µm | Maximum Flow Rate at 0.04 bar N/A | Core Products |
| 1264884 | Model Code Description N/A BF BN 8 F 1 K 1.0 | Type of Connection N/A Flanged | Connection Size N/A Flanged (DN93, 4 bolt | Filtration Rating N/A 1 µm | Maximum Flow Rate at 0.04 bar N/A | Core Products |
| 1264885 | Model Code Description N/A BF BN 9 F 2 A 1.0 | Type of Connection N/A Flanged | Connection Size N/A Flanged (DN 125, 8 bolt) | Filtration Rating N/A 2 µm | Maximum Flow Rate at 0.04 bar N/A | Core Products |
| 3569325 | Model Code Description N/A ELF P 3 CAP 3 W 1.0 W/CHAIN | Type of Connection N/A Flanged Connection to DIN 24557/T2 | Connection Size N/A | Filtration Rating N/A 3 µm | Maximum Flow Rate at 0.04 bar N/A 230 gpm | Core Products |
| 2701474 | Model Code Description N/A ELF 3 STRAINER BASKET 3.5" PLATED STEEL | Type of Connection N/A Flanged Connection to DIN 24557/T2 | Connection Size N/A | Filtration Rating N/A | Maximum Flow Rate at 0.04 bar N/A 230 gpm | Core Products |
| 2701441 | Model Code Description N/A ELF 3 STRAINER BASKET 8" PLATED STEEL | Type of Connection N/A Flanged Connection to DIN 24557/T2 | Connection Size N/A | Filtration Rating N/A | Maximum Flow Rate at 0.04 bar N/A 230 gpm | Core Products |
| 2078938 | Model Code Description N/A ELF 3 WELD NECK | Type of Connection N/A Flanged Connection to DIN 24557/T2 | Connection Size N/A | Filtration Rating N/A | Maximum Flow Rate at 0.04 bar N/A 230 gpm | Core Products |
| 2078939 | Model Code Description N/A ELF 3 WELD NECK STRAINER | Type of Connection N/A Flanged Connection to DIN 24557/T2 | Connection Size N/A | Filtration Rating N/A | Maximum Flow Rate at 0.04 bar N/A 230 gpm | Core Products |
| 1278800 | Model Code Description N/A ELF P 30 F 3 W 1.0 /-RV0.4 | Type of Connection N/A Flanged Connection to DIN 24557/T2 | Connection Size N/A | Filtration Rating N/A 3 µm | Maximum Flow Rate at 0.04 bar N/A 230 gpm | Core Products |
| 2096417 | Model Code Description N/A ELF P 30 F 3 W 1.0 /-AS-SO169H3.5" | Type of Connection N/A Flanged Connection to DIN 24557/T2 | Connection Size N/A | Filtration Rating N/A 3 µm | Maximum Flow Rate at 0.04 bar N/A 230 gpm | Core Products |
| 1200084099 | Model Code Description N/A ELF 3/30 GASKET 6 HOLE NBR 83X63X1 | Type of Connection N/A Flanged Connection to DIN 24557/T2 | Connection Size N/A | Filtration Rating N/A | Maximum Flow Rate at 0.04 bar N/A 230 gpm | Core Products |