COMPANY HEADER
A screw-in cartridge, poppet type pilot operated check valve for use as a blocking or load holding device.
26 - 43 of 43 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Model Code Description

Nominal Flow

Pilot Ratio

Seal Material

Torque

Core Products

N/A RP10A-01-C-V-15-3 N/A 16 gpm60 L/min N/A 3:1 N/A Viton® N/A 47 to 54 N·m35 to 40 ft·lb
N/A RP10A-01-C-V-15-4 N/A 16 gpm60 L/min N/A 4:1 N/A Viton® N/A 47 to 54 N·m35 to 40 ft·lb
N/A RP10A-01-C-VS-15-3 N/A 16 gpm60 L/min N/A 3:1 N/A Viton® with Sealed Piston N/A 47 to 54 N·m35 to 40 ft·lb
N/A RP10A-01-C-VS-15-4 N/A 16 gpm60 L/min N/A 4:1 N/A Viton® with Sealed Piston N/A 47 to 54 N·m35 to 40 ft·lb
N/A RP10A-01-SS8-N- 15-3 N/A 16 gpm60 L/min N/A 3:1 N/A Buna-N N/A 47 to 54 N·m35 to 40 ft·lb
N/A RP16A-01-AS16-N-15-3 N/A 40 gpm150 L/min N/A 3:1 N/A Buna-N N/A 176 to 190 N·m130 to 140 ft·lb
N/A RP16A-01-AS16-N-15-4 N/A 40 gpm150 L/min N/A 4:1 N/A Buna-N N/A 176 to 190 N·m130 to 140 ft·lb
N/A RP16A-01-AS16-V-15-3 N/A 40 gpm150 L/min N/A 3:1 N/A Viton® N/A 176 to 190 N·m130 to 140 ft·lb
N/A RP16A-01-C-N-15-3 QS N/A 40 gpm150 L/min N/A 3:1 N/A Buna-N N/A 176 to 190 N·m130 to 140 ft·lb
N/A RP16A-01-C-N-15-4 QS N/A 40 gpm150 L/min N/A 4:1 N/A Buna-N N/A 176 to 190 N·m130 to 140 ft·lb
N/A RP16A-01-C-NS-15-3 N/A 40 gpm150 L/min N/A 3:1 N/A Buna-N with Sealed Piston N/A 176 to 190 N·m130 to 140 ft·lb
N/A RP16A-01-C-NS-15-4 N/A 40 gpm150 L/min N/A 4:1 N/A Buna-N with Sealed Piston N/A 176 to 190 N·m130 to 140 ft·lb
N/A RP16A-01-C-V-15-3 N/A 40 gpm150 L/min N/A 3:1 N/A Viton® N/A 176 to 190 N·m130 to 140 ft·lb
N/A RP16A-01-C-V-15-4 N/A 40 gpm150 L/min N/A 4:1 N/A Viton® N/A 176 to 190 N·m130 to 140 ft·lb
N/A RP16A-01-C-VS-15-3 N/A 40 gpm150 L/min N/A 3:1 N/A Viton® with Sealed Piston N/A 176 to 190 N·m130 to 140 ft·lb
N/A RP16A-01-C-VS-15-4 N/A 40 gpm150 L/min N/A 4:1 N/A Viton® with Sealed Piston N/A 176 to 190 N·m130 to 140 ft·lb
N/A RP16A-01-SS16-N-15-4 N/A 40 gpm150 L/min N/A 4:1 N/A Buna-N N/A 176 to 190 N·m130 to 140 ft·lb
N/A RP16A-01-SS16-NS-15-3 N/A 40 gpm150 L/min N/A 3:1 N/A Buna-N with Sealed Piston N/A 176 to 190 N·m130 to 140 ft·lb
26 - 43 of 43 | Results Per Page | View | Unit of Measure
1 2