COMPANY HEADER
26 - 50 of 67 | Results Per Page | View | Unit of Measure
1 2 3 

Part Number

Model Code Description

Seal Material

Body Material

Nominal Flow

Cracking Pressure

Core Products

N/A RV08A-01-C-V-05 N/A Viton® N/A Cartridge only N/A 10 gpm38 L/min N/A 0.35 bar5 psi
N/A RV08A-01-C-V-10 N/A Viton® N/A Cartridge only N/A 10 gpm38 L/min N/A 0.7 bar10 psi
N/A RV08A-01-C-V-15 N/A Viton® N/A Cartridge only N/A 10 gpm38 L/min N/A 1 bar15 psi
N/A RV08A-01-C-V-25 N/A Viton® N/A Cartridge only N/A 10 gpm38 L/min N/A 1.7 bar25 psi
N/A RV08A-01-C-V-30 N/A Viton® N/A Cartridge only N/A 10 gpm38 L/min N/A 2.1 bar30 psi
N/A RV08A-01-C-V-50 N/A Viton® N/A Cartridge only N/A 10 gpm38 L/min N/A 3.5 bar50 psi
N/A RV08A-01-C-V-70 N/A Viton® N/A Cartridge only N/A 10 gpm38 L/min N/A 4.8 bar70 psi
N/A RV08A-01-SS6-N-15 N/A Buna-N N/A Steel N/A 10 gpm38 L/min N/A 1 bar15 psi
N/A RV08A-01-SS6-N-70 N/A Buna-N N/A Steel N/A 10 gpm38 L/min N/A 4.8 bar70 psi
N/A RV08A-51-C-N-145 N/A Buna-N N/A Cartridge only N/A 10 gpm38 L/min N/A 10 bar145 psi
N/A RV10A-01-AS8-N-05 N/A Buna-N N/A Aluminum N/A 21 gpm80 L/min N/A 0.35 bar5 psi
N/A RV10A-01-AS8-V-15 N/A Viton® N/A Aluminum N/A 21 gpm80 L/min N/A 1 bar14.5 psi
N/A RV10A-01-C-N-0 N/A Buna-N N/A Cartridge only N/A 21 gpm80 L/min N/A 0 bar0 psi
N/A RV10A-01-C-N-05 QS N/A Buna-N N/A Cartridge only N/A 21 gpm80 L/min N/A 0.35 bar5 psi
N/A RV10A-01-C-N-100 N/A Buna-N N/A Cartridge only N/A 21 gpm80 L/min N/A 6.9 bar100 psi
N/A RV10A-01-C-N-15 QS N/A Buna-N N/A Cartridge only N/A 21 gpm80 L/min N/A 1 bar14.5 psi
N/A RV10A-01-C-N-20 N/A Buna-N N/A Cartridge only N/A 21 gpm80 L/min N/A 1.4 bar20 psi
N/A RV10A-01-C-N-30 QS N/A Buna-N N/A Cartridge only N/A 21 gpm80 L/min N/A 2.1 bar30 psi
N/A RV10A-01-C-N-70 QS N/A Buna-N N/A Cartridge only N/A 21 gpm80 L/min N/A 4.8 bar70 psi
N/A RV10A-01-C-V-05 N/A Viton® N/A Cartridge only N/A 21 gpm80 L/min N/A 0.35 bar5 psi
N/A RV10A-01-C-V-15 N/A Viton® N/A Cartridge only N/A 21 gpm80 L/min N/A 1 bar14.5 psi
N/A RV10A-01-C-V-30 N/A Viton® N/A Cartridge only N/A 21 gpm80 L/min N/A 2.1 bar30 psi
N/A RV10A-01-C-V-50 N/A Viton® N/A Cartridge only N/A 21 gpm80 L/min N/A 3.5 bar50 psi
N/A RV10A-01-C-V-70 N/A Viton® N/A Cartridge only N/A 21 gpm80 L/min N/A 4.8 bar70 psi
N/A RV10A-01-SS8-N-05 N/A Buna-N N/A Steel N/A 21 gpm80 L/min N/A 0.35 bar5 psi
26 - 50 of 67 | Results Per Page | View | Unit of Measure
1 2 3