|
2597200
|
Model Code Description
N/A RV10A-01-SS8-N-15
|
Seal Material
N/A Buna-N
|
Body Material
N/A Steel
|
Nominal Flow
N/A 21 gpm80 L/min
|
Cracking Pressure
N/A 1 bar15 psi
|
Core Products
|
|
2560848
|
Model Code Description
N/A RV12A-01-AS12-N-05
|
Seal Material
N/A Buna-N
|
Body Material
N/A Aluminum
|
Nominal Flow
N/A 31 gpm120 L/min
|
Cracking Pressure
N/A 0.35 bar5 psi
|
Core Products
|
|
3047039
|
Model Code Description
N/A RV12A-01-C-N-05 QS
|
Seal Material
N/A Buna-N
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 31 gpm120 L/min
|
Cracking Pressure
N/A 0.35 bar5 psi
|
Core Products
|
|
3047040
|
Model Code Description
N/A RV12A-01-C-N-12
|
Seal Material
N/A Buna-N
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 31 gpm120 L/min
|
Cracking Pressure
N/A 0.8 bar12 psi
|
Core Products
|
|
3047041
|
Model Code Description
N/A RV12A-01-C-N-25
|
Seal Material
N/A Buna-N
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 31 gpm120 L/min
|
Cracking Pressure
N/A 1.7 bar25 psi
|
Core Products
|
|
3047042
|
Model Code Description
N/A RV12A-01-C-N-50
|
Seal Material
N/A Buna-N
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 31 gpm120 L/min
|
Cracking Pressure
N/A 3.5 bar50 psi
|
Core Products
|
|
3046520
|
Model Code Description
N/A RV12A-01-C-V-05
|
Seal Material
N/A Viton®
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 31 gpm120 L/min
|
Cracking Pressure
N/A 0.35 bar5 psi
|
Core Products
|
|
2596493
|
Model Code Description
N/A RV12A-01-SS12-V-05
|
Seal Material
N/A Viton®
|
Body Material
N/A Steel
|
Nominal Flow
N/A 31 gpm120 L/min
|
Cracking Pressure
N/A 0.35 bar5 psi
|
Core Products
|
|
2560849
|
Model Code Description
N/A RV16A-01-AS16-N-05
|
Seal Material
N/A Buna-N
|
Body Material
N/A Aluminum
|
Nominal Flow
N/A 44 gpm165 L/min
|
Cracking Pressure
N/A 0.35 bar5 psi
|
Core Products
|
|
3015349
|
Model Code Description
N/A RV16A-01-C-N-05 QS
|
Seal Material
N/A Buna-N
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 44 gpm165 L/min
|
Cracking Pressure
N/A 0.35 bar5 psi
|
Core Products
|
|
3555397
|
Model Code Description
N/A RV16A-01-C-N-100 QS
|
Seal Material
N/A Buna-N
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 44 gpm165 L/min
|
Cracking Pressure
N/A 6.9 bar100 psi
|
Core Products
|
|
3015350
|
Model Code Description
N/A RV16A-01-C-N-15
|
Seal Material
N/A Buna-N
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 44 gpm165 L/min
|
Cracking Pressure
N/A 1 bar15 psi
|
Core Products
|
|
3015351
|
Model Code Description
N/A RV16A-01-C-N-30 QS
|
Seal Material
N/A Buna-N
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 44 gpm165 L/min
|
Cracking Pressure
N/A 2.1 bar30 psi
|
Core Products
|
|
3015352
|
Model Code Description
N/A RV16A-01-C-N-70 QS
|
Seal Material
N/A Buna-N
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 44 gpm165 L/min
|
Cracking Pressure
N/A 4.8 bar70 psi
|
Core Products
|
|
3015363
|
Model Code Description
N/A RV16A-01-C-V-05
|
Seal Material
N/A Viton®
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 44 gpm165 L/min
|
Cracking Pressure
N/A 0.35 bar5 psi
|
Core Products
|
|
3015364
|
Model Code Description
N/A RV16A-01-C-V-15
|
Seal Material
N/A Viton®
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 44 gpm165 L/min
|
Cracking Pressure
N/A 1 bar15 psi
|
Core Products
|
|
3926014
|
Model Code Description
N/A RV16A-01E-C-N-05
|
Seal Material
N/A Buna-N
|
Body Material
N/A Cartridge only
|
Nominal Flow
N/A 44 gpm165 L/min
|
Cracking Pressure
N/A 0.35 bar5 psi
|
Core Products
|