DR Pressure Reducing/Relieving, Direct Acting, Spool Type
Cartridge Valves-Press Reducing/Relieving
Clear
Filter
Body
- Aluminum
- Cartridge only
- No Line Body, Cartridge Only
- Steel
Seals
- Buna-N
- Viton®
Adjustment Range (bar)
Adjustment Range (psi)
Optional Setting
Nominal Flow (gpm)
- 4
- 16
Nominal Flow (L/min)
- 15
- 60
Connection Type
- Cartridge Only
- G3/8
- SAE-6
- SAE-8
Valve Operator
- Allen Head
- Allen Head with Cover Cap
- Factory Pre-Set / Non-Adjustable
- Knurled Hand Knob
Part Number |
Model Code Description |
Seals |
Adjustment Range |
Nominal Flow |
Valve Operator |
Core Products |
|---|---|---|---|---|---|---|
| 2591677 | Model Code Description N/A DR08-01-C-N-050V022 | Seals N/A Buna-N | Adjustment Range N/A 3.5 to 35 bar50 to 500 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 2595757 | Model Code Description N/A DR08-01-C-N-050V030 | Seals N/A Buna-N | Adjustment Range N/A 3.5 to 35 bar50 to 500 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 2599615 | Model Code Description N/A DR08-01-C-N-050V033 | Seals N/A Buna-N | Adjustment Range N/A 3.5 to 35 bar50 to 500 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 2598768 | Model Code Description N/A DR08-01-C-N-050V038 | Seals N/A Buna-N | Adjustment Range N/A 3.5 to 35 bar50 to 500 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 3276457 | Model Code Description N/A DR08-01-C-N-050V040 | Seals N/A Buna-N | Adjustment Range N/A 3.5 to 35 bar50 to 500 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 2595240 | Model Code Description N/A DR08-01-C-N-050V044 | Seals N/A Buna-N | Adjustment Range N/A 3.5 to 35 bar50 to 500 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 3629481 | Model Code Description N/A DR08-01-C-N-050V045 | Seals N/A Buna-N | Adjustment Range N/A 3.5 to 35 bar50 to 500 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 3064800 | Model Code Description N/A DR08-01-C-N-120H | Seals N/A Buna-N | Adjustment Range N/A 25 to 83 bar363 to 1200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Knurled Hand Knob | Core Products |
| 2598927 | Model Code Description N/A DR08-01-C-N-120K | Seals N/A Buna-N | Adjustment Range N/A 25 to 83 bar363 to 1200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head with Cover Cap | Core Products |
| 3054813 | Model Code Description N/A DR08-01-C-N-120K087 | Seals N/A Buna-N | Adjustment Range N/A 25 to 83 bar363 to 1200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head with Cover Cap | Core Products |
| 560453 | Model Code Description N/A DR08-01-C-N-120V QS | Seals N/A Buna-N | Adjustment Range N/A 25 to 83 bar363 to 1200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 3392546 | Model Code Description N/A DR08-01-C-N-120V044 | Seals N/A Buna-N | Adjustment Range N/A 25 to 83 bar363 to 1200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 2596861 | Model Code Description N/A DR08-01-C-N-120V050 | Seals N/A Buna-N | Adjustment Range N/A 25 to 83 bar363 to 1200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 2595145 | Model Code Description N/A DR08-01-C-N-120V055 | Seals N/A Buna-N | Adjustment Range N/A 25 to 83 bar363 to 1200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 4059546 | Model Code Description N/A DR08-01-C-N-120V058 | Seals N/A Buna-N | Adjustment Range N/A 25 to 83 bar363 to 1200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 2591656 | Model Code Description N/A DR08-01-C-N-120V060 | Seals N/A Buna-N | Adjustment Range N/A 25 to 83 bar363 to 1200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 3276456 | Model Code Description N/A DR08-01-C-N-120V069 | Seals N/A Buna-N | Adjustment Range N/A 25 to 83 bar363 to 1200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 2596011 | Model Code Description N/A DR08-01-C-N-220F200 | Seals N/A Buna-N | Adjustment Range N/A 45 to 152 bar653 to 2200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Factory Pre-Set / Non-Adjustable | Core Products |
| 3046913 | Model Code Description N/A DR08-01-C-N-220H | Seals N/A Buna-N | Adjustment Range N/A 45 to 152 bar653 to 2200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Knurled Hand Knob | Core Products |
| 560454 | Model Code Description N/A DR08-01-C-N-220V QS | Seals N/A Buna-N | Adjustment Range N/A 45 to 152 bar653 to 2200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 2690034 | Model Code Description N/A DR08-01-C-N-220V100 | Seals N/A Buna-N | Adjustment Range N/A 45 to 152 bar653 to 2200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 2599984 | Model Code Description N/A DR08-01-C-N-220V110 | Seals N/A Buna-N | Adjustment Range N/A 45 to 152 bar653 to 2200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 2596862 | Model Code Description N/A DR08-01-C-N-220V150 | Seals N/A Buna-N | Adjustment Range N/A 45 to 152 bar653 to 2200 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head | Core Products |
| 3038511 | Model Code Description N/A DR08-01-C-N-300H | Seals N/A Buna-N | Adjustment Range N/A 74 to 210 bar1073 to 3000 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Knurled Hand Knob | Core Products |
| 2598928 | Model Code Description N/A DR08-01-C-N-300K | Seals N/A Buna-N | Adjustment Range N/A 74 to 210 bar1073 to 3000 psi | Nominal Flow N/A 4 gpm15 L/min | Valve Operator N/A Allen Head with Cover Cap | Core Products |