DR Pressure Reducing/Relieving, Direct Acting, Spool Type
Cartridge Valves-Press Reducing/Relieving
Clear
Filter
Body
- Aluminum
- Cartridge only
- No Line Body, Cartridge Only
- Steel
Seals
- Buna-N
- Viton®
Adjustment Range (bar)
Adjustment Range (psi)
Optional Setting
Nominal Flow (gpm)
- 4
- 16
Nominal Flow (L/min)
- 15
- 60
Connection Type
- Cartridge Only
- G3/8
- SAE-6
- SAE-8
Valve Operator
- Allen Head
- Allen Head with Cover Cap
- Factory Pre-Set / Non-Adjustable
- Knurled Hand Knob
Part Number |
Model Code Description |
Seals |
Adjustment Range |
Nominal Flow |
Valve Operator |
Core Products |
|---|---|---|---|---|---|---|
| 2595930 | Model Code Description N/A DR10-01-C-N-190H | Seals N/A Buna-N | Adjustment Range N/A 50 to 131 bar725 to 1900 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Knurled Hand Knob | Core Products |
| 2594945 | Model Code Description N/A DR10-01-C-N-190HD | Seals N/A Buna-N | Adjustment Range N/A 50 to 131 bar725 to 1900 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Knurled Hand Knob | Core Products |
| 3556389 | Model Code Description N/A DR10-01-C-N-190K | Seals N/A Buna-N | Adjustment Range N/A 50 to 131 bar725 to 1900 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head with Cover Cap | Core Products |
| 2599392 | Model Code Description N/A DR10-01-C-N-190K150 | Seals N/A Buna-N | Adjustment Range N/A 50 to 131 bar725 to 1900 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head with Cover Cap | Core Products |
| 2594249 | Model Code Description N/A DR10-01-C-N-190K185 | Seals N/A Buna-N | Adjustment Range N/A 50 to 131 bar725 to 1900 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head with Cover Cap | Core Products |
| 3026817 | Model Code Description N/A DR10-01-C-N-190V QS | Seals N/A Buna-N | Adjustment Range N/A 50 to 131 bar725 to 1900 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2598562 | Model Code Description N/A DR10-01-C-N-190V050 | Seals N/A Buna-N | Adjustment Range N/A 50 to 131 bar725 to 1900 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2591734 | Model Code Description N/A DR10-01-C-N-190V058 | Seals N/A Buna-N | Adjustment Range N/A 50 to 131 bar725 to 1900 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2593031 | Model Code Description N/A DR10-01-C-N-190V100 | Seals N/A Buna-N | Adjustment Range N/A 50 to 131 bar725 to 1900 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2599552 | Model Code Description N/A DR10-01-C-V-070V036 | Seals N/A Viton® | Adjustment Range N/A 17 to 48 bar246 to 700 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2599685 | Model Code Description N/A DR10-01-C-V-070V040 | Seals N/A Viton® | Adjustment Range N/A 17 to 48 bar246 to 700 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 3026819 | Model Code Description N/A DR10-01-C-V-140V | Seals N/A Viton® | Adjustment Range N/A 30 to 96 bar435 to 1400 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2598947 | Model Code Description N/A DR10-01-C-V-140V101 | Seals N/A Viton® | Adjustment Range N/A 30 to 96 bar435 to 1400 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 3026820 | Model Code Description N/A DR10-01-C-V-190V | Seals N/A Viton® | Adjustment Range N/A 50 to 131 bar725 to 1900 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2599686 | Model Code Description N/A DR10-01-C-V-190V180 | Seals N/A Viton® | Adjustment Range N/A 50 to 131 bar725 to 1900 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2591788 | Model Code Description N/A DR10-01-SS8-N-070V | Seals N/A Buna-N | Adjustment Range N/A 17 to 48 bar246 to 700 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2594221 | Model Code Description N/A DR10-01-SS8-N-140V100 | Seals N/A Buna-N | Adjustment Range N/A 30 to 96 bar435 to 1400 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head | Core Products |
| 2596941 | Model Code Description N/A DR10-01-SS8-N-190K150 | Seals N/A Buna-N | Adjustment Range N/A 50 to 131 bar725 to 1900 psi | Nominal Flow N/A 16 gpm60 L/min | Valve Operator N/A Allen Head with Cover Cap | Core Products |