Part Number | 
                        
                            Type | 
                        
                            Model Code Description | 
                        
                            Housing Type | 
                        
                            Closing Flow Rate [Max] | 
                        
                            End Size | 
                        
                            Core Products | 
                                                        
|---|---|---|---|---|---|---|
| 393224 | Type N/A Hose Break Valve | Model Code Description N/A RBE-R1/4 | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A | End Size N/A 1/4 in. | Core Products | 
| 710029 | Type N/A Hose Break Valve | Model Code Description N/A RBE-R3/4-X-150LPM (STD. SET) | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 12 gpm45 L/min | End Size N/A NPT 3/4 | Core Products | 
| 480320 | Type N/A Hose Break Valve | Model Code Description N/A RBE-R3/4-X-30LPM | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 12 gpm45 L/min | End Size N/A NPT 3/4 | Core Products | 
| 480309 | Type N/A Hose Break Valve | Model Code Description N/A RBE-R3/8-X-20LPM | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 4 gpm15 L/min | End Size N/A NPT 3/8 | Core Products | 
| 710098 | Type N/A Hose Break Valve | Model Code Description N/A RBE-R3/8-X-28LPM | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 4 gpm15 L/min | End Size N/A NPT 3/8 | Core Products | 
| 480316 | Type N/A Hose Break Valve | Model Code Description N/A RBE-R3/8-X-35LPM | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 4 gpm15 L/min | End Size N/A NPT 3/8 | Core Products | 
| 710026 | Type N/A Hose Break Valve | Model Code Description N/A RBE-R3/8-X-50LPM (STD. SET) | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 4 gpm15 L/min | End Size N/A NPT 3/8 | Core Products | 
| 710033 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE1-1/16-12-X-120LPM STD. SET | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 32 gpm120 L/min | End Size N/A SAE 1-1/16-12 | Core Products | 
| 2068454 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE3/4-16-X-2GPM | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 12 gpm45 L/min | End Size N/A SAE 3/4-16 | Core Products | 
| 2068455 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE3/4-16-X-3.5GPM | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 12 gpm45 L/min | End Size N/A SAE 3/4-16 | Core Products | 
| 710032 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE3/4-16-X-45LPM STD. SET | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 12 gpm45 L/min | End Size N/A SAE 3/4-16 | Core Products | 
| 2071594 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE3/4-16-X-7GPM | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 12 gpm45 L/min | End Size N/A SAE 3/4-16 | Core Products | 
| 561097 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE3/4-16-X-8.6GPM | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 12 gpm45 L/min | End Size N/A SAE 3/4-16 | Core Products | 
| 2073036 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE3/4-16-X-8GPM | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 12 gpm45 L/min | End Size N/A SAE 3/4-16 | Core Products | 
| 710030 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE7/8-14-X-70LPM STD. SET | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A | End Size N/A SAE 7/8-14 | Core Products | 
| 558418 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE9/16-18-X-12 | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 4 gpm15 L/min | End Size N/A SAE 9/16-18 | Core Products | 
| 710031 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE9/16-18-X-15LPM STD. SET | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 4 gpm15 L/min | End Size N/A SAE 9/16-18 | Core Products | 
| 2065106 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE9/16-18-X-1GPM | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 4 gpm15 L/min | End Size N/A SAE 9/16-18 | Core Products | 
| 2591606 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE9/16-18-X-4 | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 4 gpm15 L/min | End Size N/A SAE 9/16-18 | Core Products | 
| 2062818 | Type N/A Hose Break Valve | Model Code Description N/A RBXB-NPT3/8-X-15LPM STD. SET | Housing Type N/A Cartridge Valve in Housing | Closing Flow Rate [Max] N/A 4 gpm15 L/min | End Size N/A NPT 3/8 | Core Products | 
| 2703021 | Type N/A Hose Break Valve | Model Code Description N/A RBXB-NPT3/8-X-4GPM | Housing Type N/A Cartridge Valve in Housing | Closing Flow Rate [Max] N/A 4 gpm15 L/min | End Size N/A NPT 3/8 | Core Products | 
| 2061898 | Type N/A Hose Break Valve | Model Code Description N/A RBXB-SAE1-1/16-12-X-120LPM STD. SET | Housing Type N/A Cartridge Valve in Housing | Closing Flow Rate [Max] N/A 32 gpm120 L/min | End Size N/A SAE 1-1/16-12 | Core Products | 
| 2061621 | Type N/A Hose Break Valve | Model Code Description N/A RBXB-SAE1-1/16-12-X-30GPM | Housing Type N/A Cartridge Valve in Housing | Closing Flow Rate [Max] N/A 32 gpm120 L/min | End Size N/A SAE 1-1/16-12 | Core Products | 
| 2090171 | Type N/A Hose Break Valve | Model Code Description N/A RBXB-SAE3/4-16-X-0.020" | Housing Type N/A Cartridge Valve in Housing | Closing Flow Rate [Max] N/A 12 gpm45 L/min | End Size N/A SAE 3/4-16 | Core Products | 
| 2062157 | Type N/A Hose Break Valve | Model Code Description N/A RBXB-SAE3/4-16-X-45LPM STD. SET | Housing Type N/A Cartridge Valve in Housing | Closing Flow Rate [Max] N/A 12 gpm45 L/min | End Size N/A SAE 3/4-16 | Core Products |