Part Number |
Type |
Model Code Description |
Housing Type |
Closing Flow Rate [Max] |
End Size |
Division |
Product Group Family |
Product |
---|---|---|---|---|---|---|---|---|
480309 | Type N/A Hose Break Valve | Model Code Description N/A RBE-R3/8-X-20LPM | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 4 gpm15 L/min | End Size N/A NPT 3/8 | Division N/A ACCESSORIES | Product Group Family N/A CARTRIDGE VALVES | Product N/A FLOW CONTROL VALVES |
710098 | Type N/A Hose Break Valve | Model Code Description N/A RBE-R3/8-X-28LPM | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 4 gpm15 L/min | End Size N/A NPT 3/8 | Division N/A ACCESSORIES | Product Group Family N/A CARTRIDGE VALVES | Product N/A FLOW CONTROL VALVES |
480316 | Type N/A Hose Break Valve | Model Code Description N/A RBE-R3/8-X-35LPM | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 4 gpm15 L/min | End Size N/A NPT 3/8 | Division N/A | Product Group Family N/A | Product N/A |
710026 | Type N/A Hose Break Valve | Model Code Description N/A RBE-R3/8-X-50LPM (STD. SET) | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 4 gpm15 L/min | End Size N/A NPT 3/8 | Division N/A ACCESSORIES | Product Group Family N/A CARTRIDGE VALVES | Product N/A FLOW CONTROL VALVES |
558418 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE9/16-18-X-12 | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 4 gpm15 L/min | End Size N/A SAE 9/16-18 | Division N/A | Product Group Family N/A | Product N/A |
710031 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE9/16-18-X-15LPM STD. SET | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 4 gpm15 L/min | End Size N/A SAE 9/16-18 | Division N/A ACCESSORIES | Product Group Family N/A CARTRIDGE VALVES | Product N/A FLOW CONTROL VALVES |
2065106 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE9/16-18-X-1GPM | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 4 gpm15 L/min | End Size N/A SAE 9/16-18 | Division N/A ACCESSORIES | Product Group Family N/A CARTRIDGE VALVES | Product N/A FLOW CONTROL VALVES |
2591606 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE9/16-18-X-4 | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 4 gpm15 L/min | End Size N/A SAE 9/16-18 | Division N/A | Product Group Family N/A | Product N/A |
2062818 | Type N/A Hose Break Valve | Model Code Description N/A RBXB-NPT3/8-X-15LPM STD. SET | Housing Type N/A Cartridge Valve in Housing | Closing Flow Rate [Max] N/A 4 gpm15 L/min | End Size N/A NPT 3/8 | Division N/A ACCESSORIES | Product Group Family N/A CARTRIDGE VALVES | Product N/A FLOW CONTROL VALVES |
2703021 | Type N/A Hose Break Valve | Model Code Description N/A RBXB-NPT3/8-X-4GPM | Housing Type N/A Cartridge Valve in Housing | Closing Flow Rate [Max] N/A 4 gpm15 L/min | End Size N/A NPT 3/8 | Division N/A ACCESSORIES | Product Group Family N/A CARTRIDGE VALVES | Product N/A FLOW CONTROL VALVES |
2069016 | Type N/A Hose Break Valve | Model Code Description N/A RBXB-SAE9/16-18-X-15LPM STD. SET | Housing Type N/A Cartridge Valve in Housing | Closing Flow Rate [Max] N/A 4 gpm15 L/min | End Size N/A SAE 9/16-18 | Division N/A ACCESSORIES | Product Group Family N/A CARTRIDGE VALVES | Product N/A FLOW CONTROL VALVES |
710029 | Type N/A Hose Break Valve | Model Code Description N/A RBE-R3/4-X-150LPM (STD. SET) | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 12 gpm45 L/min | End Size N/A NPT 3/4 | Division N/A ACCESSORIES | Product Group Family N/A CARTRIDGE VALVES | Product N/A FLOW CONTROL VALVES |
480320 | Type N/A Hose Break Valve | Model Code Description N/A RBE-R3/4-X-30LPM | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 12 gpm45 L/min | End Size N/A NPT 3/4 | Division N/A | Product Group Family N/A | Product N/A |
2090171 | Type N/A Hose Break Valve | Model Code Description N/A RBXB-SAE3/4-16-X-0.020" | Housing Type N/A Cartridge Valve in Housing | Closing Flow Rate [Max] N/A 12 gpm45 L/min | End Size N/A SAE 3/4-16 | Division N/A ACCESSORIES | Product Group Family N/A CARTRIDGE VALVES | Product N/A FLOW CONTROL VALVES |
2062157 | Type N/A Hose Break Valve | Model Code Description N/A RBXB-SAE3/4-16-X-45LPM STD. SET | Housing Type N/A Cartridge Valve in Housing | Closing Flow Rate [Max] N/A 12 gpm45 L/min | End Size N/A SAE 3/4-16 | Division N/A ACCESSORIES | Product Group Family N/A CARTRIDGE VALVES | Product N/A FLOW CONTROL VALVES |
2069301 | Type N/A Hose Break Valve | Model Code Description N/A RBXB-SAE3/4-16-X-8GPM | Housing Type N/A Cartridge Valve in Housing | Closing Flow Rate [Max] N/A 12 gpm45 L/min | End Size N/A SAE 3/4-16 | Division N/A ACCESSORIES | Product Group Family N/A CARTRIDGE VALVES | Product N/A FLOW CONTROL VALVES |
2068454 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE3/4-16-X-2GPM | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 12 gpm45 L/min | End Size N/A SAE 3/4-16 | Division N/A ACCESSORIES | Product Group Family N/A CARTRIDGE VALVES | Product N/A FLOW CONTROL VALVES |
2068455 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE3/4-16-X-3.5GPM | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 12 gpm45 L/min | End Size N/A SAE 3/4-16 | Division N/A ACCESSORIES | Product Group Family N/A CARTRIDGE VALVES | Product N/A FLOW CONTROL VALVES |
710032 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE3/4-16-X-45LPM STD. SET | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 12 gpm45 L/min | End Size N/A SAE 3/4-16 | Division N/A ACCESSORIES | Product Group Family N/A CARTRIDGE VALVES | Product N/A FLOW CONTROL VALVES |
2071594 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE3/4-16-X-7GPM | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 12 gpm45 L/min | End Size N/A SAE 3/4-16 | Division N/A ACCESSORIES | Product Group Family N/A CARTRIDGE VALVES | Product N/A FLOW CONTROL VALVES |
561097 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE3/4-16-X-8.6GPM | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 12 gpm45 L/min | End Size N/A SAE 3/4-16 | Division N/A ACCESSORIES | Product Group Family N/A CARTRIDGE VALVES | Product N/A FLOW CONTROL VALVES |
2073036 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE3/4-16-X-8GPM | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 12 gpm45 L/min | End Size N/A SAE 3/4-16 | Division N/A ACCESSORIES | Product Group Family N/A CARTRIDGE VALVES | Product N/A FLOW CONTROL VALVES |
710033 | Type N/A Hose Break Valve | Model Code Description N/A RBE-SAE1-1/16-12-X-120LPM STD. SET | Housing Type N/A Cartridge Only | Closing Flow Rate [Max] N/A 32 gpm120 L/min | End Size N/A SAE 1-1/16-12 | Division N/A ACCESSORIES | Product Group Family N/A CARTRIDGE VALVES | Product N/A FLOW CONTROL VALVES |
2061898 | Type N/A Hose Break Valve | Model Code Description N/A RBXB-SAE1-1/16-12-X-120LPM STD. SET | Housing Type N/A Cartridge Valve in Housing | Closing Flow Rate [Max] N/A 32 gpm120 L/min | End Size N/A SAE 1-1/16-12 | Division N/A ACCESSORIES | Product Group Family N/A CARTRIDGE VALVES | Product N/A FLOW CONTROL VALVES |
2061621 | Type N/A Hose Break Valve | Model Code Description N/A RBXB-SAE1-1/16-12-X-30GPM | Housing Type N/A Cartridge Valve in Housing | Closing Flow Rate [Max] N/A 32 gpm120 L/min | End Size N/A SAE 1-1/16-12 | Division N/A ACCESSORIES | Product Group Family N/A CARTRIDGE VALVES | Product N/A FLOW CONTROL VALVES |