Charging and Gauging Units - Spare Parts
Charging and Gauging Units
To maintain system performance HYDAC recommends that the gas precharge pressure is checked regularly. The inevitable loss of gas precharge pressure due to permeability will change the system effectiveness (performance) and could cause damage to the bladder, diaphragm, or piston accumulator.
HYDAC charging and gauging units allow hydro-pneumatic accumulators to be precharged with dry nitrogen. For these purposes, a charging and gauging unit is connected to a commercially available nitrogen bottle via a flexible charging hose.
These units also allow maintenance personnel to check the current gas precharge pressure of an accumulator. For critical systems, consider the use of a permanent gauging block which will provide for continuous monitoring.
HYDAC charging and gauging units allow hydro-pneumatic accumulators to be precharged with dry nitrogen. For these purposes, a charging and gauging unit is connected to a commercially available nitrogen bottle via a flexible charging hose.
These units also allow maintenance personnel to check the current gas precharge pressure of an accumulator. For critical systems, consider the use of a permanent gauging block which will provide for continuous monitoring.
Part Number |
Model Code Description |
Connection Type |
Adapter Type |
Hose Length |
Core Products |
|---|---|---|---|---|---|
| 2067646 | Model Code Description N/A Adapters D4/D7 with O-Ring (7.5x2) | Connection Type N/A | Adapter Type N/A D4 & D7 | Hose Length N/A | Core Products |
| 2068737 | Model Code Description N/A Adapter G4 Assembly | Connection Type N/A G4 | Adapter Type N/A | Hose Length N/A | Core Products |
| 236369 | Model Code Description N/A Adapter D7 | Connection Type N/A | Adapter Type N/A D7 | Hose Length N/A | Core Products |
| 236376 | Model Code Description N/A Adapter G2 | Connection Type N/A G2 | Adapter Type N/A G2 | Hose Length N/A | Core Products |
| 236445 | Model Code Description N/A Manual Bleed Valve FPS/FPK | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products |
| 236515 | Model Code Description N/A Hose FPS/FPK 4M | Connection Type N/A G1 | Adapter Type N/A | Hose Length N/A 4 m | Core Products |
| 291531 | Model Code Description N/A Adapter A5 (FPK TO M8X1) | Connection Type N/A | Adapter Type N/A A5 | Hose Length N/A | Core Products |
| 291533 | Model Code Description N/A Adapter A3 (FPK/SB) | Connection Type N/A | Adapter Type N/A A3 | Hose Length N/A | Core Products |
| 361605 | Model Code Description N/A Adapter A2 (FPK TO 5/8-18UNF) | Connection Type N/A | Adapter Type N/A A2 | Hose Length N/A | Core Products |
| 361619 | Model Code Description N/A Adapter A1 (FPK TO M16X1.5-MINIMESS) | Connection Type N/A | Adapter Type N/A A1 | Hose Length N/A | Core Products |
| 366374 | Model Code Description N/A Adapter D4 | Connection Type N/A | Adapter Type N/A D4 | Hose Length N/A | Core Products |
| 373405 | Model Code Description N/A Hose FPS/FPK 10M | Connection Type N/A G1 | Adapter Type N/A | Hose Length N/A 10.0 m | Core Products |
| 2128849 | Model Code Description N/A Adapter A10 (FPK TO 7/8-14UNF,SPECIAL) | Connection Type N/A | Adapter Type N/A A10 | Hose Length N/A | Core Products |
| 3018210 | Model Code Description N/A Adapter A11 (FPK TO M16 X 2) | Connection Type N/A | Adapter Type N/A A11 | Hose Length N/A | Core Products |
| 3203185 | Model Code Description N/A Adapter A12 (FPK TO M16x2 MINIMESS) | Connection Type N/A | Adapter Type N/A A12 | Hose Length N/A | Core Products |
| 3911267 | Model Code Description N/A Adapter A13-5/8-18UNF | Connection Type N/A | Adapter Type N/A A13 | Hose Length N/A | Core Products |
| 291536 | Model Code Description N/A Adapter A4 (FPK TO 7/8-14UNF,SPECIAL) | Connection Type N/A | Adapter Type N/A A4 | Hose Length N/A | Core Products |
| 2108819 | Model Code Description N/A Adapter A6 (FPK TO G3/4A) | Connection Type N/A | Adapter Type N/A A6 | Hose Length N/A | Core Products |
| 2110629 | Model Code Description N/A Adapter A7 (FPK TO G1/4) | Connection Type N/A | Adapter Type N/A A7 | Hose Length N/A | Core Products |
| 2124524 | Model Code Description N/A Adapter A8 (FPK to G3/4) | Connection Type N/A | Adapter Type N/A A8 | Hose Length N/A | Core Products |
| 2128638 | Model Code Description N/A Adapter A9 (FPK TO VG8) | Connection Type N/A | Adapter Type N/A A9 | Hose Length N/A | Core Products |
| 2701356 | Model Code Description N/A Adapter B-682 (CGA680 F - 1/2"NPT M) | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products |
| 2701355 | Model Code Description N/A Adapter B-70 (CGA580 F - 1/4"NPT M) | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products |
| 2103427 | Model Code Description N/A Adapter G10 | Connection Type N/A G10 | Adapter Type N/A G10 | Hose Length N/A | Core Products |
| 3018678 | Model Code Description N/A Adapter G11 FPU - G5/8-ISO228 | Connection Type N/A G11 | Adapter Type N/A G11 | Hose Length N/A | Core Products |