Charging and Gauging Units - Spare Parts
Charging and Gauging Units
To maintain system performance HYDAC recommends that the gas precharge pressure is checked regularly. The inevitable loss of gas precharge pressure due to permeability will change the system effectiveness (performance) and could cause damage to the bladder, diaphragm, or piston accumulator.
HYDAC charging and gauging units allow hydro-pneumatic accumulators to be precharged with dry nitrogen. For these purposes, a charging and gauging unit is connected to a commercially available nitrogen bottle via a flexible charging hose.
These units also allow maintenance personnel to check the current gas precharge pressure of an accumulator. For critical systems, consider the use of a permanent gauging block which will provide for continuous monitoring.
HYDAC charging and gauging units allow hydro-pneumatic accumulators to be precharged with dry nitrogen. For these purposes, a charging and gauging unit is connected to a commercially available nitrogen bottle via a flexible charging hose.
These units also allow maintenance personnel to check the current gas precharge pressure of an accumulator. For critical systems, consider the use of a permanent gauging block which will provide for continuous monitoring.
Part Number |
Model Code Description |
Connection Type |
Adapter Type |
Hose Length |
Core Products |
|---|---|---|---|---|---|
| 3195556 | Model Code Description N/A Adapter G12 FPU - G3/4 Assy. (Australia) | Connection Type N/A G12 | Adapter Type N/A G12 | Hose Length N/A | Core Products |
| 2103421 | Model Code Description N/A Adapter G3 | Connection Type N/A G3 | Adapter Type N/A G3 | Hose Length N/A | Core Products |
| 236373 | Model Code Description N/A Adapter G5 | Connection Type N/A G5 | Adapter Type N/A G5 | Hose Length N/A | Core Products |
| 2103423 | Model Code Description N/A Adapter G6 | Connection Type N/A G6 | Adapter Type N/A G6 | Hose Length N/A | Core Products |
| 236377 | Model Code Description N/A Adapter G7 | Connection Type N/A G7 | Adapter Type N/A G7 | Hose Length N/A | Core Products |
| 2103425 | Model Code Description N/A Adapter G8 | Connection Type N/A G8 | Adapter Type N/A G8 | Hose Length N/A | Core Products |
| 241168 | Model Code Description N/A Adapter G9 | Connection Type N/A G9 | Adapter Type N/A G9 | Hose Length N/A | Core Products |
| 2086622 | Model Code Description N/A Hose Assembly FPO 210 (CGA 580) | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products |
| 2701621 | Model Code Description N/A Hose FPO 3000 PSI 3M | Connection Type N/A | Adapter Type N/A | Hose Length N/A 3 m | Core Products |
| 2115552 | Model Code Description N/A Hose FPS/FPK 15M | Connection Type N/A G1 | Adapter Type N/A | Hose Length N/A 15 m | Core Products |
| 236514 | Model Code Description N/A Hose FPS/FPK 2.5M | Connection Type N/A G1 | Adapter Type N/A | Hose Length N/A 2.5 m | Core Products |
| 3117720 | Model Code Description N/A Hose FPS/FPK 10M 5500 PSI W/G4.1 | Connection Type N/A G1 | Adapter Type N/A | Hose Length N/A 10.0 m | Core Products |
| 3053703 | Model Code Description N/A Hose FPS/FPK 2.5M 5500 PSI W/ G4.1 | Connection Type N/A G1 | Adapter Type N/A | Hose Length N/A 2.5 m | Core Products |
| 2109765 | Model Code Description N/A Hose FPS/FPK 20M | Connection Type N/A G1 | Adapter Type N/A | Hose Length N/A 20 m | Core Products |
| 2109574 | Model Code Description N/A Hose FPS/FPK 28M | Connection Type N/A G1 | Adapter Type N/A | Hose Length N/A 28 m | Core Products |
| 3053704 | Model Code Description N/A Hose FPS/FPK 4M 5500 PSI with G4.1 CONN. | Connection Type N/A G4.1 | Adapter Type N/A | Hose Length N/A 4 m | Core Products |
| 3269153 | Model Code Description N/A Seal Kit for Adapter A1 – A13 | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products |
| 2117669 | Model Code Description N/A Seal Kit FPU-1 | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products |
| 3051104 | Model Code Description N/A Screw for A3 Adapter | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products |
| 606759 | Model Code Description N/A Pressure Gauge E63/10/145 PSI | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products |
| 606761 | Model Code Description N/A Pressure Gauge E63/100/1400PSI | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products |
| 606760 | Model Code Description N/A Pressure Gauge E63/25/350 PSI | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products |
| 606762 | Model Code Description N/A Pressure Gauge E63/250/3600PSI | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products |
| 606763 | Model Code Description N/A Pressure Gauge E63/400/5800PSI | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products |
| 2701741 | Model Code Description N/A GAS VALVE EXTENSION 3000 PSI (S11 T/R) | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products |