Charging and Gauging Units - Spare Parts
Charging and Gauging Units
To maintain system performance HYDAC recommends that the gas precharge pressure is checked regularly. The inevitable loss of gas precharge pressure due to permeability will change the system effectiveness (performance) and could cause damage to the bladder, diaphragm, or piston accumulator.
HYDAC charging and gauging units allow hydro-pneumatic accumulators to be precharged with dry nitrogen. For these purposes, a charging and gauging unit is connected to a commercially available nitrogen bottle via a flexible charging hose.
These units also allow maintenance personnel to check the current gas precharge pressure of an accumulator. For critical systems, consider the use of a permanent gauging block which will provide for continuous monitoring.
HYDAC charging and gauging units allow hydro-pneumatic accumulators to be precharged with dry nitrogen. For these purposes, a charging and gauging unit is connected to a commercially available nitrogen bottle via a flexible charging hose.
These units also allow maintenance personnel to check the current gas precharge pressure of an accumulator. For critical systems, consider the use of a permanent gauging block which will provide for continuous monitoring.
Part Number |
Model Code Description |
Connection Type |
Adapter Type |
Hose Length |
Core Products |
|---|---|---|---|---|---|
| 2701615 | Model Code Description N/A T-HANDLE LOCK CHUCK 3OOO PSI | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products |
| 2701617 | Model Code Description N/A 1/8" NPT TANK VALVE 3000 PSI | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products |
| 2089952 | Model Code Description N/A CHARGING MANIFOLD/BLEEDER ASSEMBLY-FPO | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products |
| 2701590 | Model Code Description N/A HIGH PRESSURE COUPLING | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products |
| 2701620 | Model Code Description N/A NIPPLE GLAND CGA-580 WE15-3 | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products |
| 2701619 | Model Code Description N/A NUT CGA-580 SERVICE WE92 | Connection Type N/A | Adapter Type N/A | Hose Length N/A | Core Products |