Part Number |
Model Code Description |
Type of Indication |
Trip Pressure / Range |
Operating Pressure [Max] |
Thread |
Medium |
Max. Torque |
Core Products |
---|---|---|---|---|---|---|---|---|
1284673 | Model Code Description N/A VMF1.5B.1 | Type of Indication N/A Visual, Red Pin | Trip Pressure / Range N/A 1 bar15 psi | Operating Pressure [Max] N/A 102 psi7 bar | Thread N/A G 1/8 | Medium N/A Mineral Oil or Water Based Fluids | Max. Torque N/A 11 lb·ft15 N·m | Core Products |
1252305 | Model Code Description N/A VMF2.5B.1 | Type of Indication N/A Visual, Red Pin | Trip Pressure / Range N/A 2.5 bar36 psi | Operating Pressure [Max] N/A 102 psi7 bar | Thread N/A G 1/8 | Medium N/A Mineral Oil or Water Based Fluids | Max. Torque N/A 11 lb·ft15 N·m | Core Products |
312448 | Model Code Description N/A VMF2B.1 | Type of Indication N/A Visual, Red Pin | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 102 psi7 bar | Thread N/A G 1/8 | Medium N/A Mineral Oil or Water Based Fluids | Max. Torque N/A 11 lb·ft15 N·m | Core Products |
317338 | Model Code Description N/A VMF2B.1/-V | Type of Indication N/A Visual, Red Pin | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 102 psi7 bar | Thread N/A G 1/8 | Medium N/A Mineral Oil or Water Based Fluids | Max. Torque N/A 11 lb·ft15 N·m | Core Products |
319176 | Model Code Description N/A VMF5B.1 | Type of Indication N/A Visual, Red Pin | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 102 psi7 bar | Thread N/A G 1/8 | Medium N/A Mineral Oil or Water Based Fluids | Max. Torque N/A 11 lb·ft15 N·m | Core Products |
1288471 | Model Code Description N/A VR 2 B.1 /-Z-2GC | Type of Indication N/A Visual, Red Pin | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 102 psi7 bar | Thread N/A G 1/2 | Medium N/A Mineral Oil or Water Based Fluids | Max. Torque N/A 11 lb·ft15 N·m | Core Products |
1277579 | Model Code Description N/A VR1.5B.1 | Type of Indication N/A Visual, Red Pin | Trip Pressure / Range N/A 1.5 bar22 psi | Operating Pressure [Max] N/A 102 psi7 bar | Thread N/A G 1/2 | Medium N/A Mineral Oil or Water Based Fluids | Max. Torque N/A 11 lb·ft15 N·m | Core Products |
307863 | Model Code Description N/A VR2.5B.1 | Type of Indication N/A Visual, Red Pin | Trip Pressure / Range N/A 2.5 bar36 psi | Operating Pressure [Max] N/A 102 psi7 bar | Thread N/A G 1/2 | Medium N/A Mineral Oil or Water Based Fluids | Max. Torque N/A 11 lb·ft15 N·m | Core Products |
306822 | Model Code Description N/A VR2B.1 | Type of Indication N/A Visual, Red Pin | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 102 psi7 bar | Thread N/A G 1/2 | Medium N/A Mineral Oil or Water Based Fluids | Max. Torque N/A 11 lb·ft15 N·m | Core Products |
306830 | Model Code Description N/A VR2B.1/V | Type of Indication N/A Visual, Red Pin | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 102 psi7 bar | Thread N/A G 1/2 | Medium N/A Mineral Oil or Water Based Fluids | Max. Torque N/A 11 lb·ft15 N·m | Core Products |
309017 | Model Code Description N/A VR5B.1 | Type of Indication N/A Visual, Red Pin | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 102 psi7 bar | Thread N/A G 1/2 | Medium N/A Mineral Oil or Water Based Fluids | Max. Torque N/A 11 lb·ft15 N·m | Core Products |
1264670 | Model Code Description N/A VR5B.1/V | Type of Indication N/A Visual, Red Pin | Trip Pressure / Range N/A 5 bar72 psi | Operating Pressure [Max] N/A 102 psi7 bar | Thread N/A G 1/2 | Medium N/A Mineral Oil or Water Based Fluids | Max. Torque N/A 11 lb·ft15 N·m | Core Products |
307848 | Model Code Description N/A VR2B.1/-DOMED COVER | Type of Indication N/A Visual, Red Pin | Trip Pressure / Range N/A 2 bar29 psi | Operating Pressure [Max] N/A 102 psi7 bar | Thread N/A G 1/2 | Medium N/A Mineral Oil or Water Based Fluids | Max. Torque N/A 11 lb·ft15 N·m | Core Products |