1 2
Clear
Filter
Power Rating at Nominal Voltage (W)
- 18
- 27
DC Voltage (V)
Resistance at 20 ºC (O)
Current (A)
Electrical Connection
Insulation Class
- IP65
- IP65/IP67
- IP65/IP67/IP6K9K
Part Number |
Model Code Description |
Power Rating at Nominal Voltage |
DC Voltage |
Electrical Connection |
Insulation Class |
Core Products |
|---|---|---|---|---|---|---|
| 3002163 | Model Code Description N/A Coil 12DS -50-1836 | Power Rating at Nominal Voltage N/A 27 W | DC Voltage N/A 12 V | Electrical Connection N/A Dual Spade | Insulation Class N/A | Core Products |
| 3179990 | Model Code Description N/A Coil 12PN-4.1-50-1836 | Power Rating at Nominal Voltage N/A 27 W | DC Voltage N/A 12 V | Electrical Connection N/A Deutsch Connector 2-Pole | Insulation Class N/A IP65/IP67/IP6K9K | Core Products |
| 915142 | Model Code Description N/A Coil 24DG -50-1836 QS | Power Rating at Nominal Voltage N/A 27 W | DC Voltage N/A 24 V | Electrical Connection N/A DIN to EN 175301-803 | Insulation Class N/A IP65 | Core Products |
| 3112951 | Model Code Description N/A Coil 24DL -50-1836 QS | Power Rating at Nominal Voltage N/A 27 W | DC Voltage N/A 24 V | Electrical Connection N/A 2 Lead Wires 18" Long | Insulation Class N/A IP65/IP67 | Core Products |
| 3091667 | Model Code Description N/A Coil 24DN -50-1836 QS | Power Rating at Nominal Voltage N/A 27 W | DC Voltage N/A 24 V | Electrical Connection N/A Deutsch Connector 2-Pole | Insulation Class N/A IP65/IP67/IP6K9K | Core Products |
1 2