COMPANY HEADER

ELH Series Hydraulic Fan Drive Air Cooled Oil Coolers for Mobile Applications

These ELH coolers use a combination of high performance cooling elements combined with a high capacity hydraulic fan drive to give long, trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required.

51 - 60 of 60 | Results Per Page | View | Unit of Measure
1 2 3 

Material ID

Model Code Description

Heat Removed

Flow [Min]

Flow [Max]

Core Products

N/A ELH 9 1.5 H6.3 S N/A 42 to 135 hp N/A 7 gpm N/A 79 gpm
N/A ELH 9 1.5 H6.3 S IBP3 N/A 42 to 135 hp N/A 7 gpm N/A 79 gpm
N/A ELH 9 1.5 H6.3 S IBT45-2 N/A 42 to 135 hp N/A 7 gpm N/A 79 gpm
N/A ELH 9 1.5 H6.3 S IBT45-3 N/A 42 to 135 hp N/A 7 gpm N/A 79 gpm
N/A ELH 4 1.5 H22 S IBP-3 N/A 16 to 40 hp N/A 7 gpm N/A 66 gpm
N/A ELH 6 1.5 H6.3 S N/A 24 to 66 hp N/A 7 gpm N/A 66 gpm
N/A ELH 6 1.5 H6.3 S IBP 3 N/A 24 to 66 hp N/A 7 gpm N/A 66 gpm
N/A ELH 6 1.5 H6.3 S IBT45-2 N/A 24 to 66 hp N/A 7 gpm N/A 66 gpm
N/A ELH 9 1.5 H22 S IBP-3 N/A 42 to 135 hp N/A 7 gpm N/A 79 gpm
N/A ELH 9 1.5 H22 S IBT45-2 N/A 42 to 135 hp N/A 7 gpm N/A 79 gpm
51 - 60 of 60 | Results Per Page | View | Unit of Measure
1 2 3