COMPANY HEADER

The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.

26 - 50 of 69 | Results Per Page | View | Unit of Measure
1 2 3 

Material ID

Model Code Description

Flow [Min]

Flow [Max]

Heat Removed

Pressure Drop [Max]

Core Products

N/A OKA 4S 4.6 B 40 N/A 3 gpm N/A 54 gpm N/A 5.3 to 12.5 hp N/A 22 bar22 psi
N/A OKA 4S 4.6 B 28 IBP3 N/A 3 gpm N/A 54 gpm N/A 5.3 to 12.5 hp N/A 22 bar22 psi
N/A OKA 4S 4.6 B 40 IBP3 N/A 3 gpm N/A 54 gpm N/A 5.3 to 12.5 hp N/A 22 bar22 psi
N/A OKA 5S 4.6 B 28 N/A 3 gpm N/A 65 gpm N/A 6.7 to 17.7 hp N/A 20 bar20 psi
N/A OKA 5S 4.6 B 28 IBP-3 N/A 3 gpm N/A 65 gpm N/A 6.7 to 17.7 hp N/A 20 bar20 psi
N/A OKA 5S 4.6 B 40 N/A 3 gpm N/A 65 gpm N/A 6.7 to 17.7 hp N/A 20 bar20 psi
N/A OKA 5S 4.6 B 40 IBP-3 N/A 3 gpm N/A 65 gpm N/A 6.7 to 17.7 hp N/A 20 bar20 psi
N/A OKA 6S 4.6 B 28 N/A 10 gpm N/A 65 gpm N/A 12.3 to 21.5 hp N/A 17 bar17 psi
N/A OKA 6S 4.6 B 28 IBP-3 N/A 10 gpm N/A 65 gpm N/A 12.3 to 21.5 hp N/A 17 bar17 psi
N/A OKA 6S 4.6 B 40 N/A 10 gpm N/A 65 gpm N/A 12.3 to 21.5 hp N/A 17 bar17 psi
N/A OKA 6S 4.6 B 40 IBP-3 N/A 10 gpm N/A 65 gpm N/A 12.3 to 21.5 hp N/A 17 bar17 psi
N/A OKA 7S 4.6 B 70 N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
N/A OKA 7S 4.6 B 100 N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
N/A OKA 7S 4.6 B 130 N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
N/A OKA 7S 4.6 B 70 IBP3 N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
N/A OKA 7S 4.6 B 100 IBP3 N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
N/A OKA 7S 4.6 B 130 IBP3 N/A 10 gpm N/A 78 gpm N/A 19.3 to 41.5 hp N/A 24 bar24 psi
N/A OKA 8S 4.6 B 70 N/A 10 gpm N/A 94 gpm N/A 19.7 to 43.9 hp N/A 27 bar27 psi
N/A OKA 8S 4.6 B 70 IBP3 N/A 10 gpm N/A 94 gpm N/A 19.7 to 43.9 hp N/A 27 bar27 psi
N/A OKA 9S 4.6 B 70 N/A 10 gpm N/A 94 gpm N/A 27.7 to 65.3 hp N/A 17 bar17 psi
N/A OKA 9S 4.6 B 100 N/A 10 gpm N/A 94 gpm N/A 27.7 to 65.3 hp N/A 17 bar17 psi
N/A OKA 9S 4.6 B 130 N/A 10 gpm N/A 94 gpm N/A 27.7 to 65.3 hp N/A 17 bar17 psi
N/A OKA 9S 4.6 B 70 IBP3 N/A 10 gpm N/A 94 gpm N/A 27.7 to 65.3 hp N/A 17 bar17 psi
N/A OKA 9S 4.6 B 100 IBP3 N/A 10 gpm N/A 94 gpm N/A 27.7 to 65.3 hp N/A 17 bar17 psi
N/A OKA 9S 4.6 B 130 IBP3 N/A 16 gpm N/A 94 gpm N/A 27.7 to 65.3 hp N/A 17 bar17 psi
26 - 50 of 69 | Results Per Page | View | Unit of Measure
1 2 3