These coolers use a combination of high performance cooling elements and long life DC electrical powered fans to give extended trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required.
Part Number |
Material Description |
Flow |
Pressure Drop [Max] |
Fan Diameter |
Weight |
Core Products |
---|---|---|---|---|---|---|
2593568 | Material Description N/A ELD4.5H3.512SIBP3 | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A 3 bar45 psi | Fan Diameter N/A 15.2 in385 mm | Weight N/A 49 lb | Core Products |
2594537 | Material Description N/A ELD4.5H3.512SIBP3TS120 | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A 3 bar45 psi | Fan Diameter N/A 15.2 in385 mm | Weight N/A 49 lb | Core Products |
2594550 | Material Description N/A ELD4.5H3.512SIBP3TS140 | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A 3 bar45 psi | Fan Diameter N/A 15.2 in385 mm | Weight N/A 49 lb | Core Products |
2595479 | Material Description N/A ELD4.5H3.512SIBP6 | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A | Fan Diameter N/A 15.2 in385 mm | Weight N/A 49 lb | Core Products |
2596809 | Material Description N/A ELD4.5H3.512SIBT45 | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A | Fan Diameter N/A 15.2 in385 mm | Weight N/A 49 lb | Core Products |
2955137 | Material Description N/A ELD4.5H3.512SIBT452TS120TM | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A 2 bar29 psi | Fan Diameter N/A 15.2 in385 mm | Weight N/A 49 lb | Core Products |
2595287 | Material Description N/A ELD4.5H3.512SIBT452TS140 | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A 2 bar29 psi | Fan Diameter N/A 15.2 in385 mm | Weight N/A 49 lb | Core Products |
2597221 | Material Description N/A ELD4.5H3.512SIBT453 | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A 3 bar45 psi | Fan Diameter N/A 15.2 in385 mm | Weight N/A 49 lb | Core Products |
2954770 | Material Description N/A ELD4.5H3.512SIBT453TS120 | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A 3 bar45 psi | Fan Diameter N/A 15.2 in385 mm | Weight N/A 49 lb | Core Products |
2957373 | Material Description N/A ELD4.5H3.512SIBT453TS140 | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A 3 bar45 psi | Fan Diameter N/A 15.2 in385 mm | Weight N/A 49 lb | Core Products |
2953595 | Material Description N/A ELD4.5H3.512STS120 | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A | Fan Diameter N/A 15.2 in385 mm | Weight N/A 49 lb | Core Products |
2593405 | Material Description N/A ELD4.5H3.512STS140 | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A | Fan Diameter N/A 15.2 in385 mm | Weight N/A 49 lb | Core Products |
2592526 | Material Description N/A ELD4.5H3.524S | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A | Fan Diameter N/A 15.2 in385 mm | Weight N/A 49 lb | Core Products |
2595611 | Material Description N/A ELD4.5H3.524SF | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A | Fan Diameter N/A 15.2 in385 mm | Weight N/A 49 lb | Core Products |
2593569 | Material Description N/A ELD4.5H3.524SIBP2 | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A 2 bar29 psi | Fan Diameter N/A 15.2 in385 mm | Weight N/A 49 lb | Core Products |
2596652 | Material Description N/A ELD4.5H3.524SIBP2TS140 | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A 2 bar29 psi | Fan Diameter N/A 15.2 in385 mm | Weight N/A 49 lb | Core Products |
2593570 | Material Description N/A ELD4.5H3.524SIBP3 | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A 3 bar45 psi | Fan Diameter N/A 15.2 in385 mm | Weight N/A 49 lb | Core Products |
2594551 | Material Description N/A ELD4.5H3.524SIBP3TS140 | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A 3 bar45 psi | Fan Diameter N/A 15.2 in385 mm | Weight N/A 49 lb | Core Products |
2596957 | Material Description N/A ELD4.5H3.524SIBT453 | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A 3 bar45 psi | Fan Diameter N/A 15.2 in385 mm | Weight N/A 49 lb | Core Products |
2950342 | Material Description N/A ELD4.5H3.524SIBT603 | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A 3 bar45 psi | Fan Diameter N/A 15.2 in385 mm | Weight N/A 49 lb | Core Products |
2595513 | Material Description N/A ELD4.5H3.524STS140 | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A | Fan Diameter N/A 15.2 in385 mm | Weight N/A 49 lb | Core Products |
3083286 | Material Description N/A ELD5H/3.1/12V/1/S | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A | Fan Diameter N/A 12 in305 mm | Weight N/A 67 lb | Core Products |
2956058 | Material Description N/A ELD5H3.512B | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A | Fan Diameter N/A 12 in305 mm | Weight N/A 67 lb | Core Products |
2596671 | Material Description N/A ELD5H3.512BIBP3 | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A 3 bar45 psi | Fan Diameter N/A 12 in305 mm | Weight N/A 67 lb | Core Products |
2592776 | Material Description N/A ELD5H3.512S | Flow N/A Up to 47 gpm | Pressure Drop [Max] N/A | Fan Diameter N/A 12 in305 mm | Weight N/A 67 lb | Core Products |