These coolers use a combination of high performance cooling elements and long life DC electrical powered fans to give extended trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required.

126 - 150 of 159 | Results Per Page | View | Unit of Measure
« 6 7 

Part Number

Material Description

Flow

Pressure Drop [Max]

Fan Diameter

Weight

Core Products

N/A ELD5H3.512SIBP2 N/A Up to 47 gpm N/A 2 bar29 psi N/A 12 in305 mm N/A 67 lb
N/A ELD5H3.512SIBP2TS140 N/A Up to 47 gpm N/A 2 bar29 psi N/A 12 in305 mm N/A 67 lb
N/A ELD5H3.512SIBP3 N/A Up to 47 gpm N/A 3 bar45 psi N/A 12 in305 mm N/A 67 lb
N/A ELD5H3.512SIBP3TS140 N/A Up to 47 gpm N/A 3 bar45 psi N/A 12 in305 mm N/A 67 lb
N/A ELD5H3.512SIBP4 N/A Up to 47 gpm N/A 4 bar58 psi N/A 12 in305 mm N/A 67 lb
N/A ELD5H3.512SIBT45 N/A Up to 47 gpm N/A N/A 12 in305 mm N/A 67 lb
N/A ELD5H3.512SIBT45-3 N/A Up to 47 gpm N/A 3 bar45 psi N/A 12 in305 mm N/A 67 lb
N/A ELD5H3.512SIBT453TS120 N/A Up to 47 gpm N/A 3 bar45 psi N/A 12 in305 mm N/A 67 lb
N/A ELD5H3.512STS120FIBP2 N/A Up to 47 gpm N/A 2 bar29 psi N/A 12 in305 mm N/A 67 lb
N/A ELD5H3.512STS140 N/A Up to 47 gpm N/A N/A 12 in305 mm N/A 67 lb
N/A ELD5H3.524BIBP2TS120 N/A Up to 47 gpm N/A 2 bar29 psi N/A 12 in305 mm N/A 67 lb
N/A ELD5H3.524S N/A Up to 47 gpm N/A N/A 12 in305 mm N/A 67 lb
N/A ELD5H3.524SIBP2 N/A Up to 47 gpm N/A 2 bar29 psi N/A 12 in305 mm N/A 67 lb
N/A ELD5H3.524SIBP2TS120 N/A Up to 47 gpm N/A 2 bar29 psi N/A 12 in305 mm N/A 67 lb
N/A ELD5H3.524SIBP3 N/A Up to 47 gpm N/A 3 bar45 psi N/A 12 in305 mm N/A 67 lb
N/A ELD6H/3.1/12V/1/S N/A Up to 47 gpm N/A N/A 15.2 in385 mm N/A 81 lb
N/A ELD6H3.512B N/A Up to 47 gpm N/A N/A 15.2 in385 mm N/A 81 lb
N/A ELD6H3.512S QS N/A Up to 47 gpm N/A N/A 15.2 in385 mm N/A 81 lb
N/A ELD6H3.512SF N/A Up to 47 gpm N/A N/A 15.2 in385 mm N/A 81 lb
N/A ELD6H3.512SIBP2 N/A Up to 47 gpm N/A 2 bar29 psi N/A 15.2 in385 mm N/A 81 lb
N/A ELD6H3.512SIBP2TS140 N/A Up to 47 gpm N/A 2 bar29 psi N/A 15.2 in385 mm N/A 81 lb
N/A ELD6H3.512SIBP3 QS N/A Up to 47 gpm N/A 3 bar45 psi N/A 15.2 in385 mm N/A 81 lb
N/A ELD6H3.512SIBP3TS120 N/A Up to 47 gpm N/A 3 bar45 psi N/A 15.2 in385 mm N/A 81 lb
N/A ELD6H3.512SIBP3TS140 N/A Up to 47 gpm N/A 3 bar45 psi N/A 15.2 in385 mm N/A 81 lb
N/A ELD6H3.512SIBP-4 N/A Up to 47 gpm N/A 4 bar58 psi N/A 15.2 in385 mm N/A 81 lb
126 - 150 of 159 | Results Per Page | View | Unit of Measure
« 6 7