7707153
Model Code Description
N/A ELH 6 1.5 H14 S
Flow [Min]
N/A 7 gpm
Flow [Max] N/A
Pressure Drop [Max]
N/A 22 psi
Heat Removed
N/A 19 to 49 hp
Weight
N/A 53 lb
Core Products
7707127
Model Code Description
N/A ELH 6 1.5 H14 S IBT45-3
Flow [Min]
N/A 7 gpm
Flow [Max] N/A
Pressure Drop [Max]
N/A 27 psi
Heat Removed
N/A 24 to 66 hp
Weight
N/A 95 lb
Core Products
7707128
Model Code Description
N/A ELH 6 1.5 H22 S IBT45-3
Flow [Min]
N/A 7 gpm
Flow [Max] N/A
Pressure Drop [Max]
N/A 27 psi
Heat Removed
N/A 24 to 66 hp
Weight
N/A 95 lb
Core Products
2952182
Model Code Description
N/A ELH 6 1.5 H6.3 S IBT45-3
Flow [Min]
N/A 7 gpm
Flow [Max] N/A
Pressure Drop [Max]
N/A 27 psi
Heat Removed
N/A 24 to 66 hp
Weight
N/A 95 lb
Core Products
7707130
Model Code Description
N/A ELH 8 1.5 H14 S IBT45-3
Flow [Min]
N/A 7 gpm
Flow [Max] N/A
Pressure Drop [Max]
N/A 22 psi
Heat Removed
N/A 32 to 104 hp
Weight
N/A 148 lb
Core Products
7707129
Model Code Description
N/A ELH 8 1.5 H6.3 S IBT45-3
Flow [Min]
N/A 7 gpm
Flow [Max] N/A
Pressure Drop [Max]
N/A 22 psi
Heat Removed
N/A 32 to 104 hp
Weight
N/A 148 lb
Core Products
7707134
Model Code Description
N/A ELH 9 1.5 H14 S IBT45-3
Flow [Min]
N/A 7 gpm
Flow [Max] N/A
Pressure Drop [Max]
N/A 17 psi
Heat Removed
N/A 42 to 135 hp
Weight
N/A 188 lb
Core Products
7707135
Model Code Description
N/A ELH 9 1.5 H22 S IBT45-3
Flow [Min]
N/A 7 gpm
Flow [Max] N/A
Pressure Drop [Max]
N/A 17 psi
Heat Removed
N/A 42 to 135 hp
Weight
N/A 188 lb
Core Products
7707131
Model Code Description
N/A ELH 9 1.5 H6.3 S
Flow [Min]
N/A 7 gpm
Flow [Max] N/A
Pressure Drop [Max]
N/A 17 psi
Heat Removed
N/A 42 to 135 hp
Weight
N/A 188 lb
Core Products
2593667
Model Code Description
N/A ELH 9 1.5 H6.3 S IBP3
Flow [Min]
N/A 7 gpm
Flow [Max] N/A
Pressure Drop [Max]
N/A 17 psi
Heat Removed
N/A 42 to 135 hp
Weight
N/A 188 lb
Core Products
7707132
Model Code Description
N/A ELH 9 1.5 H6.3 S IBT45-2
Flow [Min]
N/A 7 gpm
Flow [Max] N/A
Pressure Drop [Max]
N/A 17 psi
Heat Removed
N/A 42 to 135 hp
Weight
N/A 188 lb
Core Products
7707133
Model Code Description
N/A ELH 9 1.5 H6.3 S IBT45-3
Flow [Min]
N/A 7 gpm
Flow [Max] N/A
Pressure Drop [Max]
N/A 17 psi
Heat Removed
N/A 42 to 135 hp
Weight
N/A 188 lb
Core Products