The OK Series cooler design uses an axial fan assembly which draws air through the cooler. This offers excellent cooling capacity.
26 - 40 of 40 | Results Per Page | View | Unit of Measure
1 2 

Material ID

Model Code Description

Flow [Min]

Flow [Max]

Heat Removed

Pressure Drop [Max]

Core Products

N/A OKA 4S 3.6 B 28 N/A N/A 18.5 gpm N/A 5.3 to 12.5 hp N/A 22 bar
N/A OKA 4S 3.6 B 28 IBP3 N/A N/A 12.75 gpm N/A 5.3 to 12.5 hp N/A 22 bar
N/A OKA 4S 3.6 B 40 N/A N/A 18.5 gpm N/A 5.3 to 12.5 hp N/A 22 bar
N/A OKA 5S 3.6 B 40 N/A N/A 18.5 gpm N/A 6.7 to 17.7 hp N/A 20 bar
N/A OKA 6S 3.6 B 40 N/A N/A 18.5 gpm N/A 12.3 to 21.5 hp N/A 17 bar
N/A OKA 7L 3.6 B 70 N/A N/A 34.3 gpm N/A 19.3 to 41.5 hp N/A 24 bar
N/A OKAF 4L 3.6 B 28 MF95 10 B IBP3 N/A N/A 8.45 gpm N/A 5.3 to 12.5 hp N/A 22 bar
N/A OKAF 4S 3.6 B 28 LPF160 10 B N/A N/A 12.75 gpm N/A 5.3 to 12.5 hp N/A 22 bar
N/A OKAF 6S 3.6 B 28 LPF160 10 D115 AITR N/A N/A 12.75 gpm N/A 12.3 to 21.5 hp N/A 17 bar
N/A OKAF 6S 3.6 B 28 MF195 03 B N/A N/A 12.75 gpm N/A 12.3 to 21.5 hp N/A 17 bar
N/A OKAF 6S 3.6 B 40 MF190 10 B IBT50-2 N/A N/A 18.5 gpm N/A 12.3 to 21.5 hp N/A 17 bar
N/A OKAF 6S 3.6 B 40 MF195 10 B IBT45-2 N/A N/A 18.5 gpm N/A 12.3 to 21.5 hp N/A 17 bar
N/A OKAF 7S 3.6 B 70 MF195 20 B N/A N/A 34.3 gpm N/A 19.3 to 41.5 hp N/A 24 bar
N/A OK 4S 3.6 B IBP3 PRF N/A 3 gpm N/A 54 gpm N/A 5.3 to 12.5 hp N/A 22 bar
N/A OK 6S 3.6 B IBP3 PRF N/A 10 gpm N/A 60 gpm N/A 12.3 to 21.5 hp N/A 17 bar
26 - 40 of 40 | Results Per Page | View | Unit of Measure
1 2