Material ID |
Model Code Description |
Flow [Min] |
Flow [Max] |
Heat Removed |
Pressure Drop [Max] |
Weight |
Core Products |
---|---|---|---|---|---|---|---|
7706475 | Model Code Description N/A OKC 3H 1.5 480 S IBP3 PRF | Flow [Min] N/A 3 gpm | Flow [Max] N/A 47 gpm | Heat Removed N/A 4.3 to 7.4 hp | Pressure Drop [Max] N/A 17 bar | Weight N/A 27 lb | Core Products |
7706476 | Model Code Description N/A OKC 4S 1.5 480 S IBP3 PRF | Flow [Min] N/A 3 gpm | Flow [Max] N/A 50 gpm | Heat Removed N/A 5.6 to 10.8 hp | Pressure Drop [Max] N/A 23 bar | Weight N/A 47 lb | Core Products |