COMPANY HEADER
26 - 50 of 101 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Part Number

Model Description

Thread Size

Nominal Size

Pressure [Max]

Switching Function

Actuator Type

Voltage

Number of Ways

Core Products

N/A CX03 -3/2-D/C-2/10/040/038-NPT/ 24V N/A 3/8 NPT N/A N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 3/2
N/A CX03 -3/2-D/C-2/15/040/034/ 24V-M12-HW N/A G 3/4 N/A N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 3/2
N/A CX03 -3/2-D/C-2/15/040/038/ 24V-M12-HW N/A G 3/8 N/A N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 3/2
N/A CX03 -3/2-D/C-2/25/040/100/ 24V-M12 N/A G 1 N/A N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 3/2
N/A CX03 -3/2-D/C-2/25/040/112/ 24V-M12 N/A G 1 1/2 N/A N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 3/2
N/A CX03 -3/2-D/O-2/10/040/012/ 24V N/A G 1/2 N/A N/A 40 bar580 psi N/A Normally Open N/A Electric N/A 24 V N/A 3/2
N/A CX03 -3/2-D/O-2/10/040/038-NPT/ 24V N/A 3/8 NPT N/A N/A 40 bar580 psi N/A Normally Open N/A Electric N/A 24 V N/A 3/2
N/A CX04 -2/2-D/C-2/10/064/012/ 24V-M12 N/A G 1/2 N/A N/A 64 bar928 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX04 -2/2-D/C-2/20/064/100/ 24V-M12 N/A G 1 N/A N/A 64 bar928 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX04 -2/2-D/O-3/10/064/012/ 24V-M12 N/A G 1/2 N/A N/A 64 bar928 psi N/A Normally Open N/A Electric N/A 24 V N/A 2/2
N/A CX04 -3/2-D/C-2/32/064/100/ 24V N/A G 1 N/A N/A 64 bar928 psi N/A Normally Closed N/A Electric N/A 24 V N/A 3/2
N/A CX04 -3/2-D/C-2/32/064/114/ 24V N/A G 1 1/4 N/A N/A 64 bar928 psi N/A Normally Closed N/A Electric N/A 24 V N/A 3/2
N/A CX06 -2/2-F/C-2/10/064/012 N/A N/A N/A 64 bar928 psi N/A Normally Closed N/A Pneumatic N/A N/A 2/2
N/A CX06 -2/2-F/C-2/10/064/012/PV-24V-M12-SD N/A N/A N/A 64 bar928 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX06 -2/2-F/C-2/10/064/038-NPT N/A 3/8 NPT N/A N/A 64 bar928 psi N/A Normally Closed N/A Pneumatic N/A N/A 2/2
N/A CX06 -2/2-F/C-2/15/064/012/PV-C-1* N/A N/A N/A 64 bar928 psi N/A Normally Closed N/A Pneumatic N/A N/A 2/2
N/A CX06 -2/2-F/C-2/15/064/034/PV-24V-M12-SD N/A N/A N/A 64 bar928 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX06 -2/2-F/C-2/15/064/034/PV-24V-WS -DR N/A N/A N/A 64 bar928 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX06 -2/2-F/C-2/15/064/034/PV24VM12DRHTI N/A N/A N/A 64 bar928 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX06 -2/2-F/C-2/20/064/012-QR/PV24VM12DR N/A N/A N/A 64 bar928 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX06 -2/2-F/C-2/20/064/100 N/A N/A N/A 64 bar928 psi N/A Normally Closed N/A Pneumatic N/A N/A 2/2
N/A CX06 -2/2-F/C-2/20/064/100/PV-24VM12DRUL N/A N/A N/A 64 bar928 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX06 -2/2-F/C-2/20/064/100/PV24VM12DRHW N/A N/A N/A 64 bar928 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX06 -2/2-F/C-2/25/064/100 N/A N/A N/A 64 bar928 psi N/A Normally Closed N/A Pneumatic N/A N/A 2/2
N/A CX06 -2/2-F/C-2/32/064/100-Z80 N/A N/A N/A 64 bar928 psi N/A Normally Closed N/A Pneumatic N/A N/A 2/2
26 - 50 of 101 | Results Per Page | View | Unit of Measure
1 2 3 4 5