COMPANY HEADER
76 - 100 of 101 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Part Number

Model Description

Thread Size

Nominal Size

Pressure [Max]

Switching Function

Actuator Type

Voltage

Number of Ways

Core Products

N/A CX07 -2/2-F/C-2/25/120/034/PVM12DR-HW-2I N/A N/A N/A 120 bar1740 psi N/A Normally Closed N/A Pneumatic N/A N/A 2/2
N/A CX07 -2/2-F/C-2/25/120/100 N/A N/A N/A 120 bar1740 psi N/A Normally Closed N/A Pneumatic N/A N/A 2/2
N/A CX07 -2/2-F/C-2/25/120/100/PV-24V-M12-DR N/A N/A N/A 120 bar1740 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX07 -2/2-F/C-2/25/120/100/PVM12DR-HW-2I N/A N/A N/A 120 bar1740 psi N/A Normally Closed N/A Pneumatic N/A N/A 2/2
N/A CX07 -2/2-F/C-2/25/120/112/PV-24V-M12-DR N/A N/A N/A 120 bar1740 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX07 -2/2-F/C-2/25/120/114/PV-24V-M12-DR N/A N/A N/A 120 bar1740 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX07 -2/2-F/C-2/32/100/112 N/A N/A N/A 100 bar1450 psi N/A Normally Closed N/A Pneumatic N/A N/A 2/2
N/A CX07 -2/2-F/C-2/32/100/112-Z80 N/A N/A N/A 100 bar1450 psi N/A Normally Closed N/A Pneumatic N/A N/A 2/2
N/A CX07 -2/2-F/C-2/32/100/114 N/A N/A N/A 100 bar1450 psi N/A Normally Closed N/A Pneumatic N/A N/A 2/2
N/A CX07 -2/2-F/C-2/32/100/114-Z80 N/A N/A N/A 100 bar1450 psi N/A Normally Closed N/A Pneumatic N/A N/A 2/2
N/A CX07 -2/2-F/O-2/25/120/034 N/A N/A N/A 100 bar1450 psi N/A Normally Open N/A Pneumatic N/A N/A 2/2
N/A CX07 -2/2-F/O-2/25/120/100-NPT/PV24VWSDR N/A N/A N/A 100 bar1450 psi N/A Normally Open N/A Electric N/A 24 V N/A 2/2
N/A CX07 -3/2-F/C-2/20/100/012 N/A N/A N/A 100 bar1450 psi N/A Normally Closed N/A Pneumatic N/A N/A 3/2
N/A CX07 -3/2-F/C-2/20/100/012-Z80 N/A N/A N/A 100 bar1450 psi N/A Normally Closed N/A Pneumatic N/A N/A 3/2
N/A CX07 -3/2-F/C-2/20/100/012/PV-24V-M12-DR N/A N/A N/A 100 bar1450 psi N/A Normally Closed N/A Electric N/A 24 V N/A 3/2
N/A CX07 -3/2-F/C-2/20/100/034 N/A N/A N/A 100 bar1450 psi N/A Normally Closed N/A Pneumatic N/A N/A 3/2
N/A CX07 -3/2-F/C-2/20/100/034-NPT N/A N/A N/A 100 bar1450 psi N/A Normally Closed N/A Pneumatic N/A N/A 3/2
N/A CX07 -3/2-F/C-2/20/100/034/Z80-PVM12SDHW N/A N/A N/A 100 bar1450 psi N/A Normally Closed N/A Pneumatic N/A N/A 3/2
N/A CX07 -3/2-F/C-2/25/100/034 N/A N/A N/A 100 bar1450 psi N/A Normally Closed N/A Pneumatic N/A N/A 3/2
N/A CX07 -3/2-F/C-2/25/100/100 N/A N/A N/A 100 bar1450 psi N/A Normally Closed N/A Pneumatic N/A N/A 3/2
N/A CX07 -3/2-F/C-2/25/100/100/PV-24V-M12-DR N/A N/A N/A 100 bar1450 psi N/A Normally Closed N/A Electric N/A 24 V N/A 3/2
N/A CX09 -2/2-F/C-2/15/200/012-NPT-Z80/PV12V N/A N/A N/A 200 bar2900 psi N/A Normally Closed N/A Pneumatic N/A N/A 2/2
N/A CXC -2/2-F/C-6/15/200/012-F N/A N/A N/A 200 bar2900 psi N/A Normally Closed N/A Pneumatic N/A N/A 2/2
N/A CXR -2/2-F/C-4/08/040/038/PV-24V-M12 N/A N/A N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 2/2
N/A CX03 -3/2-D/C-2/10/040/012/ 24V-Z80-2I N/A G 1/2 N/A DN10 N/A 40 bar580 psi N/A Normally Closed N/A Electric N/A 24 V N/A 3/2
76 - 100 of 101 | Results Per Page | View | Unit of Measure
1 2 3 4 5