Plug-In Manifold Coaxial Valves
CX Series Valves
1 2
Part Number |
Model Code Description |
Pressure [Max] |
Voltage |
Switching Function |
Actuator Type |
Number of Ways |
Thread Size |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 4510103 | N/A CX02PM-2/2-D/C-2/10/020/012/24V-1X | Pressure [Max] N/A 20 bar290 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 1/2 | Core Products |
| 4524511 | N/A CX02PM-2/2-D/C-2/10/020/014/24V-1X | Pressure [Max] N/A 20 bar290 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 1/4 | Core Products |
| 4524557 | N/A CX02PM-2/2-D/C-2/10/020/038/24V-1X | Pressure [Max] N/A 20 bar290 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 3/8 | Core Products |
| 4484728 | N/A CX03PM-2/2-D/C-2/10/040/012/24V-1X | Pressure [Max] N/A 40 bar580 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 1/2 | Core Products |
| 4524512 | N/A CX03PM-2/2-D/C-2/10/040/014/24V-1X | Pressure [Max] N/A 40 bar580 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 1/4 | Core Products |
| 4524558 | N/A CX03PM-2/2-D/C-2/10/040/038/24V-1X | Pressure [Max] N/A 40 bar580 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 3/8 | Core Products |
| 4484730 | N/A CX04PM-2/2-D/C-2/10/064/012/24V-1X | Pressure [Max] N/A 64 bar928 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 1/2 | Core Products |
| 4524513 | N/A CX04PM-2/2-D/C-2/10/064/014/24V-1X | Pressure [Max] N/A 64 bar928 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 1/4 | Core Products |
| 4524559 | N/A CX04PM-2/2-D/C-2/10/064/038/24V-1X | Pressure [Max] N/A 64 bar928 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 3/8 | Core Products |
| 4484731 | N/A CX05PM-2/2-D/C-2/10/100/012/24V-1X | Pressure [Max] N/A 100 bar1450 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 1/2 | Core Products |
| 4524514 | N/A CX05PM-2/2-D/C-2/10/100/014/24V-1X | Pressure [Max] N/A 100 bar1450 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 1/4 | Core Products |
| 4524560 | N/A CX05PM-2/2-D/C-2/10/100/038/24V-1X | Pressure [Max] N/A 100 bar1450 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 3/8 | Core Products |
| 4484733 | N/A CX06PM-2/2-F/C-2/10/064/012-1X | Pressure [Max] N/A 64 bar928 psi | Voltage N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Thread Size N/A G 1/2 | Core Products |
| 4524535 | N/A CX06PM-2/2-F/C-2/10/064/014-1X | Pressure [Max] N/A 64 bar928 psi | Voltage N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Thread Size N/A G 1/4 | Core Products |
| 4524561 | N/A CX06PM-2/2-F/C-2/10/064/038-1X | Pressure [Max] N/A 64 bar928 psi | Voltage N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Thread Size N/A G 3/8 | Core Products |
| 4484734 | N/A CX07PM-2/2-F/C-2/10/120/012-1X | Pressure [Max] N/A 120 bar1740 psi | Voltage N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Thread Size N/A G 1/2 | Core Products |
| 4524537 | N/A CX07PM-2/2-F/C-2/10/120/014-1X | Pressure [Max] N/A 120 bar1740 psi | Voltage N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Thread Size N/A G 1/4 | Core Products |
| 4524562 | N/A CX07PM-2/2-F/C-2/10/120/038-1X | Pressure [Max] N/A 120 bar1740 psi | Voltage N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Thread Size N/A G 3/8 | Core Products |
| 4484795 | N/A CX08PM-2/2-F/C-2/10/160/012-1X | Pressure [Max] N/A 160 bar2320 psi | Voltage N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Thread Size N/A G 1/2 | Core Products |
| 4524538 | N/A CX08PM-2/2-F/C-2/10/160/014-1X | Pressure [Max] N/A 160 bar2320 psi | Voltage N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Thread Size N/A G 1/4 | Core Products |
| 4524563 | N/A CX08PM-2/2-F/C-2/10/160/038-1X | Pressure [Max] N/A 160 bar2320 psi | Voltage N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Thread Size N/A G 3/8 | Core Products |
| 4510101 | N/A CX02P-2/2-D/C-2/10/020/012/24V | Pressure [Max] N/A 20 bar290 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 1/2 | Core Products |
| 4524463 | N/A CX02P-2/2-D/C-2/10/020/014/24V | Pressure [Max] N/A 20 bar290 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 1/4 | Core Products |
| 4524540 | N/A CX02P-2/2-D/C-2/10/020/038/24V | Pressure [Max] N/A 20 bar290 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 3/8 | Core Products |
| 4478778 | N/A CX03P-2/2-D/C-2/10/040/012/24V | Pressure [Max] N/A 40 bar580 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 1/2 | Core Products |
1 2