Plug-In Manifold Coaxial Valves
CX Series Valves
1 2
Part Number |
Model Code Description |
Pressure [Max] |
Voltage |
Switching Function |
Actuator Type |
Number of Ways |
Thread Size |
Core Products |
|---|---|---|---|---|---|---|---|---|
| 4524464 | N/A CX03P-2/2-D/C-2/10/040/014/24V | Pressure [Max] N/A 40 bar580 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 1/4 | Core Products |
| 4524541 | N/A CX03P-2/2-D/C-2/10/040/038/24V | Pressure [Max] N/A 40 bar580 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 3/8 | Core Products |
| 4482064 | N/A CX04P-2/2-D/C-2/10/064/012/24V | Pressure [Max] N/A 64 bar928 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 1/2 | Core Products |
| 4524505 | N/A CX04P-2/2-D/C-2/10/064/014/24V | Pressure [Max] N/A 64 bar928 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 1/4 | Core Products |
| 4524542 | N/A CX04P-2/2-D/C-2/10/064/038/24V | Pressure [Max] N/A 64 bar928 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 3/8 | Core Products |
| 4482135 | N/A CX05P-2/2-D/C-2/10/100/012/24V | Pressure [Max] N/A 100 bar1450 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 1/2 | Core Products |
| 4524507 | N/A CX05P-2/2-D/C-2/10/100/014/24V | Pressure [Max] N/A 100 bar1450 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 1/4 | Core Products |
| 4524543 | N/A CX05P-2/2-D/C-2/10/100/038/24V | Pressure [Max] N/A 100 bar1450 psi | Voltage N/A 24 V | Switching Function N/A Normally Closed | Actuator Type N/A Electric | Number of Ways N/A 2/2 | Thread Size N/A G 3/8 | Core Products |
| 4482136 | N/A CX06P-2/2-F/C-2/10/064/012 | Pressure [Max] N/A 64 bar928 psi | Voltage N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Thread Size N/A G 1/2 | Core Products |
| 4524508 | N/A CX06P-2/2-F/C-2/10/064/014 | Pressure [Max] N/A 64 bar928 psi | Voltage N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Thread Size N/A G 1/4 | Core Products |
| 4524544 | N/A CX06P-2/2-F/C-2/10/064/038 | Pressure [Max] N/A 64 bar928 psi | Voltage N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Thread Size N/A G 3/8 | Core Products |
| 4482137 | N/A CX07P-2/2-F/C-2/10/120/012 | Pressure [Max] N/A 120 bar1740 psi | Voltage N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Thread Size N/A G 1/2 | Core Products |
| 4524509 | N/A CX07P-2/2-F/C-2/10/120/014 | Pressure [Max] N/A 120 bar1740 psi | Voltage N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Thread Size N/A G 1/4 | Core Products |
| 4524555 | N/A CX07P-2/2-F/C-2/10/120/038 | Pressure [Max] N/A 120 bar1740 psi | Voltage N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Thread Size N/A G 3/8 | Core Products |
| 4482138 | N/A CX08P-2/2-F/C-2/10/160/012 | Pressure [Max] N/A 160 bar2320 psi | Voltage N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Thread Size N/A G 1/2 | Core Products |
| 4524510 | N/A CX08P-2/2-F/C-2/10/160/014 | Pressure [Max] N/A 160 bar2320 psi | Voltage N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Thread Size N/A G 1/4 | Core Products |
| 4524556 | N/A CX08P-2/2-F/C-2/10/160/038 | Pressure [Max] N/A 160 bar2320 psi | Voltage N/A | Switching Function N/A Normally Closed | Actuator Type N/A Pneumatic | Number of Ways N/A 2/2 | Thread Size N/A G 3/8 | Core Products |
1 2