COMPANY HEADER
26 - 42 of 42 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Model Code Description

Pressure [Max]

Voltage

Switching Function

Actuator Type

Number of Ways

Thread Size

Core Products

N/A CX03P-2/2-D/C-2/10/040/014/24V N/A 40 bar580 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 1/4
N/A CX03P-2/2-D/C-2/10/040/038/24V N/A 40 bar580 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 3/8
N/A CX04P-2/2-D/C-2/10/064/012/24V N/A 64 bar928 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 1/2
N/A CX04P-2/2-D/C-2/10/064/014/24V N/A 64 bar928 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 1/4
N/A CX04P-2/2-D/C-2/10/064/038/24V N/A 64 bar928 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 3/8
N/A CX05P-2/2-D/C-2/10/100/012/24V N/A 100 bar1450 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 1/2
N/A CX05P-2/2-D/C-2/10/100/014/24V N/A 100 bar1450 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 1/4
N/A CX05P-2/2-D/C-2/10/100/038/24V N/A 100 bar1450 psi N/A 24 V N/A Normally Closed N/A Electric N/A 2/2 N/A G 3/8
N/A CX06P-2/2-F/C-2/10/064/012 N/A 64 bar928 psi N/A N/A Normally Closed N/A Pneumatic N/A 2/2 N/A G 1/2
N/A CX06P-2/2-F/C-2/10/064/014 N/A 64 bar928 psi N/A N/A Normally Closed N/A Pneumatic N/A 2/2 N/A G 1/4
N/A CX06P-2/2-F/C-2/10/064/038 N/A 64 bar928 psi N/A N/A Normally Closed N/A Pneumatic N/A 2/2 N/A G 3/8
N/A CX07P-2/2-F/C-2/10/120/012 N/A 120 bar1740 psi N/A N/A Normally Closed N/A Pneumatic N/A 2/2 N/A G 1/2
N/A CX07P-2/2-F/C-2/10/120/014 N/A 120 bar1740 psi N/A N/A Normally Closed N/A Pneumatic N/A 2/2 N/A G 1/4
N/A CX07P-2/2-F/C-2/10/120/038 N/A 120 bar1740 psi N/A N/A Normally Closed N/A Pneumatic N/A 2/2 N/A G 3/8
N/A CX08P-2/2-F/C-2/10/160/012 N/A 160 bar2320 psi N/A N/A Normally Closed N/A Pneumatic N/A 2/2 N/A G 1/2
N/A CX08P-2/2-F/C-2/10/160/014 N/A 160 bar2320 psi N/A N/A Normally Closed N/A Pneumatic N/A 2/2 N/A G 1/4
N/A CX08P-2/2-F/C-2/10/160/038 N/A 160 bar2320 psi N/A N/A Normally Closed N/A Pneumatic N/A 2/2 N/A G 3/8
26 - 42 of 42 | Results Per Page | View | Unit of Measure
1 2