3075754
Model Code Description
N/A SBO210-0.32E1/113U-210AK
Fluid Port Connection
N/A BSP Connection
Size (L)
N/A 0.32
Material
N/A Carbon Steel
Diameter
N/A 3.66 in 93 mm
Core Products
379677
Model Code Description
N/A SBO210-0.32E1/114S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 0.32
Material
N/A Carbon Steel
Diameter
N/A 3.66 in 93 mm
Core Products
378678
Model Code Description
N/A SBO210-0.32E1/116S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 0.32
Material
N/A Carbon Steel
Diameter
N/A 3.66 in 93 mm
Core Products
3041896
Model Code Description
N/A SBO210-0.32E1/663U-210AK
Fluid Port Connection
N/A BSP Connection
Size (L)
N/A 0.32
Material
N/A Low Temp Carbon Steel
Diameter
N/A 3.66 in 93 mm
Core Products
2113975
Model Code Description
N/A SBO210-0.32E1/665S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 0.32
Material
N/A Low Temp Carbon Steel
Diameter
N/A 3.66 in 93 mm
Core Products
377316
Model Code Description
N/A SBO210-0.32E4/112S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 0.32
Material
N/A Carbon Steel
Diameter
N/A 3.66 in 93 mm
Core Products
379679
Model Code Description
N/A SBO210-0.32E4/113S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 0.32
Material
N/A Carbon Steel
Diameter
N/A 3.66 in 93 mm
Core Products
379680
Model Code Description
N/A SBO210-0.32E4/114S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 0.32
Material
N/A Carbon Steel
Diameter
N/A 3.66 in 93 mm
Core Products
379681
Model Code Description
N/A SBO210-0.32E4/116S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 0.32
Material
N/A Carbon Steel
Diameter
N/A 3.66 in 93 mm
Core Products
3161334
Model Code Description
N/A SBO210-0.5E1/110S-210AK
Fluid Port Connection
N/A BSP Connection
Size (L)
N/A 0.5
Material
N/A Carbon Steel
Diameter
N/A 4.13 in 105.0 mm
Core Products
3176240
Model Code Description
N/A SBO210-0.5E1/112A9-210AK
Fluid Port Connection
N/A BSP Connection
Size (L)
N/A 0.5
Material
N/A Carbon Steel
Diameter
N/A 4.13 in 105.0 mm
Core Products
2104636
Model Code Description
N/A SBO210-0.5E1/112S-210AK
Fluid Port Connection
N/A BSP Connection
Size (L)
N/A 0.5
Material
N/A Carbon Steel
Diameter
N/A 4.13 in 105.0 mm
Core Products
2112195
Model Code Description
N/A SBO210-0.5E1/112S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 0.5
Material
N/A Carbon Steel
Diameter
N/A 4.13 in 105.0 mm
Core Products
3041900
Model Code Description
N/A SBO210-0.5E1/112U-210AB
Fluid Port Connection
N/A Male / Female Combination Connection
Size (L)
N/A 0.5
Material
N/A Carbon Steel
Diameter
N/A 4.13 in 105.0 mm
Core Products
3041898
Model Code Description
N/A SBO210-0.5E1/112U-210AK
Fluid Port Connection
N/A BSP Connection
Size (L)
N/A 0.5
Material
N/A Carbon Steel
Diameter
N/A 4.13 in 105.0 mm
Core Products
379797
Model Code Description
N/A SBO210-0.5E1/114S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 0.5
Material
N/A Carbon Steel
Diameter
N/A 4.13 in 105.0 mm
Core Products
2205677
Model Code Description
N/A SBO210-0.5E1/116S-210AK
Fluid Port Connection
N/A BSP Connection
Size (L)
N/A 0.5
Material
N/A Carbon Steel
Diameter
N/A 4.13 in 105.0 mm
Core Products
379798
Model Code Description
N/A SBO210-0.5E1/116S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 0.5
Material
N/A Carbon Steel
Diameter
N/A 4.13 in 105.0 mm
Core Products
3041899
Model Code Description
N/A SBO210-0.5E1/663U-210AK
Fluid Port Connection
N/A BSP Connection
Size (L)
N/A 0.5
Material
N/A Low Temp Carbon Steel
Diameter
N/A 4.13 in 105.0 mm
Core Products
3126204
Model Code Description
N/A SBO210-0.5E1/663U-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 0.5
Material
N/A Low Temp Carbon Steel
Diameter
N/A 4.13 in 105.0 mm
Core Products
2108692
Model Code Description
N/A SBO210-0.5E4/112S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 0.5
Material
N/A Carbon Steel
Diameter
N/A 4.13 in 105.0 mm
Core Products
3132183
Model Code Description
N/A SBO210-0.5E4/112U-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 0.5
Material
N/A Carbon Steel
Diameter
N/A 4.13 in 105.0 mm
Core Products
2109449
Model Code Description
N/A SBO210-0.5E4/113S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 0.5
Material
N/A Carbon Steel
Diameter
N/A 4.13 in 105.0 mm
Core Products
2110084
Model Code Description
N/A SBO210-0.5E4/114S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 0.5
Material
N/A Carbon Steel
Diameter
N/A 4.13 in 105.0 mm
Core Products
379801
Model Code Description
N/A SBO210-0.5E4/116S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 0.5
Material
N/A Carbon Steel
Diameter
N/A 4.13 in 105.0 mm
Core Products