2100512
Model Code Description
N/A SBO210-0.32E1/112S-210AK
Fluid Port Connection
N/A BSP Connection
Size (L)
N/A 0.32
Material
N/A Carbon Steel
Diameter
N/A 3.66 in 93 mm
Division
N/A ACCUMULATORS
Product Group Family
N/A DIAPHRAGM ACCUMULATORS
Product
N/A DIAPHRAGM ACCUMULATORS
2101508
Model Code Description
N/A SBO200-1E1/112S-210AB
Fluid Port Connection
N/A Male / Female Combination Connection
Size (L)
N/A 1
Material
N/A Carbon Steel
Diameter
N/A 5.35 in 136 mm
Division
N/A ACCUMULATORS
Product Group Family
N/A DIAPHRAGM ACCUMULATORS
Product
N/A DIAPHRAGM ACCUMULATORS
2102516
Model Code Description
N/A SBO210-0.75E4/663S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 0.75
Material
N/A Low Temp Carbon Steel
Diameter
N/A 4.76 in 121.0 mm
Division
N/A ACCUMULATORS
Product Group Family
N/A DIAPHRAGM ACCUMULATORS
Product
N/A DIAPHRAGM ACCUMULATORS
2102948
Model Code Description
N/A SBO250-3.5E1/112S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 3.5
Material
N/A Carbon Steel
Diameter
N/A 6.69 in 170 mm
Division
N/A ACCUMULATORS
Product Group Family
N/A DIAPHRAGM ACCUMULATORS
Product
N/A DIAPHRAGM ACCUMULATORS
2102949
Model Code Description
N/A SBO250-3.5E1/113S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 3.5
Material
N/A Carbon Steel
Diameter
N/A 6.69 in 170 mm
Division
N/A ACCUMULATORS
Product Group Family
N/A DIAPHRAGM ACCUMULATORS
Product
N/A DIAPHRAGM ACCUMULATORS
2102950
Model Code Description
N/A SBO250-3.5E1/114S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 3.5
Material
N/A Carbon Steel
Diameter
N/A 6.69 in 170 mm
Division
N/A ACCUMULATORS
Product Group Family
N/A DIAPHRAGM ACCUMULATORS
Product
N/A DIAPHRAGM ACCUMULATORS
2102951
Model Code Description
N/A SBO250-3.5E1/116S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 3.5
Material
N/A Carbon Steel
Diameter
N/A 6.69 in 170 mm
Division
N/A ACCUMULATORS
Product Group Family
N/A DIAPHRAGM ACCUMULATORS
Product
N/A DIAPHRAGM ACCUMULATORS
2102952
Model Code Description
N/A SBO250-3.5E4/112S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 3.5
Material
N/A Carbon Steel
Diameter
N/A 6.69 in 170 mm
Division
N/A ACCUMULATORS
Product Group Family
N/A DIAPHRAGM ACCUMULATORS
Product
N/A DIAPHRAGM ACCUMULATORS
2102953
Model Code Description
N/A SBO250-3.5E4/113S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 3.5
Material
N/A Carbon Steel
Diameter
N/A 6.69 in 170 mm
Division
N/A ACCUMULATORS
Product Group Family
N/A DIAPHRAGM ACCUMULATORS
Product
N/A DIAPHRAGM ACCUMULATORS
2102954
Model Code Description
N/A SBO250-3.5E4/114S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 3.5
Material
N/A Carbon Steel
Diameter
N/A 6.69 in 170 mm
Division
N/A ACCUMULATORS
Product Group Family
N/A DIAPHRAGM ACCUMULATORS
Product
N/A DIAPHRAGM ACCUMULATORS
2102955
Model Code Description
N/A SBO250-3.5E4/116S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 3.5
Material
N/A Carbon Steel
Diameter
N/A 6.69 in 170 mm
Division N/A
Product Group Family N/A
Product N/A
2104218
Model Code Description
N/A SBO210-0.16E1/112S-210AK
Fluid Port Connection
N/A BSP Connection
Size (L)
N/A 0.16
Material
N/A Carbon Steel
Diameter
N/A 2.91 in 74 mm
Division
N/A ACCUMULATORS
Product Group Family
N/A DIAPHRAGM ACCUMULATORS
Product
N/A DIAPHRAGM ACCUMULATORS
2104636
Model Code Description
N/A SBO210-0.5E1/112S-210AK
Fluid Port Connection
N/A BSP Connection
Size (L)
N/A 0.5
Material
N/A Carbon Steel
Diameter
N/A 4.13 in 105.0 mm
Division
N/A ACCUMULATORS
Product Group Family
N/A DIAPHRAGM ACCUMULATORS
Product
N/A DIAPHRAGM ACCUMULATORS
2107420
Model Code Description
N/A SBO210-2E1/116U-210AB
Fluid Port Connection
N/A Male / Female Combination Connection
Size (L)
N/A 2
Material
N/A Carbon Steel
Diameter
N/A 6.57 in 167 mm
Division N/A
Product Group Family N/A
Product N/A
2108517
Model Code Description
N/A SBO210-2E1/112S-210AK
Fluid Port Connection
N/A BSP Connection
Size (L)
N/A 2
Material
N/A Carbon Steel
Diameter
N/A 6.57 in 167 mm
Division
N/A ACCUMULATORS
Product Group Family
N/A DIAPHRAGM ACCUMULATORS
Product
N/A DIAPHRAGM ACCUMULATORS
2108679
Model Code Description
N/A SBO210-2E1/113S-210AB
Fluid Port Connection
N/A Male / Female Combination Connection
Size (L)
N/A 2
Material
N/A Carbon Steel
Diameter
N/A 6.57 in 167 mm
Division N/A
Product Group Family N/A
Product N/A
2108692
Model Code Description
N/A SBO210-0.5E4/112S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 0.5
Material
N/A Carbon Steel
Diameter
N/A 4.13 in 105.0 mm
Division
N/A ACCUMULATORS
Product Group Family
N/A DIAPHRAGM ACCUMULATORS
Product
N/A DIAPHRAGM ACCUMULATORS
2109366
Model Code Description
N/A SBO250-0.75E1/663U-250AK
Fluid Port Connection
N/A BSP Connection
Size (L)
N/A 0.75
Material
N/A Low Temp Carbon Steel
Diameter
N/A 4.92 in 126 mm
Division N/A
Product Group Family N/A
Product N/A
2109449
Model Code Description
N/A SBO210-0.5E4/113S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 0.5
Material
N/A Carbon Steel
Diameter
N/A 4.13 in 105.0 mm
Division
N/A ACCUMULATORS
Product Group Family
N/A DIAPHRAGM ACCUMULATORS
Product
N/A DIAPHRAGM ACCUMULATORS
2109528
Model Code Description
N/A SBO250-0.75E1/112U-250AK
Fluid Port Connection
N/A BSP Connection
Size (L)
N/A 0.75
Material
N/A Carbon Steel
Diameter
N/A 4.92 in 126 mm
Division
N/A ACCUMULATORS
Product Group Family
N/A DIAPHRAGM ACCUMULATORS
Product
N/A DIAPHRAGM ACCUMULATORS
2110084
Model Code Description
N/A SBO210-0.5E4/114S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 0.5
Material
N/A Carbon Steel
Diameter
N/A 4.13 in 105.0 mm
Division
N/A ACCUMULATORS
Product Group Family
N/A DIAPHRAGM ACCUMULATORS
Product
N/A DIAPHRAGM ACCUMULATORS
2111755
Model Code Description
N/A SBO330-0.6E1/302U-330AB
Fluid Port Connection
N/A Male / Female Combination Connection
Size (L)
N/A 0.6
Material
N/A Synthetic Coated Carbon Steel
Diameter
N/A 4.53 in 115.0 mm
Division N/A
Product Group Family N/A
Product N/A
2112195
Model Code Description
N/A SBO210-0.5E1/112S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 0.5
Material
N/A Carbon Steel
Diameter
N/A 4.13 in 105.0 mm
Division
N/A ACCUMULATORS
Product Group Family
N/A DIAPHRAGM ACCUMULATORS
Product
N/A DIAPHRAGM ACCUMULATORS
2112659
Model Code Description
N/A SBO330-2.8E1/112U-330AK
Fluid Port Connection
N/A BSP Connection
Size (L)
N/A 2.8
Material
N/A Carbon Steel
Diameter
N/A 6.77 in 172.0 mm
Division N/A
Product Group Family N/A
Product N/A
2113975
Model Code Description
N/A SBO210-0.32E1/665S-210CK
Fluid Port Connection
N/A Standard SAE Connection
Size (L)
N/A 0.32
Material
N/A Low Temp Carbon Steel
Diameter
N/A 3.66 in 93 mm
Division N/A
Product Group Family N/A
Product N/A