EPPENSTEINER (BRFS/EPE) Replacement Filter Elements
Elements-Betterfit
1 2
Clear
Filter
Absolute Filter Rating (µm)
Element Media
Seal
Outside Diameter (in)
Outside Diameter (mm)
Length (in)
Length (mm)
Stat-Free
No
Collapse Rating (bar)
20 210
Part Number |
Model Code |
Absolute Filter Rating |
Media Type |
Seal |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|
| 1297626 | Model Code N/A 7.90 D 25 W | Absolute Filter Rating N/A | Media Type N/A W=Stainless Steel Wire Mesh | Seal N/A Nitrile Rubber (NBR) | Outside Diameter N/A 2.1 in54 mm | Length N/A 5.9 in150 mm | Core Products |
1 2