Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 1269106 | Model Code Description N/A 1.10.39 D 12 BN4 | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3.8 in96 mm | Length N/A 38.9 in988.1 mm | Core Products |
| 2060759 | Model Code Description N/A 1.10.39 D 17 BH4 | Absolute Filter Rating N/A 17 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3.8 in96 mm | Length N/A 38.9 in988.1 mm | Core Products |
| 1251538 | Model Code Description N/A 1.11.04 D 03 BH4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 4.6 in115.6 mm | Core Products |
| 2088682 | Model Code Description N/A 1.11.04 D 03 BH4 /-EPR SO155H | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Ethylene propylene rubber (EPR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 4.6 in115.6 mm | Core Products |
| 1271795 | Model Code Description N/A 1.11.04 D 03 BH4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 4.6 in115.6 mm | Core Products |
| 2060934 | Model Code Description N/A 1.11.04 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 4.6 in115.6 mm | Core Products |
| 2088680 | Model Code Description N/A 1.11.04 D 03 BN4 /-EPR SO103H | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Ethylene propylene rubber (EPR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 4.6 in115.6 mm | Core Products |
| 2064417 | Model Code Description N/A 1.11.04 D 03 BN4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 4.6 in115.6 mm | Core Products |
| 2056825 | Model Code Description N/A 1.11.04 D 06 BH4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 4.6 in115.6 mm | Core Products |
| 2060935 | Model Code Description N/A 1.11.04 D 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 4.6 in115.6 mm | Core Products |
| 2077923 | Model Code Description N/A 1.11.04 D 06 BN4 /-V | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 4.6 in115.6 mm | Core Products |
| 1251539 | Model Code Description N/A 1.11.04 D 10 BH4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 4.6 in115.6 mm | Core Products |
| 2076600 | Model Code Description N/A 1.11.04 D 10 BH4 /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 4.6 in115.6 mm | Core Products |
| 2060936 | Model Code Description N/A 1.11.04 D 12 BN4 | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 4.6 in115.6 mm | Core Products |
| 2060000 | Model Code Description N/A 1.11.04 D 12 BN4 /-V | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 4.6 in115.6 mm | Core Products |
| 1262463 | Model Code Description N/A 1.11.04 D 17 BH4 | Absolute Filter Rating N/A 17 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 4.6 in115.6 mm | Core Products |
| 1264805 | Model Code Description N/A 1.11.04 D 17 BH4 /-V | Absolute Filter Rating N/A 17 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 4.6 in115.6 mm | Core Products |
| 2060937 | Model Code Description N/A 1.11.04 D 25 BN4 | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 4.6 in115.6 mm | Core Products |
| 2065618 | Model Code Description N/A 1.11.04 D 25 BN4 /-V | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 4.6 in115.6 mm | Core Products |
| 2070812 | Model Code Description N/A 1.11.08 D 01 BN4 | Absolute Filter Rating N/A 1 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 8.2 in208.3 mm | Core Products |
| 1269953 | Model Code Description N/A 1.11.08 D 03 BH4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 8.2 in208.3 mm | Core Products |
| 1269954 | Model Code Description N/A 1.11.08 D 03 BH4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 8.2 in208.3 mm | Core Products |
| 2064326 | Model Code Description N/A 1.11.08 D 03 BH4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 8.2 in208.3 mm | Core Products |
| 2060599 | Model Code Description N/A 1.11.08 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 8.2 in208.3 mm | Core Products |
| 2087180 | Model Code Description N/A 1.11.08 D 03 BN4 /-EPR-SO103H | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Ethylene propylene rubber (EPR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79.2 mm | Length N/A 8.2 in208.3 mm | Core Products |