Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 2060768 | Model Code Description N/A 1.13.04 D 06 BH4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 4.6 in115.8 mm | Core Products |
| 1251569 | Model Code Description N/A 1.13.04 D 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 4.6 in115.8 mm | Core Products |
| 2074708 | Model Code Description N/A 1.13.04 D 06 BN4 /-EPR | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Ethylene propylene rubber (EPR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 4.6 in115.8 mm | Core Products |
| 1271798 | Model Code Description N/A 1.13.04 D 06 BN4 /-V | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 4.6 in115.8 mm | Core Products |
| 1251535 | Model Code Description N/A 1.13.04 D 10 BH4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 4.6 in115.8 mm | Core Products |
| 1251510 | Model Code Description N/A 1.13.04 D 12 BN4 | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 4.6 in115.8 mm | Core Products |
| 1262445 | Model Code Description N/A 1.13.04 D 17 BH4 | Absolute Filter Rating N/A 17 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 4.6 in115.8 mm | Core Products |
| 1251570 | Model Code Description N/A 1.13.04 D 25 BN4 | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 4.6 in115.8 mm | Core Products |
| 1273141 | Model Code Description N/A 1.13.04 D 25 BN4 /-V | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 4.6 in115.8 mm | Core Products |
| 1251536 | Model Code Description N/A 1.13.08 D 03 BH4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 8.2 in209 mm | Core Products |
| 2201984 | Model Code Description N/A 1.13.08 D 03 BH4 /-TC | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 8.2 in209 mm | Core Products |
| 1291538 | Model Code Description N/A 1.13.08 D 03 BH4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 8.2 in209 mm | Core Products |
| 1269933 | Model Code Description N/A 1.13.08 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 8.2 in209 mm | Core Products |
| 2079391 | Model Code Description N/A 1.13.08 D 03 BN4 /-EPR | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Ethylene propylene rubber (EPR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 8.2 in209 mm | Core Products |
| 1272582 | Model Code Description N/A 1.13.08 D 03 BN4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 8.2 in209 mm | Core Products |
| 1275864 | Model Code Description N/A 1.13.08 D 06 BH4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 8.2 in209 mm | Core Products |
| 300812 | Model Code Description N/A 1.13.08 D 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 8.2 in209 mm | Core Products |
| 1253473 | Model Code Description N/A 1.13.08 D 06 BN4 /-V | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 8.2 in209 mm | Core Products |
| 1251537 | Model Code Description N/A 1.13.08 D 10 BH4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 8.2 in209 mm | Core Products |
| 1271799 | Model Code Description N/A 1.13.08 D 10 BH4 /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 8.2 in209 mm | Core Products |
| 1251512 | Model Code Description N/A 1.13.08 D 12 BN4 | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 8.2 in209 mm | Core Products |
| 1262446 | Model Code Description N/A 1.13.08 D 17 BH4 | Absolute Filter Rating N/A 17 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 8.2 in209 mm | Core Products |
| 1268181 | Model Code Description N/A 1.13.08 D 17 BH4 /-V | Absolute Filter Rating N/A 17 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 8.2 in209 mm | Core Products |
| 304800 | Model Code Description N/A 1.13.08 D 25 BN4 | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 8.2 in209 mm | Core Products |
| 2074293 | Model Code Description N/A 1.13.08 D 25 BN4 /-EPR | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Ethylene propylene rubber (EPR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 8.2 in209 mm | Core Products |