Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
---|---|---|---|---|---|---|---|---|---|
2086102 | Model Code Description N/A 1.13.08 D 25 BN4 /-V | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 8.2 in209 mm | Core Products |
1262447 | Model Code Description N/A 1.13.13 D 03 BH4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 12.9 in326.9 mm | Core Products |
1273217 | Model Code Description N/A 1.13.13 D 03 BH4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 12.9 in326.9 mm | Core Products |
1262441 | Model Code Description N/A 1.13.13 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 12.9 in326.9 mm | Core Products |
1275698 | Model Code Description N/A 1.13.13 D 03 BN4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 12.9 in326.9 mm | Core Products |
2060776 | Model Code Description N/A 1.13.13 D 06 BH4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 12.9 in326.9 mm | Core Products |
1262442 | Model Code Description N/A 1.13.13 D 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 12.9 in326.9 mm | Core Products |
1262448 | Model Code Description N/A 1.13.13 D 10 BH4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 12.9 in326.9 mm | Core Products |
1262443 | Model Code Description N/A 1.13.13 D 12 BN4 | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 12.9 in326.9 mm | Core Products |
1262449 | Model Code Description N/A 1.13.13 D 17 BH4 | Absolute Filter Rating N/A 17 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 12.9 in326.9 mm | Core Products |
1262444 | Model Code Description N/A 1.13.13 D 25 BN4 | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 12.9 in326.9 mm | Core Products |
2060567 | Model Code Description N/A 1.14.08 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 7.3 in186.2 mm | Core Products |
2060568 | Model Code Description N/A 1.14.08 D 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 7.3 in186.2 mm | Core Products |
2060569 | Model Code Description N/A 1.14.08 D 12 BN4 | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 7.3 in186.2 mm | Core Products |
2060570 | Model Code Description N/A 1.14.08 D 25 BN4 | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 7.3 in186.2 mm | Core Products |
1297136 | Model Code Description N/A 1.14.13 D 03 ECO/C /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 10.8 in273 mm | Core Products |
1307714 | Model Code Description N/A 1.14.13 D 06 ECO/C /-V | Absolute Filter Rating N/A 6 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 10.8 in273 mm | Core Products |
2099844 | Model Code Description N/A 1.14.16 D 01 ECO/C /-SO376 | Absolute Filter Rating N/A 1 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 14.7 in374 mm | Core Products |
1285273 | Model Code Description N/A 1.14.16 D 01 ECO/C /-V | Absolute Filter Rating N/A 1 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 14.7 in374 mm | Core Products |
2091925 | Model Code Description N/A 1.14.16 D 01 ECON2 /-V | Absolute Filter Rating N/A 1 µm | Media Type N/A ECO/N=ECOmicron | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6.1 in153.8 mm | Length N/A 16 in406.6 mm | Core Products |
1252836 | Model Code Description N/A 1.14.16 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 16.2 in410.2 mm | Core Products |
1252837 | Model Code Description N/A 1.14.16 D 03 BN4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 16.2 in410.2 mm | Core Products |
2085384 | Model Code Description N/A 1.14.16 D 03 ECO/C | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 14.7 in374 mm | Core Products |
1308343 | Model Code Description N/A 1.14.16 D 03 ECO/C /-SO376 | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 14.7 in374 mm | Core Products |
2083923 | Model Code Description N/A 1.14.16 D 03 ECO/C /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 14.7 in374 mm | Core Products |