Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 2083935 | Model Code Description N/A 1.14.20 D 03 ECO/C /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 20.4 in519 mm | Core Products |
| 1284939 | Model Code Description N/A 1.14.20 D 06 ECO/C | Absolute Filter Rating N/A 6 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 20.4 in519 mm | Core Products |
| 2083936 | Model Code Description N/A 1.14.20 D 06 ECO/C /-V | Absolute Filter Rating N/A 6 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 20.4 in519 mm | Core Products |
| 1285280 | Model Code Description N/A 1.14.20 D 12 ECO/C | Absolute Filter Rating N/A 12 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 20.4 in519 mm | Core Products |
| 2083937 | Model Code Description N/A 1.14.20 D 12 ECO/C /-V | Absolute Filter Rating N/A 12 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 20.4 in519 mm | Core Products |
| 1285281 | Model Code Description N/A 1.14.20 D 25 ECO/C | Absolute Filter Rating N/A 25 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 20.4 in519 mm | Core Products |
| 2057079 | Model Code Description N/A 1.14.39 D 01 BN4 | Absolute Filter Rating N/A 1 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 2072685 | Model Code Description N/A 1.14.39 D 01 BN4 /-V | Absolute Filter Rating N/A 1 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 2085379 | Model Code Description N/A 1.14.39 D 01 ECO/C | Absolute Filter Rating N/A 1 µm | Media Type N/A ECO/C=ECOcore | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36.7 in931 mm | Core Products |
| 1309334 | Model Code Description N/A 1.14.39 D 01 ECO/C /-SO376 | Absolute Filter Rating N/A 1 µm | Media Type N/A ECO/C=ECOcore | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36.7 in931 mm | Core Products |
| 1285003 | Model Code Description N/A 1.14.39 D 01 ECO/C /-V | Absolute Filter Rating N/A 1 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36.7 in931 mm | Core Products |
| 1272578 | Model Code Description N/A 1.14.39 D 01 ECON2 | Absolute Filter Rating N/A 1 µm | Media Type N/A ECO/N=ECOmicron | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6.1 in153.8 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 2088335 | Model Code Description N/A 1.14.39 D 01 ECON2 /-V | Absolute Filter Rating N/A 1 µm | Media Type N/A ECO/N=ECOmicron | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6.1 in153.8 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 1252840 | Model Code Description N/A 1.14.39 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 1252841 | Model Code Description N/A 1.14.39 D 03 BN4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 1285258 | Model Code Description N/A 1.14.39 D 03 ECO/C | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/C=ECOcore | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36.7 in931 mm | Core Products |
| 1308345 | Model Code Description N/A 1.14.39 D 03 ECO/C /-SO376 | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/C=ECOcore | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36.7 in931 mm | Core Products |
| 2083924 | Model Code Description N/A 1.14.39 D 03 ECO/C /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36.7 in931 mm | Core Products |
| 1270732 | Model Code Description N/A 1.14.39 D 03 ECON2 | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/N=ECOmicron | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6.1 in153.8 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 2087026 | Model Code Description N/A 1.14.39 D 03 ECON2 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/N=ECOmicron | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6.1 in153.8 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 1253294 | Model Code Description N/A 1.14.39 D 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 2091426 | Model Code Description N/A 1.14.39 D 06 BN4 /-V | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 1285282 | Model Code Description N/A 1.14.39 D 06 ECO/C | Absolute Filter Rating N/A 6 µm | Media Type N/A ECO/C=ECOcore | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36.7 in931 mm | Core Products |
| 1308346 | Model Code Description N/A 1.14.39 D 06 ECO/C /-SO376 | Absolute Filter Rating N/A 6 µm | Media Type N/A ECO/C=ECOcore | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36.7 in931 mm | Core Products |
| 2084294 | Model Code Description N/A 1.14.39 D 06 ECO/C /-V | Absolute Filter Rating N/A 6 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36.7 in931 mm | Core Products |