Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 1271077 | Model Code Description N/A 1.14.39 D 06 ECON2 | Absolute Filter Rating N/A 6 µm | Media Type N/A ECO/N=ECOmicron | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6.1 in153.8 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 2087027 | Model Code Description N/A 1.14.39 D 06 ECON2 /-V | Absolute Filter Rating N/A 6 µm | Media Type N/A ECO/N=ECOmicron | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6.1 in153.8 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 2097854 | Model Code Description N/A 1.14.39 D 06 ECON2 /-V-SFREE | Absolute Filter Rating N/A 6 µm | Media Type N/A ECO/N=ECOmicron | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6.1 in153.8 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 2207370 | Model Code Description N/A 1.14.39 D 06 ECON2-PP | Absolute Filter Rating N/A 6 µm | Media Type N/A ECO/N=ECOmicron | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6.1 in153.8 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 1253295 | Model Code Description N/A 1.14.39 D 12 BN4 | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 2071197 | Model Code Description N/A 1.14.39 D 12 BN4 /-V | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 1285259 | Model Code Description N/A 1.14.39 D 12 ECO/C | Absolute Filter Rating N/A 12 µm | Media Type N/A ECO/C=ECOcore | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36.7 in931 mm | Core Products |
| 2083938 | Model Code Description N/A 1.14.39 D 12 ECO/C /-V | Absolute Filter Rating N/A 12 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36.7 in931 mm | Core Products |
| 1270731 | Model Code Description N/A 1.14.39 D 12 ECON2 | Absolute Filter Rating N/A 12 µm | Media Type N/A ECO/N=ECOmicron | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6.1 in153.8 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 2087028 | Model Code Description N/A 1.14.39 D 12 ECON2 /-V | Absolute Filter Rating N/A 12 µm | Media Type N/A ECO/N=ECOmicron | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6.1 in153.8 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 1253384 | Model Code Description N/A 1.14.39 D 25 BN4 | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 2097242 | Model Code Description N/A 1.14.39 D 25 BN4 /-V | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 1285283 | Model Code Description N/A 1.14.39 D 25 ECO/C | Absolute Filter Rating N/A 25 µm | Media Type N/A ECO/C=ECOcore | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36.7 in931 mm | Core Products |
| 1306659 | Model Code Description N/A 1.14.39 D 25 ECO/C /-V | Absolute Filter Rating N/A 25 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36.7 in931 mm | Core Products |
| 1271532 | Model Code Description N/A 1.14.39 D 25 ECON2 | Absolute Filter Rating N/A 25 µm | Media Type N/A ECO/N=ECOmicron | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6.1 in153.8 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 2087029 | Model Code Description N/A 1.14.39 D 25 ECON2 /-V | Absolute Filter Rating N/A 25 µm | Media Type N/A ECO/N=ECOmicron | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6.1 in153.8 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 2099846 | Model Code Description N/A 1.14.39D06ECO/C /-SO399 | Absolute Filter Rating N/A 6 µm | Media Type N/A ECO/C=ECOcore | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36.7 in931 mm | Core Products |
| 1307264 | Model Code Description N/A 1.14.39D25ECO/C/SFREE | Absolute Filter Rating N/A 25 µm | Media Type N/A ECO/C=ECOcore | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 36.7 in931 mm | Core Products |
| 2060894 | Model Code Description N/A 1.15.16 R 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.8 in96 mm | Length N/A 16.85 in428 mm | Core Products |
| 2060895 | Model Code Description N/A 1.15.16 R 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.8 in96 mm | Length N/A 16.85 in428 mm | Core Products |
| 2060896 | Model Code Description N/A 1.15.16 R 12 BN4 | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.8 in96 mm | Length N/A 16.85 in428 mm | Core Products |
| 2060897 | Model Code Description N/A 1.15.16 R 25 BN4 | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.8 in96 mm | Length N/A 16.85 in428 mm | Core Products |
| 2062492 | Model Code Description N/A 1.15.26 R 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.8 in96 mm | Length N/A 25.7 in652 mm | Core Products |
| 1274576 | Model Code Description N/A 1.15.26 R 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.8 in96 mm | Length N/A 25.7 in652 mm | Core Products |
| 2062604 | Model Code Description N/A 1.15.26 R 12 BN4 | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.8 in96 mm | Length N/A 25.7 in652 mm | Core Products |