Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 2060816 | Model Code Description N/A 1.18.16 D 06 BH4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3.1 in79.4 mm | Length N/A 17.1 in433 mm | Core Products |
| 2060869 | Model Code Description N/A 1.18.16 D 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3.1 in78 mm | Length N/A 17 in431.2 mm | Core Products |
| 2060817 | Model Code Description N/A 1.18.16 D 10 BH4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3.1 in79.4 mm | Length N/A 17.1 in433 mm | Core Products |
| 1274914 | Model Code Description N/A 1.18.16 D 12 BN4 | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3.1 in78 mm | Length N/A 17 in431.2 mm | Core Products |
| 2060818 | Model Code Description N/A 1.18.16 D 17 BH4 | Absolute Filter Rating N/A 17 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3.1 in79.4 mm | Length N/A 17.1 in433 mm | Core Products |
| 2060871 | Model Code Description N/A 1.18.16 D 25 BN4 | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3.1 in78 mm | Length N/A 17 in431.2 mm | Core Products |
| 1316098 | Model Code Description N/A 1.18.26 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3.1 in78 mm | Length N/A 25.9 in657 mm | Core Products |
| 2082523 | Model Code Description N/A 1.19.39 D 06 BN4 /-V | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A | Cap 2 Type N/A | Outside Diameter N/A 6 in152 mm | Length N/A 36.6 in930 mm | Core Products |
| 2082522 | Model Code Description N/A 1.19.39 D 12 BN4 /-V | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A | Cap 2 Type N/A | Outside Diameter N/A 6 in152 mm | Length N/A 36.6 in930 mm | Core Products |
| 1296464 | Model Code Description N/A 1.21.08 D 05 RT-PLEAT /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 9.1 in230 mm | Core Products |
| 1296465 | Model Code Description N/A 1.21.08 D 07 RT-PLEAT /-V | Absolute Filter Rating N/A 7 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 9.1 in230 mm | Core Products |
| 1297075 | Model Code Description N/A 1.21.08 D 12 RT-PLEAT /-V | Absolute Filter Rating N/A 12 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 9.1 in230 mm | Core Products |
| 7600013093 | Model Code Description N/A 1.21.13 D 20 RT-PLEAT/-V | Absolute Filter Rating N/A 20 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 14.3 in364 mm | Core Products |
| 1296466 | Model Code Description N/A 1.21.13D05RT-PLEAT/-V | Absolute Filter Rating N/A 5 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 14.3 in364 mm | Core Products |
| 1296467 | Model Code Description N/A 1.21.13D07RT-PLEAT/-V | Absolute Filter Rating N/A 7 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 14.3 in364 mm | Core Products |
| 1297077 | Model Code Description N/A 1.21.13D12RT-PLEAT/-V | Absolute Filter Rating N/A 12 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 14.3 in364 mm | Core Products |
| 1297078 | Model Code Description N/A 1.21.20 D 03 RT-PLEAT /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 21.1 in535 mm | Core Products |
| 1296469 | Model Code Description N/A 1.21.20 D 07 RT-PLEAT /-V | Absolute Filter Rating N/A 7 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 21.1 in535 mm | Core Products |
| 7600013102 | Model Code Description N/A 1.21.20 D 20 RT-PLEAT /-V | Absolute Filter Rating N/A 20 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 21.1 in535 mm | Core Products |
| 1296468 | Model Code Description N/A 1.21.20D05RT-PLEAT /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 21.1 in535 mm | Core Products |
| 1297079 | Model Code Description N/A 1.21.20D12RT-PLEAT /-V | Absolute Filter Rating N/A 12 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 21.1 in535 mm | Core Products |
| 7600013112 | Model Code Description N/A 1.21.40 D 03 RT-PLEAT /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 41.1 in1,043 mm | Core Products |
| 7600013114 | Model Code Description N/A 1.21.40 D 20 RT-PLEAT /-V | Absolute Filter Rating N/A 20 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 41.1 in1,043 mm | Core Products |
| 1296665 | Model Code Description N/A 1.21.40D05 RT-PLEAT /-V | Absolute Filter Rating N/A 5 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 41.1 in1,043 mm | Core Products |
| 1296666 | Model Code Description N/A 1.21.40D07 RT-PLEAT /-V | Absolute Filter Rating N/A 7 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 41.1 in1,043 mm | Core Products |