Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 1309589 | Model Code Description N/A 1.28.13 D 07 RT-Pleat/-V | Absolute Filter Rating N/A 7 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.1 in54 mm | Length N/A 14.3 in363.5 mm | Core Products |
| 1900490 | Model Code Description N/A 1.28.13 D 12 RT-PLEAT /-V | Absolute Filter Rating N/A 12 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.1 in54 mm | Length N/A 14.3 in363.5 mm | Core Products |
| 1900084 | Model Code Description N/A 1.28.13 D 20 RT-PLEAT /-V | Absolute Filter Rating N/A 20 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.1 in54 mm | Length N/A 14.3 in363.5 mm | Core Products |
| 1314296 | Model Code Description N/A 1.28.20 D 07 RT-PLEAT /-V | Absolute Filter Rating N/A 7 µm | Media Type N/A RT-PLEAT | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2.1 in54 mm | Length N/A 21 in534.5 mm | Core Products |
| 2089206 | Model Code Description N/A 1.29.09 R 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A | Length N/A | Core Products |
| 2207036 | Model Code Description N/A 1.29.19 R 06 BN4 /-V | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A | Length N/A | Core Products |
| 1307795 | Model Code Description N/A 1.31.04R12ECO/C | Absolute Filter Rating N/A 12 µm | Media Type N/A ECO/C=ECOcore | Seal N/A | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 4.3 in110 mm | Length N/A 5.6 in143 mm | Core Products |
| 2211351 | Model Code Description N/A 1.21.08 D 01 SI-PLEAT/-V | Absolute Filter Rating N/A 1 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 9.1 in230 mm | Core Products |
| 2211352 | Model Code Description N/A 1.21.08 D 03 SI-PLEAT/-V | Absolute Filter Rating N/A 3 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 9.1 in230 mm | Core Products |
| 2211551 | Model Code Description N/A 1.21.08 D 03 SI-PLEAT/-V-SFREE | Absolute Filter Rating N/A 3 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 9.1 in230 mm | Core Products |
| 2211353 | Model Code Description N/A 1.21.08 D 05 SI-PLEAT/-V | Absolute Filter Rating N/A 5 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 9.1 in230 mm | Core Products |
| 2211552 | Model Code Description N/A 1.21.08 D 05 SI-PLEAT/-V-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 9.1 in230 mm | Core Products |
| 2211354 | Model Code Description N/A 1.21.08 D 10 SI-PLEAT/-V | Absolute Filter Rating N/A 10 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 9.1 in230 mm | Core Products |
| 2211553 | Model Code Description N/A 1.21.08 D 10 SI-PLEAT/-V-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 9.1 in230 mm | Core Products |
| 2211355 | Model Code Description N/A 1.21.08 D 25 SI-PLEAT/-V | Absolute Filter Rating N/A 25 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 9.1 in230 mm | Core Products |
| 2216674 | Model Code Description N/A 1.06.30 D 06 BN4 /-V | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152 mm | Length N/A 29 in745 mm | Core Products |
| 2214173 | Model Code Description N/A 1.06.30 D 06 D-ECO /-KE50-B3 | Absolute Filter Rating N/A 6 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152 mm | Length N/A 29 in745 mm | Core Products |
| 2213564 | Model Code Description N/A 1.06.30 D 06 D-ECO/-KE50 | Absolute Filter Rating N/A 6 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152 mm | Length N/A 29 in745 mm | Core Products |
| 2214216 | Model Code Description N/A 1.06.30 D 25 BN4 /-V-SFREE | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152 mm | Length N/A 29 in745 mm | Core Products |
| 2213420 | Model Code Description N/A 1.06.30 D 25 XSX /-V | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152 mm | Length N/A 29 in745 mm | Core Products |
| 2217554 | Model Code Description N/A 1.06.39 D 06 D-ECO /-KE50-B3 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152 mm | Length N/A 38.6 in980.2 mm | Core Products |
| 2214172 | Model Code Description N/A 1.06.39 D 06 D-ECO/-KE50 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152 mm | Length N/A 38.6 in980.2 mm | Core Products |
| 2210614 | Model Code Description N/A 1.06.39 D 12 BN4 /-KE50 B3 | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Capacity | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152 mm | Length N/A 38.6 in980.2 mm | Core Products |
| 2060503 | Model Code Description N/A 1.06.39 D 25 W | Absolute Filter Rating N/A 25 µm | Media Type N/A Stainless Steel Wire Mesh | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 6 in152 mm | Length N/A 38.6 in980.2 mm | Core Products |
| 2060504 | Model Code Description N/A 1.06.39 D 74 W | Absolute Filter Rating N/A 74 µm | Media Type N/A Stainless Steel Wire Mesh | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 6 in152 mm | Length N/A 38.6 in980.2 mm | Core Products |